Studio Shot
New

Standard Tilt Carriages 1270 mm (50 in), IT Coupler

Request A Price Shop Now

Key Specs

Height
47 in
1194 mm
Width
50 in
1270 mm
Overall Width
53 in
1346 mm

Overview

Standard Tilt Carriages are typically used in general construction, masonry, agriculture, steel erection, material handling, and building construction applications.

Product Specifications for 1270 mm (50 in), IT Coupler

Height 47 in 1194 mm
Width 50 in 1270 mm
Overall Width 53 in 1346 mm
Weight 546.7 lb 248 kg
Length 15.4 in 392 mm
Tine Spacing 165-1145 mm (6.5-45 in) 165-1145 mm (6.5-45 in)
Load Capacity 12000 lb 5443.1 kg
Interface Type IT Coupler IT Coupler

See how 1270 mm (50 in), IT Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1270 mm (50 in), IT Coupler

View More Offers