Logging Forks 2419mm (96in)

Request A Price Find Dealer

Key Specs

Fork Width
96 in
2419 mm
Width - Over Tines
96 in
2419 mm
Width - Between Tines
76 in
1936 mm

Overview

2419mm (96in) Logging Fork

Product Specifications for 2419mm (96in)

Fork Width 96 in 2419 mm
Width - Over Tines 96 in 2419 mm
Width - Between Tines 76 in 1936 mm
Tine Length 65 in 1618 mm
Tine Width 9.5 in 241 mm
Inside Height 58 in 1467 mm
Clamp Opening 101 in 2554 mm
End Area 22.6 ft² 2.1 m²
Weight 5160 lb 2340 kg

See how 2419mm (96in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 2419mm (96in)

View More Offers