Studio Shot

Log & Lumber Fork Carriages 1827 mm (72 in)

Request A Price Click for Price

Key Specs

Interface Type
IT Coupler
IT Coupler
Tine Configuration
Non-swinging, Floating
Non-swinging, Floating
Height
59.2 in
1504 mm

Overview

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Product Specifications for 1827 mm (72 in)

Interface Type IT Coupler IT Coupler
Tine Configuration Non-swinging, Floating Non-swinging, Floating
Height 59.2 in 1504 mm
Weight 978.9 lb 444 kg
Width 71.9 in 1827 mm
Length 17.5 in 445 mm
Tine Spacing Range - Outside Width 1150-1725 mm (45-68 in) 1150-1725 mm (45-68 in)

See how 1827 mm (72 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1827 mm (72 in)

View More Offers