926M Ag Handler

Small Wheel Loaders 926M Ag Handler

Request A Price Find Dealer

Key Specs

Maximum Gross Power
168 hp
125 kW
Operating Weight
28069 lb
12732 kg
Bucket Capacities
1.9-5 m3 (2.5-6.5 yd3)
1.9-5 m3 (2.5-6.5 yd3)

Overview

Configured for Success

The Cat 926M Ag Handler sets a new standard for productivity, fuel efficiency and comfort. A high torque, low speed C7.1 engine works in concert with an intelligent hystat power train to deliver fuel efficiency as standard. A unique Power Balance in Range 1 for silage work maximizes productivity. Extremely low sound levels, large spacious cab and intuitive controls keep you working comfortably all day and even all night! Experience the new industry benchmark.

Benefits

Reduced By 30% Engine Speed

Lower engine speed lowers fuel burn.

MORE Control

More refined control with consistent and predictable stopping distances.

Class Leading 68 dB(A) Sound Level

When running at 1,600 RPM in Standard Mode.

Product Specifications for 926M Ag Handler

Maximum Gross Power 168 hp 125 kW
Maximum Gross Torque - ISO 14396 (Performance Power Mode: Range 1-4) 601 ft·lbf 815 N·m
Note (3) No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems.
Bore (Performance Power Mode: Range 1-4) 4.1 in 105 mm
Maximum Net Torque - SAE J1349 (Performance Power Mode: Range 1-4) 588 ft·lbf 797 N·m
Displacement (Performance Power Mode: Range 1-4) 428 in³ 7.01 l
Emissions *The Cat C7.1 engine meets Tier 4 Final/EU Stage V emission standards. *The Cat C7.1 engine meets Tier 4 Final/EU Stage V emission standards.
Note (1) **Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology. **Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology.
Maximum Gross Power - Maximum Engine Speed (Performance Power Mode: Range 1-4) 1800 r/min 1800 r/min
Note (2) Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed. Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed.
Maximum Gross Power - ISO 14396 (Performance Power Mode: Range 1-4) 168 hp 125 kW
Stroke - Performance Power Mode: Range 1-4 5.3 in 135 mm
Engine Model Cat® C7.1* Cat® C7.1*
Stroke (Standard Power Mode: Range 1-3**) 5.3 in 135 mm
Net Power - SAE J1349 at Minimum Fan Speed (Standard Power Mode: Range 1-3**) 156 hp 116 kW
Net Power - ISO 9249 (metric) at Minimum Fan Speed (Performance Power Mode: Range 1-4) 166 hp 122 kW
Maximum Gross Power - Maximum Engine Speed (Standard Power Mode: Range 1-3**) 1600 r/min 1600 r/min
Maximum Gross Torque - ISO 14396 (Standard Power Mode: Range 1-3**) 586 ft·lbf 795 N·m
Maximum Net Torque - ISO 9249 (Performance Power Mode: Range 1-4) 587 ft·lbf 796 N·m
Displacement (Standard Power Mode: Range 1-3**) 428 in³ 7.01 l
Maximum Gross Power - ISO 14396 (Standard Power Mode: Range 1-3**) 160 hp 119 kW
Bore (Standard Power Mode: Range 1-3**) 4.1 in 105 mm
Net Power - ISO 9249 at Minimum Fan Speed (Standard Power Mode: Range 1-3**) 156 hp 116 kW
Maximum Gross Power - ISO 14396 (metric) (Performance Power Mode: Range 1-4) 170 hp 125 kW
Net Power - SAE J1349 at Minimum Fan Speed (Performance Power Mode: Range 1-4) 163 hp 122 kW
Net Power - ISO 9249 at Minimum Fan Speed (Performance Power Mode: Range 1-4) 164 hp 122 kW
Engine Power - ISO 14396:2002 168 hp 125 kW
Engine Power - ISO 14396 - Metric 170 hp 125 kW
Maximum Net Torque - SAE J1349 (Standard Power Mode: Range 1-3**) 573 ft·lbf 777 N·m
Maximum Gross Power - ISO 14396 (metric) (Standard Power Mode: Range 1-3**) 162 hp 119 kW
Maximum Net Torque - ISO 9249 (Standard Power Mode: Range 1-3**) 572 ft·lbf 776 N·m
Net Power - ISO 9249 (metric) at Minimum Fan Speed (Standard Power Mode: Range 1-3**) 158 hp 116 kW
Bucket Capacities 1.9-5 m3 (2.5-6.5 yd3) 1.9-5 m3 (2.5-6.5 yd3)
Operating Weight 28069 lb 12732 kg
Operating Weight - High Lift 29041 lb 13173 kg
ROPS SAE J1040 MAY94, ISO 3471-1994 SAE J1040 MAY94, ISO 3471-1994
FOPS SAE J/ISO 3449 APR98, Level II, ISO 3449 1992 Level II SAE J/ISO 3449 APR98, Level II, ISO 3449 1992 Level II
Declared Sound Levels - Exterior Sound Power Level (ISO 6395:2008)* 101 dB(A) 101 dB(A)
Declared Sound Levels - Operator Sound Pressure Level (ISO 6396:2008)* 68 dB(A) 68 dB(A)
Note (2) The Blue Angel environmental label is an optional attachment. The Blue Angel environmental label is an optional attachment.
Note (1) *The measurements were conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed. *The measurements were conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed.
Cycle Times - 1,600 rpm - Standard: Float Down (Maximum Lift to Ground Level) 2.6 s 2.6 s
Cycle Times - 1,600 rpm - Standard: Dump (at Maximum Lift Height) 1.7 s 1.7 s
Cycle Times - 1,600 rpm - Standard: Raise (Ground Level to Maximum Lift) 6.2 s 6.2 s
Maximum Flow - Implement Pump - 3rd and 4th Function Maximum Flow* 40 gal/min 150 l/min
Relief Pressure - Tilt Cylinder 4061 psi 28000 kPa
Cycle Times - 1,800 rpm - Performance (HP+): Raise (Ground Level to Maximum Lift) 5.5 s 5.5 s
Cycle Times - 1,800 rpm - Performance (HP+): Float Down (Maximum Lift to Ground Level) 2.6 s 2.6 s
Cycle Times - 1,800 rpm - Performance (HP+): Total Cycle Time 9.6 s 9.6 s
Note * 3rd and 4th function flow is fully adjustable from 20% to 100% of maximum flow through the secondary display. * 3rd and 4th function flow is fully adjustable from 20% to 100% of maximum flow through the secondary display.
Note (2) Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Flow values listed are for a machine running in Performance Power Mode (1,800 rpm).
Maximum Flow - Implement Pump 40 gal/min 150 l/min
Cycle Times - 1,600 rpm - Standard: Total Cycle Time 10.5 s 10.5 s
Cycle Times - 1,800 rpm - Performance (HP+): Dump (at Maximum Lift Height) 1.5 s 1.5 s
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Maximum Working Pressure 3771 psi 26000 kPa
Note (1) Implement system uses a dedicated load sensing variable displacement pump with dual double acting lift cylinders and a single double acting tilt cylinder. Implement system uses a dedicated load sensing variable displacement pump with dual double acting lift cylinders and a single double acting tilt cylinder.
Maximum Working Pressure - Implement Pump 3771 psi 26000 kPa
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Relief Pressure 4061 psi 28000 kPa
Lift Cylinder: Standard Lift Linkage - Stroke 28.7 in 728 mm
Lift Cylinder: Standard Lift Linkage - Rod Diameter 2.4 in 60 mm
Tilt Cylinder: Standard Lift Linkage - Bore Diameter 5.5 in 140 mm
Tilt Cylinder: Standard Lift Linkage - Rod Diameter 3 in 75 mm
Lift Cylinder: Standard Lift Linkage - Bore Diameter 4.3 in 110 mm
Tilt Cylinder: Standard Lift Linkage - Stroke 20.3 in 516 mm
Full Turn Tip Load 16431 lb 7453 kg
Full Turn Tip Load - High Lift 11916 lb 5405 kg
Forward - Range 3 16.8 mile/h 27 km/h
Reverse - Range 3 16.8 mile/h 27 km/h
Note * Creeper control allows maximum speed range adjustability in the forward direction from 1 km/h to 13 km/h in Range 1 through the secondary display when equipped. Factory default is 7 km/h. Maximum reverse speed will be maintained at 13 km/h in Range 1 for a quick reverse. * Creeper control allows maximum speed range adjustability in the forward direction from 1 km/h to 13 km/h in Range 1 through the secondary display when equipped. Factory default is 7 km/h. Maximum reverse speed will be maintained at 13 km/h in Range 1 for a quick reverse.
Reverse - Range 4 24.9 mile/h 40 km/h
Forward - Range 4 24.9 mile/h 40 km/h
Reverse - Range 1* 8 mile/h 13 km/h
Forward - Range 2 8 mile/h 13 km/h
Forward - Range 1* 1-13 km/h (0.6-8 mph) 1-13 km/h (0.6-8 mph)
Reverse - Range 2 8 mile/h 13 km/h
Steering Cycle Times - Full Left to Full Right - Maximum RPM: 90 rpm Steering Wheel Speed 2.4 s 2.4 s
Steering Cylinder, Double Acting - Bore Diameter 2.8 in 70 mm
Steering Articulation Angle - Each Direction 40° 40°
Maximum Working Pressure - Steering Pump 3500 psi 24130 kPa
Steering Cylinder, Double Acting - Stroke 17.2 in 438 mm
Steering Cylinder, Double Acting - Rod Diameter 1.6 in 40 mm
Maximum Flow - Steering Pump 34 gal/min 130 l/min
Note (1) Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders. Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders.
Number of Steering Wheel Turns - Full Left to Full Right or Full Right to Full Left 3.5 3.5
Steering Cycle Times - Full Left to Full Right - Minimum RPM: Pump Flow Limited 2.8 s 2.8 s
Note (2) Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Flow values listed are for a machine running in Performance Power Mode (1,800 rpm).
Fuel Tank 51.5 gal (US) 195 l
Axles - Front 5.5 gal (US) 21 l
Hydraulic Tank 23.8 Gal 90 l
Hydraulic System - Including Tank 42.3 gal (US) 160 l
Axles - Rear 5.5 gal (US) 21 l
Cooling System 7.9 Gal 30 l
Engine Crankcase 5.3 Gal 20 l
Transmission - Gear Box 2.2 gal (US) 8.5 l
Diesel Exhaust Fluid (DEF) Tank 5 gal (US) 19 l
Option (2) 20.5 R25, Radial (L-5) 20.5 R25, Radial (L-5)
Option (1) 20.5 R25, Radial (L-3) 20.5 R25, Radial (L-3)
Option (3) 620/65 R25 Ag Tire 620/65 R25 Ag Tire
Option (4) 750/65 R25 Ag Tire* 750/65 R25 Ag Tire*
Note * Base specification tire. Other tire choices available, contact your Cat dealer for details. * Base specification tire. Other tire choices available, contact your Cat dealer for details.
Note * Differential front locking axle can be engaged on the go at full torque to 10 km/h. * Differential front locking axle can be engaged on the go at full torque to 10 km/h.
Front Axle Fixed Fixed
Brakes - Parking Spring applied hydraulically released Spring applied hydraulically released
Brakes - Service Inboard wet disc Inboard wet disc
Rear Axle - Traction Aid Limited slip differential optional Limited slip differential optional
Front Axle - Traction Aid* Locking differential standard Locking differential standard
Rear Axle - Oscillation Angle by Tire Size - 20.5 R25 ± 10.5 degrees ± 10.5 degrees
Note (1) Power train is governed by the Caterpillar exclusive Intelligent Power Management system to deliver peak performance and efficiency. Power train is governed by the Caterpillar exclusive Intelligent Power Management system to deliver peak performance and efficiency.
Rear Axle Oscillating Oscillating
Rear Axle - Oscillation Angle by Tire Size - 750/65, 620/65 ± 7 degrees ± 7 degrees
Recyclability 94% 94%

926M Ag Handler Standard Equipment

POWER TRAIN

  • Axle Duo-Cone™ seal guards
  • Auto idle shut down feature
  • Cat C7.1 engine
    – Power modes (Standard and Performance)
    – Power by range (High Power in Range 4)
    – Turbocharged and aftercooled
    – Diesel particulate filter (Fit for Life)
  • Coded start (requires secondary display)
  • Differential lock in front axle
  • Enclosed wet disc full hydraulic brakes
  • Hydraulically driven demand cooling fan
  • Hydrostatic transmission with electronic control
    – Operator modes (Default, TC, Hystat, and Ice)
    – Directional Shift Aggressiveness (fast, medium, slow)
    – Rimpull control, adjust wheel torque
    – Creeper control, adjust ground speed
  • Parking brake, electric
  • Single plane cooling package wide six fins per inch density
  • Oil sampling ports
  • Throttle lock and max speed limiter

HYDRAULICS

  • Automatic lift lower and tilt kickouts, adjustable in-cab
  • Bucket and fork modes, adjustable in-cab
  • Cylinder damping at kickout and mechanical end stops
  • Fine mode control (fast, medium, slow)
  • Hydraulic response setting (fast, medium, slow)
  • Load sensing hydraulics and steering
  • Seat-mounted hydraulic joystick controls

ELECTRICAL

  • Alternator, 115 amp, heavy duty
  • Batteries, 1,000 CCA (2) 24V system, disconnect switch
  • Back-up alarm
  • Emergency shutdown switch
  • Halogen work and roading lights, LED rear tail lights
  • Product Link PRO with three year subscription
  • Remote jump start post
  • Resettable main and critical function breakers

OPERATOR ENVIRONMENT

  • 75 mm (3 in) High-Vis retractable seat belt, with audible alarm and indicator
  • Automatic temperature control
  • Cab, pressurized
  • Camera, rearview
  • External heated mirrors with lower parabolic
  • Ground level cab door release
  • Hydraulic control lockout
  • Mirror, single
  • Lunch box storage
  • Radio ready speakers
  • Rear window defrost, electric
  • Column mounted multi function control – lights, wipers, turn signal
  • Tilt and telescopic steering wheel
  • Tinted front glass
  • Wet arm wiper/washer, 2-speed and intermittent, front, lights, wipers, turn signal
  • Suspension seat, fabric

OTHER STANDARD EQUIPMENT

  • Large-access enclosure doors with adjustable close/open force
  • Cat optimized Z-bar linkage with parallel lift
  • Recovery hitch, with pin
  • Remote mounted lubrication points
  • Lockable compartments and enclosures

926M Ag Handler Optional Equipment

OPTIONAL EQUIPMENT

  • Autolube, integrated in secondary display
  • Auxiliary flow, third and fourth function
  • Differential, limited slip, rear
  • Beacon light, strobe
  • Cab, deluxe (standard in Europe)
    – Camera, rearview integrated into advanced display
    – Electrically adjustable external heated mirrors (2)
    – Secondary display to enable features and adjust parameters
    – LED interior lighting
    – Sunscreen, front and rear
    – Touchscreen secondary display
    – Ride control adjustable speed activation
    – Preventative maintenance reminders
    – Integrated help function (26 languages)
  • Camera, roof mounted, front view with separate display
  • Cold start package
    – Ether starting aid, block heater and additional batteries, 1,000 CCA (4 total)
  • Counterweight, additional options
  • Coupler, (Fusion and ISO 23727)
  • Debris packages (low, medium, high)
  • Fenders (extended cover and full coverage)
  • Guarding packages
  • Linkage, high lift
  • Lights, auxiliary, halogen or LED with engine and DEF compartment lights
  • Payload Technology
    – Cat Production Measurement (CPM)
    – CPM Printer
  • Product Link ELITE with capabilities for software push, data logging, histogram and trend mapping
  • Radio packages
  • Rear Object Detection
  • Ride Control System, adjustable through secondary display
  • Seats
    – Deluxe seat – fully adjustable fabric air suspension seat with mid seat backrest
    – Premium seat – fully adjustable leather and fabric air suspension with high backrest and air lumbar support. Seat is heated and ventilated on bottom cushion and backrest.
  • Steering
    – Dual mode and secondary
  • Tire Pressure Monitoring (TPM)

See how 926M Ag Handler compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

926M Ag Handler Small Wheel Loader

926M Ag Handler Small Wheel Loader

926M Ag Handler Small Wheel Loader

926M Ag Handler Small Wheel Loader

926M Ag Handler Small Wheel Loader

926M Ag Handler Small Wheel Loader

Studio Shot
926M Ag Handler Small Wheel Loader
926M Ag Handler Small Wheel Loader
926M Ag Handler Small Wheel Loader
926M Ag Handler Small Wheel Loader
926M Ag Handler Small Wheel Loader
926M Ag Handler Small Wheel Loader

Cat® 926M Ag Handler | At Work

M Series Small Wheel Loaders | At Work

M Series Small Wheel Loaders | Overview

Built in Quality: Cat® Small Wheel Loaders Manufactured in Clayton, NC

Safety and Service Overview | Cat® 926M, 930M, 938M Small Wheel Loader

Kick-Outs, Snubbing, Wrap-Out and Soft Detents | M Series Small Wheel Loader Operator Tips

Secondary Display Navigation | M Series Small Wheel Loader Operator Tips

Preventative Maintenance | M Series Small Wheel Loader Operator Tips

Coded Start Feature/Individual Operator Profiles | M Series Small Wheel Loader Operator Tips

Rim Pull | M Series Small Wheel Loader Operator Tips

Creeper Control | M Series Small Wheel Loader Operator Tips

Efficient Hystat Operation | M Series Small Wheel Loader Operator Tips

Throttle Lock | M Series Small Wheel Loader Operator Tips

Fine Mode Control and Perfect Parallelism | M Series Small Wheel Loader Operator Tips

Quick Steer | M Series Small Wheel Loader Operator Tips

Power Train Modes | M Series Small Wheel Loader Operator Tips

Cab Controls and Features | M Series Small Wheel Loader Operator Tips

Hydro-mechanical Applications | M Series Small Wheel Loader Operator Tips

Third and Fourth Auxiliary Flow | M Series Small Wheel Loader Operator Tips

Reversing Fan | M Series Small Wheel Loader Operator Tips

Customize Your Experience | M Series Small Wheel Loader Operator Tips

Diesel Exhaust Fluid (DEF) Fill Alarm | M Series Small Wheel Loader Operator Tips

Cat® Production Measurement (CPM) | M and K Series Small Wheel Loader Operator Tips

Cat® Production Measurement (CPM) Updates | M and K Series Small Wheel Loader Operator Tips

Differential Lock | M Series Small Wheel Loader Operator Tips

Tire Pressure Monitoring System | M Series Small Wheel Loader Operator Tips

Tire Pressure Monitoring System Updates | M Series Small Wheel Loader Operator Tips

Engine Idle Shutdown | M and K Series Small Wheel Loader Operator Tips

Continuously Adjustable Creep Mode | M and K Series Small Wheel Loader Operator Tips

Operator ID and Machine Security | M and K Series Small Wheel Loader Operator Tips

Cat® 926M Ag Handler | At Work
M Series Small Wheel Loaders | At Work
M Series Small Wheel Loaders | Overview
Built in Quality: Cat® Small Wheel Loaders Manufactured in Clayton, NC
Safety and Service Overview | Cat® 926M, 930M, 938M Small Wheel Loader
Kick-Outs, Snubbing, Wrap-Out and Soft Detents | M Series Small Wheel Loader Operator Tips
Secondary Display Navigation | M Series Small Wheel Loader Operator Tips
Preventative Maintenance | M Series Small Wheel Loader Operator Tips
Coded Start Feature/Individual Operator Profiles | M Series Small Wheel Loader Operator Tips
Rim Pull | M Series Small Wheel Loader Operator Tips
Creeper Control | M Series Small Wheel Loader Operator Tips
Efficient Hystat Operation | M Series Small Wheel Loader Operator Tips
Throttle Lock | M Series Small Wheel Loader Operator Tips
Fine Mode Control and Perfect Parallelism | M Series Small Wheel Loader Operator Tips
Quick Steer | M Series Small Wheel Loader Operator Tips
Power Train Modes | M Series Small Wheel Loader Operator Tips
Cab Controls and Features | M Series Small Wheel Loader Operator Tips
Hydro-mechanical Applications | M Series Small Wheel Loader Operator Tips
Third and Fourth Auxiliary Flow | M Series Small Wheel Loader Operator Tips
Reversing Fan | M Series Small Wheel Loader Operator Tips
Customize Your Experience | M Series Small Wheel Loader Operator Tips
Diesel Exhaust Fluid (DEF) Fill Alarm | M Series Small Wheel Loader Operator Tips
Cat® Production Measurement (CPM) | M and K Series Small Wheel Loader Operator Tips
Cat® Production Measurement (CPM) Updates | M and K Series Small Wheel Loader Operator Tips
Differential Lock | M Series Small Wheel Loader Operator Tips
Tire Pressure Monitoring System | M Series Small Wheel Loader Operator Tips
Tire Pressure Monitoring System Updates | M Series Small Wheel Loader Operator Tips
Engine Idle Shutdown | M and K Series Small Wheel Loader Operator Tips
Continuously Adjustable Creep Mode | M and K Series Small Wheel Loader Operator Tips
Operator ID and Machine Security | M and K Series Small Wheel Loader Operator Tips

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the 926M Ag Handler

View More Offers