| Width | 95.8 in 2433 mm |
| Height | 38.9 in 989 mm |
| Weight | 1470.5 lb 667 kg |
| Length | 40.1 in 1018 mm |
| Capacity | 1.6 yd³ 1.25 l |
| Base Edge Thickness | 1 in 25 mm |
| Cutting Edge Thickness | 1 in 25 mm |
| Interface Type | IT Coupler IT Coupler |
General Purpose Buckets 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
Request A Price Shop NowKey Specs
- Width
- 95.8 in
- 2433 mm
- Height
- 38.9 in
- 989 mm
- Weight
- 1470.5 lb
- 667 kg
Features At A Glance
Product Specifications for 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
See how 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge compares against frequently compared products.
Buckets - Backhoe Front
1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
Selected
- Width
- 95.8 in
- 2433 mm
- Height
- 38.9 in
- 989 mm
- Weight
- 1470.5 lb
- 667 kg
Buckets - Backhoe Front
1.14 m3 (1.5 yd3), IT Coupler, Base Edge
- Width
- 94.7 in
- 2406 mm
- Height
- 40.5 in
- 1029 mm
- Weight
- 2270.8 lb
- 1030 kg
Buckets - Backhoe Front
1.14 m3 (1.5 yd3), IT Coupler, Bolt-On Cutting Edge
- Width
- 94.7 in
- 2406 mm
- Height
- 41.1 in
- 1045 mm
- Weight
- 1184.1 lb
- 537.09 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments
Check out current offers for the 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
View More Offers