| Width | 96.7 in 2457 mm |
| Height | 41.5 in 1054 mm |
| Weight | 2698.5 lb 1224 kg |
| Length | 49.7 in 1262 mm |
| Capacity | 1.75 yd³ 1.34 m³ |
| Base Edge Thickness | 0.8 in 20 mm |
| Cutting Edge Thickness | 0.7 in 19 mm |
| Jaw Opening | 31 in 787 mm |
| Clam Angle | 83 degrees 83 degrees |
| Interface Type | Pin On Pin On |
Multi-Purpose Buckets 1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge, Heavy Duty
Request A Price Shop NowKey Specs
- Width
- 96.7 in
- 2457 mm
- Height
- 41.5 in
- 1054 mm
- Weight
- 2698.5 lb
- 1224 kg
Features At A Glance
Product Specifications for 1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge, Heavy Duty
See how 1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge, Heavy Duty compares against frequently compared products.
Buckets - Backhoe Front
1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge, Heavy Duty
Selected
- Width
- 96.7 in
- 2457 mm
- Height
- 41.5 in
- 1054 mm
- Weight
- 2698.5 lb
- 1224 kg
Buckets - Backhoe Front
1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge, Extreme Duty
- Width
- 96.7 in
- 2457 mm
- Height
- 41.5 in
- 1054 mm
- Weight
- 2577.2 lb
- 1169 kg
Buckets - Backhoe Front
1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge, Heavy Duty
- Width
- 96.7 in
- 2457 mm
- Height
- 41.5 in
- 1054 mm
- Weight
- 2414.1 lb
- 1095 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Multi Purpose Buckets at Work
An Attachment for Every Job - Cat® Work Tool Attachments
Check out current offers for the 1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge, Heavy Duty
View More Offers