Cat® Skid Steer and Compact Track Loaders: Innovation in the Steel
The Cat® Skid Steer and Compact Track Loaders were designed with you, the operator, in mind. That’s why industry-first features come standard. That’s why you can expect unparalleled comfort, performance and versatility no matter the job and no matter the challenge. You asked for innovation. We delivered.
Featured Models
-
- Gross Power - SAE J1995:2014
- 74 hp
- 55.4 kW
- Rated Operating Capacities - 35% Tipping Load
- 2499 lb
- 1133 kg
- Operating Weight
- 9578 lb
- 4345 kg
Checking Price255
Learn More- Gross Power - SAE J1995:2014
- 74 hp
- 55.2 kW
- Rated Operating Capacities - 35% Tipping Load
- 2823 lb
- 1280 kg
- Operating Weight
- 10492 lb
- 4759 kg
Checking Price265
Learn More- Gross Power - SAE J1995:2014
- 111 hp
- 82 kW
- Rated Operating Capacities - 35% Tipping Load
- 4156 lb
- 1885 kg
- Operating Weight
- 12401 lb
- 5625 kg
Checking Price275
Learn More- Gross Power - SAE J1995:2014
- 122 hp
- 91 kW
- Rated Operating Capacities - 35% Tipping Load
- 4205 lb
- 1280 kg
- Operating Weight
- 12705 lb
- 5763 kg
Checking Price275 XE
Learn More
MORE POWER- Lift heavy loads
- Push through tough terrain
- Apply torque that drives results
MORE PERFORMANCE- Maintained stability
- Impressive lift heights
- Optimized efficiency
MORE COMFORT- Expanded cab space
- Ventilated seats
- Intuitive controls
The Compact Track Loader Specs You Want.
Not to brag, but these numbers are looking good.
Tough working conditions? The Cat Compact Track Loaders have the performance and versatility to finish any job.
-
- Gross Power - SAE J1995:2014
- 67.1 hp
- 50.1 kW
- Rated Operating Capacities - 35% Tipping Load
- 1530 lb
- 695 kg
- Operating Weight
- 7434 lb
- 3372 kg
Checking Price239D3
Learn More- Gross Power - SAE J1995:2014
- 67.1 hp
- 50.1 kW
- Rated Operating Capacities - 35% Tipping Load
- 1740 lb
- 790 kg
- Operating Weight
- 7831 lb
- 3552 kg
Checking Price249D3
Learn More- Gross Power - SAE J1995:2014
- 74 hp
- 55.4 kW
- Rated Operating Capacities - 35% Tipping Load
- 2499 lb
- 1133 kg
- Operating Weight
- 9578 lb
- 4345 kg
Checking Price255
Learn More- Gross Power - SAE J1995:2014
- 74 hp
- 55.2 kW
- Rated Operating Capacities - 35% Tipping Load
- 2823 lb
- 1280 kg
- Operating Weight
- 10492 lb
- 4759 kg
Checking Price265
Learn MoreA Skid Steer Loader For Almost Any Job.
The proof is in these top-of-the-line specs.
Get the power, maneuverability and versatility you need to make tough jobs look easy.
1 - of items-
- Gross Power - SAE J1995:2014
- 67.1 hp
- 50.1 kW
- Rated Operating Capacity
- 1550 lb
- 705 kg
- Operating Weight
- 5849 lb
- 2653 kg
Checking Price226D3
Learn More- Gross Power - SAE J1995:2014
- 67.1 hp
- 50.1 kW
- Rated Operating Capacity
- 1900 lb
- 865 kg
- Operating Weight
- 6514 lb
- 2955 kg
Checking Price232D3
Learn More- Gross Power - SAE J1995:2014
- 67.2 hp
- 50.1 kW
- Rated Operating Capacity
- 1800 lb
- 820 kg
- Operating Weight
- 6567 lb
- 2979 kg
Checking Price236D3
Learn More- Gross Power - SAE J1995:2014
- 74.3 hp
- 55.4 kW
- Rated Operating Capacity
- 2200 lb
- 1000 kg
- Operating Weight
- 7138 lb
- 3238 kg
242D3
Learn More
Get the Most of your Cat® Skid Steer and Compact Track Loaders.
Operating tips, safety insights, attachment guides, maintenance advice, helpful support and more—our exclusive resource library is yours to make the most of.
Skid Steer Loaders Compact track Loaders
A bucketload of innovations.
The Cat Skid Steer and Compact Track Loaders were designed with your needs in mind. With smart attachments, more comfortable cabs, increased serviceability and quality-of-life technology, be prepared to enjoy your work.
Cab Comfort
Performance
Smart Attachments
Technology
Serviceability
Your Machine + Our Support
Make the most of your Cat Skid Steer or Compact Track Loaders. We’ve got the efficiency-increasing attachments, cutting-edge technology and next-level upgrade kits that help you get the job done.
Additional resources and more
With the bucketloads of features, attachments and innovations that come with the Cat Skid Steer and Compact Track Loaders, there are also bucketloads of resources to help you get to know the ins and outs of these beasts. From articles to brochures to real-life customer stories, there are plenty more reasons why Cat Skid Steer Loaders and Cat Compact Track Loaders outperform the rest.
Videos
Articles
Downloads
Customer Stories
Machine Overview
Connect with Us
In person or online, we're here to help you find the answers you need. Reach out to your local Cat dealer for advice close to home. Sign up for our newsletter to hear from industry experts. Or keep exploring this site for additional information.