IDEALLY MATCHED BODIES FOR A BETTER BOTTOM LINE

Cat Truck Bodies
Cat Truck Bodies

CAT® TRUCK BODIES

GET THE RIGHT BODY FOR THE JOB

When it comes to truck bodies, one size does not fit all. And when it comes to your Cat® truck, Cat bodies are the best choice. We follow a dynamic approach to engineering — treating the body as part of a system rather than a static structure. Cat bodies are designed to be an integral part of the entire vehicle system, ensuring you achieve maximum chassis life. They’re sized to meet payload requirements without compromise to vehicle balance, braking or control.  From the design to the materials, manufacturing to shipping, the entire process meets Cat standards of quality and control.

Download Brochure

High Performance Body

The HP body features a lightweight, simplified and durable design that provides complete front machine coverage and extended overhead protection.

Learn More

High Efficiency Body

The HE dump body — designed for Cat electric drive trucks — is lightweight, simplified and durable.

Learn More

Additional Body Options

Caterpillar offers a number of application-specific and specialty bodies tailored to a wide range of applications. 

Learn More

Critical Design Factors

A lot goes into designing Cat large mining truck bodies — like the material they’re hauling and the impact it has on their performance.

Visit Page
Truck Bodies for mining trucks
Truck Bodies for mining trucks