Specifications
Material Type | Polyester Polyester |
This custom Generator cover is specifically designed to keep your INV4000 E inverter portable generator safe and dry.
Material Type | Polyester Polyester |
Height | 20.4 in 517 mm |
Width | 18.5 in 470 mm |
Length | 25.4 in 645 mm |
Carton Height | 2 in 50 mm |
Carton Width | 7.9 in 200 mm |
Carton Length | 15.75 in 400 mm |
Shipping Weight | 1.6 lb 0.7 kg |
UPC | 815683026748 815683026748 |