Specifications
Air Filter | Foam Foam |
Spark Plug | A5RTC A5RTC |
Oil Type | 10W-30 10W-30 |
Oil Volume | 32 oz 0.946 l |
Everything you need to keep your RP5500 portable generator working in top condition. This manufacturer-approved service kit includes oil bottle, spark plug, and air filter.
Ensure your RP5500 portable generator stays in top condition with this manufacturer approved service kit.
Air Filter | Foam Foam |
Spark Plug | A5RTC A5RTC |
Oil Type | 10W-30 10W-30 |
Oil Volume | 32 oz 0.946 l |
Carton Height | 9.7 in 245 mm |
Carton Width | 5.6 in 142 mm |
Carton Length | 3.8 in 97 mm |
Shipping Weight | 2.5 lb 1.1 kg |
UPC | 815683020210 815683020210 |