Specifications
Air Filter | Foam Foam |
Spark Plug | A5RTC A5RTC |
Oil Type | 10W-30 10W-30 |
Oil Volume | 32 oz 0.946 l |
Service Kit - RP6500 (E), RP7500 E, RP8000 E
Everything you need to keep your RP6500 E or RP7500 E portable generator working in top condition. This manufacturer-approved service kit includes oil bottle, spark plug, and air filter.
Ensure your RP6500 E and RP7500 E portable generators stay in top condition with this manufacturer approved service kit.
Air Filter | Foam Foam |
Spark Plug | A5RTC A5RTC |
Oil Type | 10W-30 10W-30 |
Oil Volume | 32 oz 0.946 l |
Carton Height | 9.7 in 245 mm |
Carton Width | 5.6 in 142 mm |
Carton Length | 3.8 in 97 mm |
Shipping Weight | 2.5 lb 1.1 kg |
UPC | 815683020227 815683020227 |