Electrical
Rated Voltage | 120 VAC 120 VAC |
This handy 25 ft (7.63 m) power cord includes a L14-30P twistlock plug for your 30 amp generator outlet and four 120V 5-20R power outlets on the other end, the same power outlets you'd find in your home, to let you keep even more tools or devices working at the same time. Compatible with RP5500, RP6500 E, RP7500 E models.
This handy power cord includes a L14-30P plug and four 5-20R power outlets to let you keep multiple tools or devices working at the same time.
Rated Voltage | 120 VAC 120 VAC |
Carton Height | 3.5 in 90 mm |
Carton Width | 12 in 303 mm |
Carton Length | 14 in 350 mm |
Shipping Weight | 9.6 lb 4.4 kg |
UPC | 815683020128 815683020128 |