< Back

  • 6 hrs run time at 50% load
  • Quiet running - meets National Park Service campground requirements
  • Safety compliant for worksite use (OSHA compliant)
  • Engine Smart Control (ESC) automatically adjusts power for your needs
  • Clean power with < 3% Total Harmonic Distortion (THD)
  • Easy serviceability with custom, drip-free oil funnel and easy oil fill access
  • Engine is EPA Certified to last 20% longer than the competition
  • DOUBLE your power by paralleling with another INV2000
  • Intuitive single start/stop switch with integrated choke

Small and Mighty

Clean, reliable power that out performs other generators in its class.

Power up your campsite, tailgate party or other outdoor activities with clean, quiet power from the Cat® INV2000. Inverter technology provides a high quality power that's safe for your sensitive electronics. Full panel GFCI makes it safe for you, your family and friends.

The INV2000 produces low sound levels (53- 62dBA), making it a great solution for your portable power needs:
  • Mini Fridge
  • Laptop(s)
  • Big Screen Television
  • Small Power Tools
Use one INV2000 by itself or double your power by connecting two INV2000 units together with the Cat 30 Amp Inverter Parallel Kit (530-1202).

Small and Mighty

Quiet, Simple, Built to Last

Cat Inverter Generators give you the comforts of a consumer product with the performance and build of a professional inverter.

Our Customers, Our Priority

Our online support and in-region multi-language customer call center is ready to help you 24/7/365. You won't have to wait long to get your generator serviced or up and running because service and replacement parts are stocked in our North American warehouse.

Overview

Power up your campsite, tailgate party or other outdoor activities with clean, quiet power from the Cat® INV2000. Inverter technology provides a high quality power that's safe for your sensitive electronics. Full panel GFCI makes it safe for you, your family and friends. The INV2000 produces low sound levels, making it the perfect solution for your portable power needs.

Units:
Running Power 1800.0 W 1800.0 W Less
Starting Power 2250.0 W 2250.0 W Less
AC Output 120V @ 60 Hz 120V @ 60 Hz Less
DC Output 12V (8.3A) / 5V (2.1A) 12V (8.3A) / 5V (2.1A) Less
Total Harmonic Distortion (THD) < 3% < 3% Less
Receptacles 2x 5-20R GFCI, 1x 5V 2.1A USB, 1x 5V 1.0A, 1x 12V DC 8.3A 2x 5-20R GFCI, 1x 5V 2.1A USB, 1x 5V 1.0A, 1x 12V DC 8.3A Less
Voltage Regulation Inverter Type Inverter Type Less
Battery Type Less