Dimensions
Height | 1.6 in 40 mm |
Width | 1.6 in 40 mm |
Length | 1.6 in 40 mm |
Rocker retainer group for 300 cc engines
Height | 1.6 in 40 mm |
Width | 1.6 in 40 mm |
Length | 1.6 in 40 mm |
Gross Weight | 0.5 lb 0.2 kg |
Carton Height | 1 in 25 mm |
Carton Width | 5.9 in 150 mm |
Carton Length | 3.9 in 100 mm |
Shipping Weight | 0.7 lb 0.3 kg |
UPC | 815683026670 815683026670 |