Dimensions
Height | 1.77 in 45 mm |
Width | 0.71 in 18 mm |
Length | 1.38 in 35 mm |
20A Circuit Breaker.
Height | 1.77 in 45 mm |
Width | 0.71 in 18 mm |
Length | 1.38 in 35 mm |
Shipping Weight | 0.06 lb 0.03 kg |
UPC | 815683025499 815683025499 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy