Dimensions
Height | 5.91 in 150 mm |
Width | 5.51 in 140 mm |
Length | 17.72 in 450 mm |
Includes control panel and mounting hardware for the RP8000 E. DOES NOT include fuel valve, fuel valve retainer, fuel hoses, clamps, or CO Detector.
Height | 5.91 in 150 mm |
Width | 5.51 in 140 mm |
Length | 17.72 in 450 mm |
Shipping Weight | 4.94 lb 2.24 kg |
UPC | 815683026434 815683026434 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy