Dimensions
Height | 1.18 in 30 mm |
Width | 1.5 in 38 mm |
Length | 4.29 in 109 mm |
Generator switch for RP12000 E
Height | 1.18 in 30 mm |
Width | 1.5 in 38 mm |
Length | 4.29 in 109 mm |
Gross Weight | 0.35 lb 0.15 kg |
Shipping Weight | 0.36 lb 0.16 kg |
UPC | 815683026137 815683026137 |