Dimensions
Height | 2 in 50 mm |
Width | 3.2 in 80 mm |
Length | 3.2 in 80 mm |
Includes the balancing shaft bearing, crankshaft bearing and seal for the RP6500, RP6500 E, RP7500 E, or RP8000 E crankcase cover.
Height | 2 in 50 mm |
Width | 3.2 in 80 mm |
Length | 3.2 in 80 mm |
Gross Weight | 0.7 lb 0.3 kg |
Carton Height | 0.8 in 20 mm |
Carton Width | 6.1 in 155 mm |
Carton Length | 5.6 in 142 mm |
Shipping Weight | 0.8 lb 0.3 kg |
UPC | 815683026038 815683026038 |