Dimensions
Height | 1 in 25 mm |
Width | 2.2 in 55 mm |
Length | 2.2 in 55 mm |
Includes crankshaft bearing and seal for RP6500, RP6500 E, RP7500 E, and RP8000 E.
Height | 1 in 25 mm |
Width | 2.2 in 55 mm |
Length | 2.2 in 55 mm |
Gross Weight | 0.1 lb 0.1 kg |
Carton Height | 21.5 in 545 mm |
Carton Width | 24.8 in 629 mm |
Carton Length | 28.7 in 728 mm |
Shipping Weight | 0.1 lb 0.1 kg |
UPC | 815683026021 815683026021 |