Dimensions
Height | 0.79 in 20 mm |
Width | 8.78 in 223 mm |
Length | 10.04 in 255 mm |
EPA rating label for RP6500 CO.
Height | 0.79 in 20 mm |
Width | 8.78 in 223 mm |
Length | 10.04 in 255 mm |
Shipping Weight | 2 lb 0.91 kg |
UPC | 815683026403 815683026403 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy