Cat® Motor Grader Lift Group for 140 JOY Motor Graders, 150 JOY Motor Graders, and 160 JOY Motor Graders

Lift Groups - Motor Graders 1.5 inch Pin - Hydraulic

Request A Price Shop Now

Key Specs

Pin Diameter
1.5 in
38.1 mm
Actuation
Hydraulic
Hydraulic
Machine Model
140 JOY, 150 JOY, 160 JOY
140 JOY, 150 JOY, 160 JOY

Product Specifications for 1.5 inch Pin - Hydraulic

Pin Diameter 1.5 in 38.1 mm
Actuation Hydraulic Hydraulic
Machine Model 140 JOY, 150 JOY, 160 JOY 140 JOY, 150 JOY, 160 JOY

See how 1.5 inch Pin - Hydraulic compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Lift Group

Lift Group

Lift Group

Lift Group

Lift Group

Lift Group

Lift Group

Lift Group
Lift Group
Lift Group
Lift Group
Lift Group
Lift Group
Lift Group

Check out current offers for the 1.5 inch Pin - Hydraulic

View More Offers