| Pin Diameter | 1.5 in 38.1 mm |
| Actuation | Manual Manual |
| Machine Model | 140 JOY, 150 JOY, 160 JOY 140 JOY, 150 JOY, 160 JOY |
Lift Groups - Motor Graders 1.5 inch Pin - Manual
Request A Price Shop NowKey Specs
- Pin Diameter
- 1.5 in
- 38.1 mm
- Actuation
- Manual
- Manual
- Machine Model
- 140 JOY, 150 JOY, 160 JOY
- 140 JOY, 150 JOY, 160 JOY
Overview
Cat® Motor Graders equipped with a lift group can increase your machine usage and cost-efficiency. The lift group can engage a variety of front-mounted tools such as reversible plows, V-plows, and straight blades, removing snow or moving earth. Adding these optional work tools allows your Cat Motor Grader to get more done with one machine. Hydraulics and mounting plates may be needed, depending on the configuration of your machine.
Motor Grader Lift Group for Cat 140 JOY Motor Graders, Cat 150 JOY Motor Graders, and Cat 160 JOY Motor Graders.
Product Specifications for 1.5 inch Pin - Manual
See how 1.5 inch Pin - Manual compares against frequently compared products.
Lift Groups - Motor Graders
1.5 inch Pin - Manual
Selected
- Pin Diameter
- 1.5 in
- 38.1 mm
- Actuation
- Manual
- Manual
- Machine Model
- 140 JOY, 150 JOY, 160 JOY
- 140 JOY, 150 JOY, 160 JOY
Lift Groups - Motor Graders
1.5 inch Pin - Manual
- Pin Diameter
- 1.5 in
- 38.1 mm
- Actuation
- Manual
- Manual
- Machine Model
- 120, 140 LVR
- 120, 140 LVR
Lift Groups - Motor Graders
2.0 inch Pin - Manual
- Pin Diameter
- 2 in
- 50.8 mm
- Actuation
- Manual
- Manual
- Machine Model
- 140 JOY, 150 JOY, 160 JOY
- 140 JOY, 150 JOY, 160 JOY