150 AWD JOY Motor Grader

Motor Graders 150 / 150 AWD JOY Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power Range (Tier 4)
200 hp
149 kW
Operating Weight - Typically Equipped
43950 lb
19935 kg
Blade Width
12 ft
3.7 m

Overview

Get More Done Comfortably and Efficiently

With a legendary Cat® pedigree, the 150 motor grader offers peak performance, efficiency, and long life. Joystick controls provide ergonomic comfort for the operator. Available with a deep array of technologies to lessen the load on operators and enhance grading performance, the motor grader is one highly productive machine.

Benefits

Fuel Savings

Benefit from fuel savings using Eco mode without loss of productivity.

More Traction on Slopes

Optional All-Wheel Drive (AWD) assists with traction and maneuvering the machine, so you can work in any environment.

Less Arm Movement

Reduce fatigue from arm movement with joystick controls.

Product Specifications for 150 / 150 AWD JOY

Net Power Range (Tier 4) 200 hp 149 kW
Engine Model Cat® C9.3 Cat® C9.3
Bore 4.5 in 115 mm
Stroke 5.9 in 149 mm
Speed at Rated Power 2,000 rpm 2,000 rpm
VHP Plus - Gear - Net Power - Forward 2nd 210 hp 156 kW
VHP Plus - Gear - Net Power - Forward 3rd 220 hp 164 kW
Emissions U.S. EPA Tier 4 Final/EU Stage V U.S. EPA Tier 4 Final/EU Stage V
VHP Plus - Gear - Net Power - Forward 6th 241 hp 180 kW
VHP Plus - Gear - Net Power - Forward 4th 231 hp 172 kW
VHP Plus Range - Net 149-188 kW (200-252 hp) 149-188 kW (200-252 hp)
VHP Plus - Gear - Net Power - Forward 5th 236 hp 176 kW
VHP Plus - Gear - Net Power - Reverse 1st 200 hp 149 kW
VHP Plus - Gear - Net Power - Forward 1st 200 hp 149 kW
VHP Plus - Gear - Net Power - Reverse 2nd 210 hp 156 kW
Maximum Torque - VHP Plus 920 lb/ft 1247 N·m
VHP Plus Range - Net - Metric 149-188 kW (202-255 hp) 149-188 kW (202-255 hp)
Base Power (1st Gear) - Net - Metric 202 hp 149 kW
VHP Plus - Gear - Net Power - Forward 7th 247 hp 184 kW
Torque Rise 39% 39%
VHP Plus - Gear - Net Power - Reverse 3rd-6th 220 hp 164 kW
High Ambient - Fan Speed - Standard 1,400 rpm 1,400 rpm
Standard Capability 109 °F 43 °C
VHP Plus - Gear - Net Power - Forward 8th 252 hp 188 kW
Displacement 567.5 in³ 9.3 l
Number of Cylinders 6 6
Derating Altitude 10000 ft 3050 m
High Ambient - Fan Speed - Maximum 1,550 rpm 1,550 rpm
High Ambient - Fan Speed - Minimum 500 rpm 500 rpm
High - Ambient Capability 122 °F 50 °C
Operating Weight - Typically Equipped 43950 lb 19935 kg
Gross Vehicle Weight - Maximum - Front Axle 17075 lb 7745 kg
Gross Vehicle Weight - Maximum - Rear Axle 38069 lb 17268 kg
Operating Weight - Typically Equipped - Front Axle 12549 lb 5692 kg
Operating Weight - Typically Equipped - Rear Axle 31401 lb 14243 kg
Gross Vehicle Weight - Base - Front Axle 9601 lb 4355 kg
Gross Vehicle Weight - Base - Rear Axle 28590 lb 12968 kg
Gross Vehicle Weight - Maximum - Total 55144 lb 25013 kg
Gross Vehicle Weight - Base - Total 38191 lb 17323 kg
Operating Weight - Typically Equipped - Total 43950 lb 19935 kg
Blade Width 12 ft 3.7 m
Moldboard - Height 24 in 610 mm
Moldboard - Thickness 0.87 in 22 mm
Arc Radius 16.3 in 413 mm
Throat Clearance 6.5 in 166 mm
Cutting Edge Width 6 in 152 mm
Cutting Edge Thickness 0.6 in 16 mm
End Bit - Width 6 in 152 mm
End Bit - Thickness 0.6 in 16 mm
Blade Pull - Base GVW 25732 lb 11672 kg
Blade Pull - Maximum GVW 34262 lb 15541 kg
Blade Down Pressure - Base GVW 16480 lb 7475 kg
Blade Down Pressure - Maximum GVW 29308 lb 13294 kg
Moldboard - Blade Width 12 ft 3.7 m
Top Speed - Forward 29 mile/h 46.6 km/h
Top Speed - Reverse 23 mile/h 36.8 km/h
Turning Radius - Outside Front Tires 25.59 ft 7.8 m
Steering Range - Left/Right 50° 50°
Articulation Angle - Left/Right 20° 20°
Forward - 1st 2.5 mile/h 4.1 km/h
Forward - 2nd 3.4 mile/h 5.5 km/h
Forward - 3rd 5 mile/h 8 km/h
Forward - 4th 6.9 mile/h 11 km/h
Forward - 5th 10.6 mile/h 17.1 km/h
Forward - 6th 14.5 mile/h 23.3 km/h
Forward - 7th 19.9 mile/h 32 km/h
Forward - 8th 29 mile/h 46.6 km/h
Reverse - 1st 2 mile/h 3.2 km/h
Reverse - 2nd 3.7 mile/h 6 km/h
Reverse - 3rd 5.4 mile/h 8.7 km/h
Reverse - 4th 8.4 mile/h 13.5 km/h
Reverse - 5th 15.7 mile/h 25.3 km/h
Reverse - 6th 23 mile/h 36.8 km/h
Fuel Capacity 104 gal (US) 394 l
Cooling System 15 gal (US) 57 l
Hydraulic System - Total 26.4 gal (US) 100 l
Hydraulic System - Tank 16.9 gal (US) 64 l
Diesel Exhaust Fluid 5.8 gal (US) 22 l
Transmission - Differential - Final Drives 18.5 gal (US) 70 l
Engine Oil 7.9 gal (US) 30 l
Tandem Housing - Each 20 gal (US) 76 l
Front Wheel Spindle Bearing Housing 0.13 gal (US) 0.5 l
Circle Drive Housing 1.8 gal (US) 7 l
Forward/Reverse Gears 8 Forward/6 Reverse 8 Forward/6 Reverse
Transmission APECS, Direct Drive, Powershift APECS, Direct Drive, Powershift
Brakes - Service Multiple Oil Disc Multiple Oil Disc
Brakes - Service - Surface Area 3565 in² 23000 cm²
Brakes - Parking Multiple Oil Disc Multiple Oil Disc
Brakes - Secondary Dual Circuit Dual Circuit
Circuit Type Parallel Parallel
Pump Type Variable Piston Variable Piston
Pump Output 55.7 gpm 210 L/min
Maximum System Pressure 3500 psi 24150 kPa
Reservoir Tank Capacity 16.9 gal (US) 64 l
Standby Pressure 885 psi 6100 kPa
Drawbar - Width 3 in 76.2 mm
Circle - Diameter 60.2 in 1530 mm
Circle - Blade Beam Thickness 1.6 in 40 mm
Drawbar - Height 6 in 152 mm
Front Frame Structure - Width 12 in 305 mm
Front Frame Structure - Height 12.6 in 321 mm
Circle - Height 5.4 in 138 mm
Drawbar - Thickness 0.5 in 12.7 mm
Front-Top/Bottom Plate - Width 12 in 305 mm
Front-Top/Bottom Plate - Thickness 0.87 in 22 mm
Front Axle - Height to Center 23.5 in 596 mm
Front Axle - Wheel Lean - Left/Right 18° 18°
Front Axle - Total Oscillation per Side 32° 32°
Circle Centershift - Right 28.7 in 728 mm
Circle Centershift - Left 27.4 in 695 mm
Moldboard Sideshift - Right 26 in 660 mm
Moldboard Sideshift - Left 20.1 in 510 mm
Maximum Blade Position Angle 90° 90°
Blade Tip Range - Forward 40° 40°
Blade Tip Range - Backward
Maximum Shoulder Reach Outside of Tires - Right 77.9 in 1978 mm
Maximum Shoulder Reach Outside of Tires - Left 70.5 in 1790 mm
Maximum Lift Above Ground 18.9 in 480 mm
Maximum Depth of Cut 28.1 in 715 mm
Ripping Depth - Maximum 16.8 in 426 mm
Ripper Shank Holder Spacing 21 in 533 mm
Ripper Shank Holders 5 5
Penetration Force 20812 lb 9440 kg
Pry-Out Force 27794 lb 12607 kg
Machine Length Increase, Beam Raised 40.6 in 1031 mm
Rear - Scarifying Depth, Maximum 16.8 in 426 mm
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holder Spacing 4.6 in 116 mm
Mid, V-Type - Scarifier Shank Holder Spacing 4.6 in 116 mm
Mid, V-Type - Scarifier Shank Holders 11 11
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holders 5 or 11 5 or 11
Front, V-Type, 5 or 11 Tooth - Working Width 40.6 in 1031 mm
Front, V-Type - Working Width 47.4 in 1205 mm
Front, V-Type, 5 or 11 Tooth - Scarifying Depth, Maximum 18.4 in 467 mm
Mid, V-Type - Scarifying Depth, Maximum 11.5 in 292 mm
Mid, V-Type - Working Width 46.6 in 1184 mm
Rear - Working Width 84 in 2133 mm
Rear - Scarifier Shank Holders 9 9
Rear - Scarifier Shank Holder Spacing 10.5 in 267 mm
Brakes ISO 3450 ISO 3450
Steering ISO 5010 ISO 5010
ROPS/FOPS ISO 3471/ISO 3449 ISO 3471/ISO 3449
Sound ISO 6394; ISO 6395 ISO 6394; ISO 6395
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.9 kg (4.2 lb) of refrigerant which has a CO2 equivalent of 2.717 metric tonnes (2.994 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.9 kg (4.2 lb) of refrigerant which has a CO2 equivalent of 2.717 metric tonnes (2.994 tons).
Height 19.9 in 506 mm
Width 7.9 in 201 mm
Sidewall Thickness - Inner 0.63 in 16 mm
Sidewall Thickness - Outer 0.71 in 18 mm
Drive Chain Pitch 2 in 50.8 mm
Wheel Axle Spacing 60 in 1523 mm
Tandem Oscillation - Front Up 15° 15°
Tandem Oscillation - Front Down 25° 25°
Height - Top of Cab 130 in 3308 mm
Length - Counterweight to Ripper 399 in 10136 mm
Width - Outside Front Tires 98.9 in 2511 mm
Length - Front Axle to Mid Tandem 241 in 6123 mm
Length - Front Tire to Rear of Machine 351 in 8912 mm
Length - Front Axle to Moldboard 100 in 2552 mm
Length - Between Tandem Axles 60 in 1523 mm
Width - Outside Rear Tires 98.9 in 2511 mm
Width - Tire Center Lines 84.3 in 2140 mm
Height - Front Axle Center 23.5 in 596 mm
Height - Exhaust Stack 128 in 3256 mm
Height - Top of Cylinders 120 in 3040 mm
Ground Clearance - Rear Axle 13.3 in 339 mm

150 / 150 AWD JOY Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Air cleaner, dual stage, dry type, diesel, with automatic engine derate and automatic dust ejector, service indicator through Cat Messenger
  • Air-to-air after cooler (ATAAC)
  • Belt, serpentine, automatic tensioner
  • Brakes, oil disc, four-wheel, hydraulic
  • Demand fan, hydraulic, swing-out
  • Diesel exhaust fluid tank, 22.0 L (5.8 gal) ground level access, and sediment drain
  • Differential Lock/Unlock, Automatic
  • Drain, engine oil, ecology
  • Economy mode
  • Electronic over speed protection
  • Engine, C9.3 U.S. EPA Tier 4 Final/EU Stage V emission standards
  • Fuel tank, 394 L (104 gal), ground level access and sediment drain
  • Parking brake - multi-disc, sealed, oil-cooled
  • Priming pump, fuel
  • Rear axle, modular
  • Sediment drain, fuel tank
  • Tandem drive
  • Transmission, 8F/6R, powershift, direct drive, Advanced Productivity Electronic Control Strategy (APECS)

ELECTRICAL

  • Alarm, back up
  • Alternator, 150 ampere, sealed
  • Batteries, maintenance free, heavy duty, 1125 CCA
  • Breaker panel, ground accessible
  • Cab harness and electrical hydraulic valves
  • Electrical system, 24V
  • Grade Control Ready - Cab harness, software, electrical hydraulic valves, bosses and brackets
  • Lights, roof-mounted roading, reversing, LED stop and tail
  • Product Link
  • Starter, electric

OPERATOR ENVIRONMENT

  • Accelerator
  • Air conditioning with heater
  • Arm and wrist rest, electronically adjustable
  • Articulation, automatic Return-to-Center
  • Cat Messenger operator information system
  • Centershift pin indicator
  • Coat hook
  • Cup holder
  • Display, digital speed and gear
  • Doors, left and right side with wiper
  • Gauge, machine level
  • Gauge cluster (analog) - fuel, articulation, engine coolant temp, engine RPM, hydraulic oil temp, regen, DEF
  • Hour meter, digital
  • Joystick hydraulic controls right/left blade lift with float position, circle drive, blade sideshift and tip, centershift, front wheel lean, articulation and power steering
  • Joystick, adjustable armrests
  • Joystick gear selection
  • Joystick hydraulic power steering
  • Ladders, cab, left and right side
  • Lights, night time cab
  • Mirror, inside rearview, wide angle
  • Power port, 12V
  • Radio Ready, Entertainment
  • ROPS cab, sound suppressed 70 dB(A)
  • Seat, cloth-covered, comfort suspension
  • Seat belt, retractable 76 mm (3 in)
  • Storage area for cooler/lunchbox
  • Throttle control, electronic
  • Windows, laminated glass: - fixed front with intermittent wiper - door with intermittent wipers (3)
  • Windows: tempered: - left and right side wipers - rear and intermittent wiper

FLUIDS

  • Antifreeze
  • Extended Life Coolant to -35° C (-30° F)

TIRES, RIMS AND WHEELS

  • Partial allowance for tires on 254 — 607 mm (10 — 24 in) multi-piece rims is included in the base machine price and weight

OTHER STANDARD EQUIPMENT

  • Accumulators, brake, dual certified
  • Anti-glare paint
  • Bumper, rear, integrated with hitch
  • CD ROM Parts Book
  • Clutch, circle drive slip
  • Cutting edges: - 152 — 16 mm (6 — 5/8 in) - curved DH-2 steel - 19 mm (3/4 in) mounting bolts
  • Doors (3), engine compartment, locking
  • Drawbar - 6 shoes, replaceable wear strips
  • Electrical hydraulic valves, hydraulic lines for base 8 functions
  • Endbits: - 16 mm (5/8 in) DH-2 steel - 19 mm (3/4 in) mounting bolts
  • Fluid check, ground level
  • Frame, articulated, with safety lock
  • Ground level engine shutdown
  • Hammer (emergency exit)
  • Horn, electric
  • Hydraulic lines for base functions
  • Lockout, hydraulic implement (for roading and servicing)
  • Moldboard
  • Mounting, cab roof accessories
  • Pump, hydraulic, high capacity, 98 cm³ (6 in³)
  • Radiator, cleanout access (both sides with swing doors)
  • Secondary steering
  • Serviceability, LH side
  • S·O·S„  ports: engine, hydraulic, transmission, coolant, fuel
  • Tandem walkway/guards
  • Tool box

150 / 150 AWD JOY Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alternator, 280 ampere
  • Batteries: extreme duty, 1,400 CCA
  • Lights: Headlights, high
  • Lights: Headlights, low
  • Lights: Working lights, basic
  • Lights: Working lights, plus, LED
  • Lights: Warning: beacon or strobe
  • Lights: Mounting for warning light

GUARDS

  • Articulation guard
  • Fenders, front
  • Fenders, rear
  • Front axle guard
  • Sound suppression (bottom)
  • Sound suppression (enclosure)
  • Transmission

OPERATOR ENVIRONMENT

  • Mirrors, outside: heated 24V
  • Mirrors, outside: mounted
  • Comfort Plus Arrangement
  • Comfort Premium Arrangement

POWER TRAIN

  • All Wheel Drive
  • Precleaner, snow
  • Starter, extreme duty, 1,000 Amps
  • Transmission, autoshift

OTHER ATTACHMENTS

  • Attachment Ready Option (ARO)
  • Cross Slope
  • Accumulators, blade lift
  • Camera, rearview
  • Cat Product Link 321SR
  • Cat Product Link 522
  • Drain, ecology, engine Wiggins
  • Heater, engine coolant: 120V
  • Heater, engine coolant: 240V
  • Hydraulic arrangements with one or more additional hydraulic valves are available for rear ripper, dozer, snow plow and snow wing.
  • Snow wing mounting, frame ready
  • Starting aid, ether
  • Reversing fan, automatic or manual
  • Cat Grade with 3D

WORK TOOLS/G.E.T.

  • Blade extension, left hand, 610 mm (2 ft)
  • Blade extension, right hand, 610 mm (2 ft)
  • Counterweight
  • Cutting edges, curved
  • Endbits, overlay
  • Front lift group, mounting
  • Front lift group, mechanical
  • Grader bit, narrow and super penetration
  • Mid-Mount Scarifier, Package
  • Moldboard: 4267 mm — 610 mm — 22 mm (14 ft× 24 in — 7/8 in)
  • Moldboard: 4267 mm — 686 mm — 25 mm (14 ft — 27 in — 1 in)
  • Push plate
  • Ripper, rear
  • Ripper tooth
  • Scarifier, front
  • Snow Arrangement
  • Snow Wing Ready Package
  • Tow hitch

MACHINE ARRANGEMENTS

  • Canadian Arrangement
  • European Arrangement
  • TUV Roading Arrangement

OPTIONAL TIRE ARRANGEMENTS

  • Rim Size - 9 × 24; Wheel Group - Single-Piece; Tires - 14.0R24
  • Rim Size - 13 × 25; Wheel Group - Single-Piece; Tires - 17.5R25
  • Rim Size - 10 × 24; Wheel Group - Multi-Piece; Tires - 14.0R24
  • Rim Size - 10 × 24; Wheel Group - Multi-Piece; Tires - 14.0-24
  • Rim Size - 14 × 25; Wheel Group - Multi-Piece; Tires - 17.5R25
  • Rim Size - 14 × 25; Wheel Group - Multi-Piece; Tires - 17.5-25
  • Note: Consult your dealer for individual tire width, size and brand.

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 3D for Motor Graders

    Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

  • Cat Grade with Cross Slope for Motor Graders

    Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 150 / 150 AWD JOY compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Tools And Expert Help At Every Turn

Media Gallery

150 Motor Grader

150 Motor Grader

150 Motor Grader

150 Motor Grader

150 Motor Grader

150 Motor Grader

150 Motor Grader in Snow

150 in the deser

150 Motor Grader
150 Motor Grader
150 Motor Grader
150 Motor Grader
150 Motor Grader
150 Motor Grader
150 Motor Grader in Snow
150 in the deser

Cat 150 AWD Motor Grader Demo

150 Motor Grader

150 Motor Grader

150 Motor Grader

150 Motor Grader

150 Motor Grader

Advanced Control Joysticks | Cat® Motor Graders

Cat® M Series Motor Graders | Integrated Technologies

Cat Motor Graders

Cat 150 AWD Motor Grader Demo
150 Motor Grader
150 Motor Grader
150 Motor Grader
150 Motor Grader
150 Motor Grader
Advanced Control Joysticks | Cat® Motor Graders
Cat® M Series Motor Graders | Integrated Technologies
Cat Motor Graders

360 View
360 View