140 GC Motor Grader

Motor Graders 140 GC Tier 4 / Stage V


Key Specs

Engine Power (ISO 14396)
196 hp
147 kW
Operating Weight - Typically Equipped
38725 lb
17565 kg
Blade Width
12 ft
3.7 m

Overview

New Generation Performance, Efficiency and Comfort

The Cat® 140 GC motor grader delivers reliable performance and fuel efficiency for roadwork, site prep, and grading. Easy service access and operator comfort features boost productivity and reduce operating costs.

Benefits

Low Cost-Per-Hour Operation

Extended maintenance cycles, demand fan, and optional reversing fan keep your overall costs down.

Cab Designed for Comfort

Boost productivity and efficiency with cab comfort options.

Reliable Performance

Get precise, consistent blade movement with the Cat C7.1 engine and controls along with added traction with the AWD option.

Features At A Glance

Displaying 1-6 of 6

Built to Perform

Built to Perform

  • Increase your fuel economy up to 5% with the standard Eco mode.
  • The on-demand fan reduces fuel consumption and under-hood heat for longer component life.
  • Improve productivity with the Electronic Throttle Control which matches engine power and torque to application requirements.
  • The powershift transmission with torque converter and machine balanced design ensures that you get full drawbar power to the ground with the Cat C7.1 engine.
  • The all-wheel drive (AWD) option assists with traction and maneuvering in loose material. The increased power with all wheel drive handles rough terrain with extra traction for better productivity.
  • The hydraulic system offers a multifunction capability for precise and predictable performance resulting in a more consistent grade.
  • Increase your maneuverability with the articulation hitch to give you a shorter turning radius.
  • The Digital Blade Slope Meter option shows you the grade without relying on manual grade checkers to keep your work site more productive and safer.
  • Product Link provides location, machine hours, fuel usage, productivity, idle time, diagnostic codes, and other machine data on demand through the VisionLink� online interface, which helps you improve jobsite efficiency with lower operating costs.
Work in Comfort

Work in Comfort

  • Choose your comfort level in the cab with standard, mechanical suspension or air suspension seat.
  • Easily adjust the control console and steering wheel.
  • The high capacity Heating, Ventilation and Air Conditioning (HVAC) system option circulates fresh air, prevents dust entry and keeps windows from fogging.
  • Quickly find your current gear in the front display.
  • Easily add a radio to the cab using the built-in mounting location option.
Reliable, Whatever the Environment

Reliable, Whatever the Environment

  • The drawbar circle moldboard stays factory tight providing precision grading pass after pass.
  • The machine structure is built for a long life. It's designed to use several types of work tools, such as a front blade.
  • A slip clutch option protects the circle drive if the machine strikes an immovable object.
  • The front axle maximizes bearing life while also minimizing maintenance.
  • Reduce daily greasing requirements and costly repairs to your circle and pinion with the Circle Saver option.
Safely Home Every Day

Safely Home Every Day

  • See what's behind you with the rear camera option. The dedicated display can always be on to ensure a safe work environment.
  • Optional dual front cameras offer more visibility to you while roading and working with the blade.
  • In the event of an engine stall, count on the secondary steering system option to help stop the machine safely.
  • Use three points of contact when entering and exiting the machine with strategically placed walk ways and grab rails.
  • The optional four-point safety harness seat belt provides extra protection.
  • Ground level engine shut-off switch stops all fuel to the engine when activated and shuts down the machine.
  • See the rear of your machine with side and rearview mirrors.
  • Work past sundown using the strategically placed lights for night time visibility.
Simplified Maintenance

Simplified Maintenance

        
  • Filters, such as fuel, engine air, and oil filters, are grouped together for easy access and preventative maintenance.
  •     
  • The standard drawbar circle moldboard increases durability using hardened circle teeth and replaceable wear inserts to help sustain factory tightness.
  •     
  • Hydraulic brakes are well oiled to keep them maintenance free.
  •     
  • The standard bottom guard shields the transmission and filter. Optional guarding underneath the cab protects your machine from damage in demanding applications.
  •     
  • Spend less time cleaning the cooling system with the reversing fan option, which reduces costs when cleaned once per week for more uptime.
  •     
  • Remote Troubleshoot connects you to a dealer service pro to help solve your problem and quickly get you to work.
  •     
  • Remote Flash works around your schedule to ensure your machine's software is up to date for optimal performance.
  •     
  • The new hydraulic system includes integrated work port pressure relief, an integrated dead engine implement lower, and reduction in leak points for safety and quality.
  •     
  • S•O•S Ports are available for simplifying maintenance and allowing for quick, easy extraction of fluid samples for analysis.
  •     
  • The hydraulic system includes integrated work port pressure relief, an integrated dead engine implement lower, and reduction in leak points for safety and quality.
Expand Your Capabilities

Expand Your Capabilities

  • Improve the performance and efficiency of your machine with the standard or heavy-duty push block and counterweight options.
  • Ripper and scarifier options are available to assist with grading hard ground.
  • The front lift group option is ready for attachments like the straight front blade.
  • Expand your machine's capabilities with the tow hitch.
  • For more road coverage, add a moldboard extension to add 605 mm (24 in).

Product Specifications for 140 GC

Engine Power (ISO 14396) 196 hp 147 kW
Bore 4.1 in 105 mm
Derating Altitude 9842 ft 3000 m
Displacement 427.8 in³ 7.01 l
Emissions U.S. EPA Tier 4 Final/EU Stage V U.S. EPA Tier 4 Final/EU Stage V
Engine Model Cat 7.1 Cat 7.1
Engine RPM 2,200 2,200
Standard Capability 109 °F 43 °C
High - Ambient Capability 122 °F 50 °C
Maximum Torque - ISO 9249 616 lb/ft 835 N·m
Stroke 5.3 in 135 mm
Torque Rise - ISO 9294 40% 40%
Number of Cylinders 6 6
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture.
Note (2) Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Note (3) Power as declared per ISO 14396 Power as declared per ISO 14396
Engine Power AWD (ISO 14396) 196 hp 147 kW
Operating Weight - Typically Equipped 38725 lb 17565 kg
Note *Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, rear ripper, tires on multi-piece rims (*17.5-25 Bias/**17.5R-25), and other equipment. *Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, rear ripper, tires on multi-piece rims (*17.5-25 Bias/**17.5R-25), and other equipment.
Blade Width 12 ft 3.7 m
Arc Radius 16.3 in 413 mm
Blade Height 24 in 610 mm
Cutting Edge Width 6 in 152 mm
End Bit 6 in 152 mm
Throat Clearance 4.4 in 112 mm
Width All Wheel Drive (AWD) 99.3 in 2523 mm
Length of Machine* 406.7 in 10322 mm
Maximum Height 132.4 in 3363 mm
Width 95.6 in 2428 mm
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper.
Circle Center Shift Left 29.6 in 752 mm
Circle Center Shift Right 28.7 in 728 mm
Maximum Depth of Cut 28.1 in 715 mm
Maximum Lift Above Ground 18.7 in 475 mm
Maximum Shoulder Reach Left 74.3 in 1886 mm
Maximum Shoulder Reach Right 71.3 in 1812 mm
Moldboard Side Shift Left 25.6 in 649 mm
Moldboard Side Shift Right 20.7 in 526 mm
Blade Tip Range Backward 5 5
Blade Tip Range Forward 40 40
Fuel Tank 78 gal (US) 295 l
Circle Drive with Slip Clutch 2 gal (US) 7.5 l
Circle Drive without Slip Clutch 0.5 gal (US) 2 l
Cooling System 40 l 10.6 gal (US)
Engine Crankcase 5.5 gal (US) 21 l
Diesel Exhaust Fluid Tank (Tier 4 Only) 4.2 gal (US) 16 l
Hydraulic System 11.9 gal (US) 45 l
Transmission 4.8 gal (US) 18 l
All-Wheel Drive Weight (AWD) (Stage V)* 40543 lb 18390 kg
All-wheel Drive Weight (AWD) (Tier 4 Final)** 42119 lb 19105 kg
Weight (Tier 4 Final)** 40488 lb 18365 kg
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas.

140 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Standard Seat
  • Steering Wheel/Lever Controls
  • Base Cab
  • Information Display Screen
  • Halogen Lighting
  • Entertainment Radio Ready
  • Product Link
  • Cell Phone Holder

Powertrain

  • Cat C7.1
  • Eco mode
  • On-Demand Fan
  • No-Spin Differential

Safety

  • Parking Brake
  • Signaling/Warning Horn
  • Rearview Mirror
  • Hydraulic Brakes
  • Sideview Mirrors
  • Walkways and Grab Rails
  • Hydraulic System with Integrated Work Port Pressure Relief
  • Hydraulic System with Integrated Dead Engine Implement Lower

140 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Mechanical Suspension Seat
  • Air Suspension Seat
  • ROPS/FOPS
  • Heating/Cooling Cab System
  • Rear Wiper
  • Canopy
  • Cab Plus
  • Rear Window Screen
  • Front Wipers
  • Digital Blade Slope Meter

Powertrain

  • Reversing Fan
  • All-Wheel Drive (AWD)

Drawbar Circle Moldboard

  • Circle Drive Slip Clutch
  • Circle Saver

Safety

  • Rearview Camera
  • Secondary Steering System
  • Front View Camera
  • Four-point Safety Harness Seat Belt

Versatility

  • Scarifier
  • Counterweight
  • Push Block
  • Front Lift Group From Factory
  • Snow Wing
  • Front Blade
  • L3 Tires
  • Sy-Klone Pre-Cleaner

See how 140 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Tools And Expert Help At Every Turn

Media Gallery

140 GC

140 GC

140 GC

140 GC

140 GC

140 GC
140 GC
140 GC
140 GC
140 GC

The Cat® 140 GC Motor Grader – Performance at Low Cost

The Cat® 140 GC Motor Grader – Performance at Low Cost

360 View
360 View

Check out current offers for the 140 GC

View More Offers