140 Motor Grader

Motor Graders 140 / 140 AWD LVR

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - EEC 80/1269
250 hp
186 kW
Operating Weight - Typically Equipped
44613 lb
20236 kg
Blade Width
12 ft
3.7 m

Overview

Get More Done Comfortably and Efficiently

The Cat® 140 uses 45 years of refined steering wheel and lever controls experience for more precise grading. With a range of technology options, you can improve grading accuracy and save on materials. With lowered maintenance intervals, the 140 Motor Grader sets the pace for low operating costs, while maintaining productivity and efficiency.

Benefits

Lower maintenance costs

Extend typical maintenance intervals with the new filtration technology and grouped filters for easy access.

Cab Designed for comfort

Be productive and comfortable with steering wheel and lever controls and the ergonomically adjustable console and seat.

Material savings

Use less material with scalable Cat Grade technology solutions to increase accuracy and consistency.

Product Specifications for 140 / 140 AWD LVR

Net Power - EEC 80/1269 250 hp 186 kW
Net Power - ISO 9249/SAE J1349 250 hp 186 kW
Standard Capability 109 °F 43 °C
Engine RPM 2,000 2,000
Engine Model Cat C9.3 Cat C9.3
Bore 4.5 in 115 mm
Emissions U.S. EPA Tier 4 Final/EU Stage V U.S. EPA Tier 4 Final/EU Stage V
Displacement 567.5 in³ 9.3 l
Stroke 5.9 in 149 mm
Number of Cylinders 6 6
Torque Rise - ISO 9294 44% 44%
Operating Weight - Typically Equipped 44613 lb 20236 kg
Blade Width 12 ft 3.7 m
Cutting Edge 6 in 152 mm
Arc Radius 16.3 in 413 mm
Throat Clearance 6.5 in 166 mm
End Bit 6 in 152 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas.
Basic Blade Width 140 in 3556 mm
Length of Machine* 397.6 in 10100 mm
Width 97.6 in 2480 mm
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper.
Maximum Height 132 in 3354 mm
Hydraulic System 14.5 gal (US) 55 l
Engine Crankcase 7.9 gal (US) 30 l
Circle Drive 1.8 gal (US) 7 l
Fuel Tank 100 gal (US) 378 l
Front Wheel Spindle Bearing - Each 0.13 gal (US) 0.5 l
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper.
All-Wheel Drive (AWD) Weight 44,613 lb 20236 kg
Maximum Lift Above Ground 18.9 in 480 mm
Maximum Depth of Cut 28.9 in 735 mm

140 / 140 AWD LVR Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Vinyl Seat
  • Information Display Screen
  • Base cab
  • Entertainment Radio Ready
  • HVAC
  • ROPS, Standard Sound Suppression
  • Halogen Lighting

CAT TECHNOLOGY

  • Product Link

ENGINE

  • C9.3
  • ECO Mode

DRAWBAR CIRCLE MOLDBOARD

  • Standard Drawbar Circle Moldboard
  • Circle Drive Slip Clutch

SAFETY

  • Rearview Mirror
  • Hydraulic Brakes
  • Secondary Steering System
  • Signaling/Warning Horn
  • Side View Mirrors

VERSATILITY

  • Front Bolster

140 / 140 AWD LVR Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Air Suspension Adjustable Seat
  • Canopy
  • Cab Plus
  • Rear Wiper
  • Communication Radio Mounting
  • Rear Window Screen
  • Defrost Fans
  • LED Lighting

CAT TECHNOLOGY

  • Cat Grade with Cross Slope
  • Cat Grade Attachment Ready Option (ARO)
  • Cat Grade with Cross Slope Indicate
  • Digital Blade Slope Meter
  • Stable Blade
  • Remote Services

ENGINE

  • Reversing Fan
  • All-Wheel Drive (AWD)

DRAWBAR CIRCLE MOLDBOARD

  • Top Adjust Drawbar Circle Moldboard
  • Circle Saver

SAFETY

  • Rearview Camera

VERSATILITY

  • Counterweight
  • Push Block
  • Front Lift Group
  • Mast Type - Snow Wing
  • Mast-Less - Snow Wing
  • Ripper/Scarifier
  • Auxiliary Hydraulic Lines
  • Moldboard Extension
  • Front Blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 3D for Motor Graders

    Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

  • Cat Grade with Cross Slope for Motor Graders

    Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 140 / 140 AWD LVR compares against frequently compared products.

Tools And Expert Help At Every Turn

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Media Gallery

140 Motor Grader

140 Motor Grader

140 Motor Grader

140 Motor Grader

140 Motor Grader

140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader
140 Motor Grader

140 Cat® Motor Grader – Steering Wheel and Lever Controls

140 Cat® Motor Grader – Steering Wheel and Lever Controls

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 140 / 140 AWD LVR

Start 140 / 140 AWD LVR Tour
close

Check out current offers for the 140 / 140 AWD LVR

View More Offers