Teaser with multiple items

of

Text Editor 2

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Aenean sed enim sit amet massa ultrices blandit. Suspendisse potenti. Pellentesque gravida magna at ante iaculis facilisis. Suspendisse elementum suscipit enim sed posuere. Nulla magna lacus, accumsan ac blandit et, convallis sed dolor. Nulla ut enim eros. Maecenas rhoncus tempor ante, a lacinia augue malesuada sed. Etiam sit amet justo vel ligula finibus dignissim non vel sapien. Fusce feugiat mollis dolor sit amet aliquam. Donec blandit vitae libero a vestibulum. Mauris vel nisi purus.

List 3

1 - 4 items
  • 814
    Engine Model
    Cat® C7.1
    Cat® C7.1
    Operating Weight (Tier 4 Final/Stage V)
    48526 lb
    22011 kg
    Net Power - SAE J1349:2011
    249 hp
    186 kW

    814

    Cat Wheel Dozers are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to support your job site efficiently and safely while lowering owning and operating costs.
    Introduced in the 1970's, the 814 has been the industry leader for almost 50 years. Focused on helping our customers succeed, we have continued to build upon each new series. The 814 continues our legacy of reliability, performance, safety, operator comfort, serviceability, and efficiency.

    Learn More
  • 824
    Engine Model
    Cat® C15 
    Cat® C15 
    Operating Weight – Straight Blade (Tier 4 Final/Stage V)
    74966 lb
    34004 kg
    Net Power - SAE J1349:2011
    405 hp
    302 kW

    824

    Cat® wheel dozers combine the power of a track dozer with the mobility of a wheeled machine to help deliver high production at low operating costs in a variety of applications — from surface mining cleanup to coal stock piling, road maintenance to reclamation.

    Learn More
  • 844
    Engine Model
    Cat® C27
    Cat® C27
    Operating Weight
    165089 lb
    74883 kg
    Net Power - SAE J1349:2011 - Standard Ambient
    732 hp
    546 kW

    844

    Maximize productivity in mining applications with the Cat® 844 Wheel Dozer, designed with efficiency in mind. Enhanced maintenance capabilities and simplified serviceability make for a long lifecycle, low owning and operating costs, and more uptime. Move more material with a machine built for the toughest conditions.

    Learn More
  • 854
    Engine Model
    Cat C32B
    Cat C32B
    Operating Weight
    224647 lb
    101898 kg
    Emissions (U.S. EPA Tier 4 Final): Net Power ISO - 9249
    814 hp
    607 kW

    854

    Engineered for demanding work in large dozing applications, the Cat® 854 Wheel Dozer is the largest in the Cat lineup and is an ideal match for large mining operations, power-generating utilities, the general contracting industry and wherever mobility, versatility and compaction are needed. Like all Cat Wheel Dozers, the 854 is designed with durability built in, ensuring maximum availability through multiple lifecycles. With optimized performance and simplified serviceability, the 854 will allow you to move more material efficiently and safely at a lower cost per ton.

    Learn More

Accordion with single item authored

of