Engine
| Engine Model | Cat® C11 Cat® C11 | 
| Engine Power - Tier 3 Engine - ISO 14396:2002 | 271 hp 202 kW | 
| Engine Power - VR Engine - ISO 14396:2002 | 271 hp 202 kW | 
| Bore | 5.1 in 130 mm | 
| Stroke | 5.5 in 140 mm | 
| Displacement | 680.4 in³ 11.1 l | 
| Note (1) | Power ratings apply at a rated speed of 1,800 rpm when tested under the reference conditions for the specified standard. Power ratings apply at a rated speed of 1,800 rpm when tested under the reference conditions for the specified standard. | 
| Note (2) | All rating conditions are based on ISO/TR14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (59° F) and fuel inlet temperature 40° C (104° F). All rating conditions are based on ISO/TR14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (59° F) and fuel inlet temperature 40° C (104° F). | 
| Note (3) | No engine derating required up to 3048 m (10,000 ft) for Tier 3 Engine and 1828 m (6,000 ft) for VR Engine. No engine derating required up to 3048 m (10,000 ft) for Tier 3 Engine and 1828 m (6,000 ft) for VR Engine. | 
| Note (4) | Optional Ventilation Reduction package available. Optional Ventilation Reduction package available. | 
| Note (5) | Optional engine with emissions equivalent to U.S. EPA Tier 3 and EU Stage IIIA is also available. Optional engine with emissions equivalent to U.S. EPA Tier 3 and EU Stage IIIA is also available. |