Efficient Mobile Power

Reliable rental power for a wide range of applications

Cat® XQ330 Generator
Cat® XQ330 Generator

The new Cat® XQ330 Generator

Continue operations despite any disaster with temporary power offered by the Cat® XQ330 Generator and its convenient all-in-one features designed for expedient dispatch. Easy to transport, control, and monitor, the XQ330 provides dependable and easy-to-use mobile power while meeting the most stringent environmental standards.

 

 

Power outages can stop critical operations at manufacturing, healthcare, commercial, event, and management facilities, resulting in the loss of services, products, and revenue. Thanks to the Cat XQ330 Generator, a rental solution which is able to generate prime and standby power, your power needs will be met despite any interruption. Featuring an efficient C9.3B diesel engine, this mobile generator is designed for quick setup and easy operation.

Environmental, social, and governance (ESG) goals don’t have to be compromised because of a power disruption. Like other Cat generators which meet the U.S. EPA Tier 4 Final emission standards, the Cat XQ330 Generator is capable of using up to 100% hydrotreated vegetable oil (HVO), a renewable diesel fuel meeting EN15940.
 

REQUEST A DEALER CONSULTATION

Control on the Go

Streamline transport, deployment, and maintenance thanks to essential components packaged in a weather-resistant container. In addition to superior sound attenuation, the enclosure is equipped with rental-ready features, such as a block heater, battery charger, permanent magnet generator (PMG), switchable voltage outputs, and an optional trailer mount.

Engineered for rental applications, the XQ330 is equipped with the EMCP 4.4 digital control panel providing an easy-to-access interface and a programmable logic controller functionality to accommodate changes in processes or application requirements. Critical access to the power meter, protective relay, engine, and generator parameters is provided by the user-friendly interface.

For added peace of mind, the generator set with Cat Connect technology can be remotely tracked and managed via a mobile device. Real-time data on fuel level, diesel exhaust fluid (DEF) level, battery voltage, and run status indicate if the asset is ready to run or needs any service, helping to ensure smooth operations and controlled costs.

Cat XQ330 Generator

Generating up to 288 kW of standby power or 264 kW of prime power, the readily available and rentable generator complies with the U.S. EPA’s Tier 4 Final emission standards.

of
of
of
of
  • XQ330 Tier 4 Final
    Rating Prime
    264 eKW (330 kVA)
    264 eKW (330 kVA)
    Frequency
    50/60 Hz
    50/60 Hz
    Voltage
    120 - 600 V
    120 - 600 V

    XQ330 Tier 4 Final

    The Cat® XQ330 provides world class performance and enhanced usability. This model is powered by the fuel-efficient Cat C9.3 Tier 4 Final compliant engine equipped with the Cat NOx Reduction System. Equipped with the EMCP 4.4 control panel, the XQ330 features a user-friendly interface and automatic generator set paralleling. A principle advantage of the control system offers simpler and faster voltage changes. Providing greater flexibility when moving between multiple job sites with differing frequency and voltage needs, the auto-configuration capability eliminates the time required when reprogramming units and potential errors. Additional features include lower noise levels and improved part load fuel consumption.

    Learn More

 

 

Press Release

Caterpillar Launches New Cat XQ330 Mobile Generator Set Meeting Advanced Global Emissions Standards

Caterpillar announces the introduction of the Cat XQ330 mobile diesel generator set, a new power solution for standby and prime power applications that meets U.S. EPA Tier 4 Final emission standards.

view press release
Cat® XQ330 Generator
Cat® XQ330 Generator

Cat Connect Comes Standard

The Cat XQ330 power module is equipped with Cat Connect technology and comes with a subscription for Remote Asset Monitoring (RAM) at no charge until December 31, 2024. The telematics send real-time information on fuel level, DEF level, battery voltage, and run status. Connected assets support peak operation with timely insights that help customers better control costs, improve performance, and reduce risks. 

Find Out More
Cat connect comes standard
Cat connect comes standard

Related Industries

 

 

Spec Sheets

Cat XQ330 Rental Generator Set

Standby 288 kW, 360 kVA
Prime 264 kW, 330 kVA
U.S. EPA Tier 4 Final
60/50 Hz
1800/1500 RPM 

Download pdf
Cat® XQ330 Rental Generator Set
Cat® XQ330 Rental Generator Set

Dealer Locator

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support.

Learn More
dealers
dealers

Electric Power News

Read the latest electric power news and articles relating to Cat electric power products by people in the know, on topics that matter to your business.  

Read More
ep news
ep news