Studio Shot

Dual Lock™ Pin Grabber Couplers 450 Backhoe Loaders Hydraulic

Request A Price Shop Now

Key Specs

Weight
343.9 lb
156 kg
Width
14.9 in
379 mm
Length
30.5 in
775 mm

Overview

Increase machine versatility and improve overall production.

Product Specifications for 450 Backhoe Loaders Hydraulic

Weight 343.9 lb 156 kg
Width 14.9 in 379 mm
Length 30.5 in 775 mm
Overall Height 13.7 in 348 mm
Pin Diameter 60 mm/60 mm (2.4 in/2.4 in) 60 mm/60 mm (2.4 in/2.4 in)
Machine Class 450 Backhoe Loaders 450 Backhoe Loaders
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed

See how 450 Backhoe Loaders Hydraulic compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Manual Dual Lock™ Coupler Overview

Cat® Hydraulic Dual Lock™ Coupler Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Manual Dual Lock™ Coupler Overview
Cat® Hydraulic Dual Lock™ Coupler Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 450 Backhoe Loaders Hydraulic

View More Offers