| Weight | 211.6 lb 96 kg | 
| Width | 13.4 in 340 mm | 
| Length | 25.3 in 642 mm | 
| Overall Height | 13.6 in 346 mm | 
| Pin Diameter | 45 mm/50 mm (1.8 in/2 in) 45 mm/50 mm (1.8 in/2 in) | 
| Machine Class | 415-430 Backhoe Loaders 415-430 Backhoe Loaders | 
| Interface Type | Pin On Pin On | 
