| Weight | 220.5 lb 100 kg |
| Width | 13.4 in 340 mm |
| Length | 25.7 in 652 mm |
| Overall Height | 14 in 355 mm |
| Pin Diameter | 45 mm/50 mm (1.8 in/2 in) 45 mm/50 mm (1.8 in/2 in) |
| Machine Class | 415-430 Backhoe Loaders 415-430 Backhoe Loaders |
| Interface Type | Pin On Pin On |
Key Specs
Increase machine versatility, reduce costs, and improve overall production with Cat® Pin Puller Couplers for Backhoe Loaders.
| Weight | 220.5 lb 100 kg |
| Width | 13.4 in 340 mm |
| Length | 25.7 in 652 mm |
| Overall Height | 14 in 355 mm |
| Pin Diameter | 45 mm/50 mm (1.8 in/2 in) 45 mm/50 mm (1.8 in/2 in) |
| Machine Class | 415-430 Backhoe Loaders 415-430 Backhoe Loaders |
| Interface Type | Pin On Pin On |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments