MH3295

Track Material Handlers MH3295 Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C18
Cat® C18
Operating Weight
222100 lb
100700 kg
Maximum Reach
57.7 ft
17590 mm

Overview

Built with Reach for Barge Loading/Unloading and Large Scrapyard Applications

The Cat® MH3295 material handler is built for productivity, safety, and long-term value. With a purpose-built design, advanced electro-hydraulic controls, and a smooth, dedicated swing pump, operators can move more material with great precision and less effort. The wide undercarriage helps ensure machine stability, while shared service parts and easy-access maintenance features help reduce downtime and operating costs. A comfortable cab, high visibility, and technologies like Cat Payload and 2D E-fence help operators work efficiently and safely all day. The MH3295 is designed to help boost jobsite performance and deliver long lasting durability.

Benefits

High Performance

The machine features a dedicated swing pump for smooth, coordinated movement, and a wide track undercarriage for optimum stability.

Designed for Production

Built for efficiency with operator specific electro-hydraulic controls, advanced Cat technologies to help boost productivity, and common service parts for easy maintenance.

Operator Comfort

The cab is designed with a rear stairway for convenient entry, full 360° visibility, and wide enclosed walkways to help ensure operator comfort and easy maintenance access.

Product Specifications for MH3295

Engine Model Cat® C18 Cat® C18
Net Power - ISO 9249 542 hp 404 kW
Net Power - ISO 9249 (DIN) 550 hp (metric) 550 hp (metric)
Engine Power - ISO 14396 543 hp 405 kW
Engine Power - ISO 14396 (DIN) 551 hp (metric) 551 hp (metric)
Bore 6 in 145 mm
Stroke 7 in 183 mm
Displacement 1105 in³ 18.1 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014, and China Nonroad Stage IV emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, Japan 2014, and China Nonroad Stage IV emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight 222100 lb 100700 kg
Note (1) Operating weight includes 10.6 m (34'9") Short boom, 8.1 m (26'7") Drop Nose stick, 750 mm (30") double grouser shoes, 15.5 mt (34,060 lb) counterweight and no work tool. Operating weight includes 10.6 m (34'9") Short boom, 8.1 m (26'7") Drop Nose stick, 750 mm (30") double grouser shoes, 15.5 mt (34,060 lb) counterweight and no work tool.
Maximum Reach 57.7 ft 17590 mm
Boom Short Boom 10.6 m (34'9") Short Boom 10.6 m (34'9")
Stick 8.1 m (26'7") Drop Nose stick 8.1 m (26'7") Drop Nose stick
Maximum Height 59.2 ft 18040 mm
Minimum Swing Radius-Front 19.3 ft 5880 mm
Maximum Depth 23.2 ft 7060 mm
Boom Pin Height 44.2 ft 13460 mm
Maximum Travel Speed 2.8 mile/h 4.5 km/h
Maximum Drawbar Pull 53729 lbf 580 kN
Gradeability 28°/53% 28°/53%
Maximum Pressure - Implements 5080 psi 35000 kPa
Maximum Pressure - Swing 4496 psi 31000 kPa
Maximum Pressure - Travel 5080 psi 35000 kPa
Swing Speed* 5.4 r/min 5.4 r/min
Swing Torque 267300 lbf·ft 362 kN·m
Note (1) *For CE-marked machine default value may be set lower. *For CE-marked machine default value may be set lower.
Fuel Tank Capacity 322.3 gal (US) 1220 l
Cooling System 18.8 gal (US) 71 l
Engine Oil 17.7 gal (US) 67 l
Final Drive - Each 5.3 gal (US) 20 l
Hydraulic System - Including Tank 195.5 gal (US) 740 l
Hydraulic Tank 114.1 gal (US) 432 l
Diesel Exhaust Fluid (DEF) Tank 21.1 gal (US) 80 l
Boom Short Boom 10.6 m (34'9") Short Boom 10.6 m (34'9")
Stick 8.1 m (26'7") Drop Nose stick 8.1 m (26'7") Drop Nose stick
Operating Height - To Top of Cab (Fixed) 19.7 ft 6010 mm
Shipping Height - Cab Tipped 12.4 ft 3790 mm
Height - Top of Exhaust 13.3 ft 4040 mm
Shipping Length (without stick) 34.3 ft 10460 mm
Upper Frame Width (includes walkways and handrails) 19.2 ft 5850 mm
Tail Swing Radius 15.9 ft 4840 mm
Counterweight Clearance 5.6 ft 1700 mm
Ground Clearance 2.8 ft 850 mm
Track Length to Center of Rollers 19.4 ft 5900 mm
Track Length 23.5 ft 7150 mm
Track Gauge-Retracted 13.4 ft 4080 mm
Track Gauge- Extended 15.9 ft 4840 mm
Undercarriage Width-Retracted,750 mm (30”) shoes 16.5 ft 5020 mm
Undercarriage Width-Extended 19 ft 5780 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.8 kg (6.17 lb) of refrigerant which has a CO2 equivalent of 4.004 metric tonnes (4.414 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.8 kg (6.17 lb) of refrigerant which has a CO2 equivalent of 4.004 metric tonnes (4.414 tons).

MH3295 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • Short Boom 10.6 m (34'9")
  • 8.1 m (26'7") Drop Nose stick

CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Automatic bi-level air conditioner
  • Keyless push-to-start engine control
  • Heated and cooled seat with air-adjustable suspension
  • 1829 mm (72") fixed riser
  • Polycarbonate windows
  • LED dome and floor lights
  • Rear entry

CAT TECHNOLOGY

  • VisionLink™
  • Remote Flash and Remote Troubleshoot
  • Cat Payload

ELECTRICAL SYSTEM

  • Maintenance-free batteries
  • LED lights on boom, stick, cab, and storage box
  • Centralized electrical disconnect switch
  • Power fuse module

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • Up to 3000 m (9,840 ft) altitude capability without engine power de-rate
  • Cold start capability -18°C (0°F)
  • Double element air filter with integrated pre-cleaner
  • Automatic engine speed control
  • 95 amp alternator
  • Single plane three horizontal cooling system
  • On-demand electric cooling fans with auto-reverse function

HYDRAULIC SYSTEM

  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • Automatic swing brake
  • Boom and stick lowering check valves
  • Boom and stick regeneration circuit
  • Medium pressure (grapple rotate)
  • High performance hydraulic return filter
  • Two travel speed modes

SAFETY AND SECURITY

  • Right-hand handrail and hand hold
  • Signal/warning horn
  • Secondary engine shutoff switch
  • Rearview, left-side, and right-side-view cameras
  • Cab avoidance
  • 2D E-fence
  • Swing Assist
  • Lockable external tool/storage box and fuel drain compartment
  • Easy lock cab tilting system

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Grouped location for engine oil and fuel filters

MH3295 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Auxiliary relay

HYDRAULIC SYSTEM

  • Joystick steering

SAFETY AND SECURITY

  • Inspection lighting

UNDERCARRIAGE AND STRUCTURES

  • Counterweight 15450 kg (34,060 lb)
  • Counterweight 17400 kg (38,360 lb)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how MH3295 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

MH3295 Material Handler

MH3295 Material Handler

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Check out current offers for the MH3295

View More Offers