MH3260

Track Material Handlers MH3260 Tier 4 / Stage V


Key Specs

Engine Model
Cat® C13
Cat® C13
Operating Weight
133200 lb
60420 kg
Maximum Reach
59.1 ft
18000 mm

Overview

Power, Productivity, and Comfort

The Cat® MH3260 offers optimum performance for your material handling applications. Featuring a spacious, ergonomic cab, the MH3260 offers a comfortable work environment to help keep you productive all day long. Long maintenance intervals and low fuel consumption help reduce operating costs. The MH3260 helps provide the safety and reliability you need for your toughest applications.

Benefits

Optimum Performance

The engine, reversing fan cooling system, and a wide mechanical variable undercarriage help optimize machine performance.

Low Operating Costs

Long maintenance intervals and few connections and hoses help you get more done at a low cost.

Operator Comfort

The large cab provides the space and visibility you need to help keep you safe and working comfortably all day long.

Less CO₂ Emissions

The MH3260 emits less CO₂ than the previous 345C MH.

Product Specifications for MH3260

Engine Model Cat® C13 Cat® C13
Net Power - ISO 9249 424 hp 316 kW
Net Power - ISO 9249 (DIN) 430 hp (metric) 430 hp (metric)
Engine Power - ISO 14396 425 hp 317 kW
Engine Power - ISO 14396 (DIN) 431 hp (metric) 431 hp (metric)
Bore 5 in 130 mm
Stroke 6 in 157 mm
Displacement 763 in³ 12.5 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, exhaust gas aftertreatment and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, exhaust gas aftertreatment and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight 133200 lb 60420 kg
Note (1) Operating weight includes Material Handler (MH) Boom, 9.1 m (29'10") industrial stick, 12 mt (26,460 lb) counterweight, 750 mm (30") triple grouser shoes, full fuel tank, 75 kg (165 lb) operator, grapple 3000 kg (6,610 lb). Operating weight includes Material Handler (MH) Boom, 9.1 m (29'10") industrial stick, 12 mt (26,460 lb) counterweight, 750 mm (30") triple grouser shoes, full fuel tank, 75 kg (165 lb) operator, grapple 3000 kg (6,610 lb).
Maximum Reach 59.1 ft 18000 mm
Boom MH 9.9 m (32'6") MH 9.9 m (32'6")
Stick Industrial 9.1 m (29'10") Industrial 9.1 m (29'10")
Maximum Height 58.5 ft 17820 mm
Minimum Swing Radius-Front 13.1 ft 4000 mm
Maximum Depth 26.7 ft 8150 mm
Boom Pin Height 39.8 ft 12120 mm
Maximum Travel Speed 3 mile/h 4.8 km/h
Maximum Drawbar Pull 53729 lbf 239 kN
Gradeability 30°/58% 30°/58%
Maximum Pressure - Implements 5076 psi 35000 kPa
Maximum Pressure - Swing 3771 psi 26000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Swing Speed* 8 r/min 8 r/min
Swing Torque 137924 lbf·ft 187 kN·m
Note (1) *For CE-marked machine default value may be set lower. *For CE-marked machine default value may be set lower.
Fuel Tank Capacity 188.9 gal (US) 715 l
Cooling System 13.7 gal (US) 52 l
Engine Oil 10.6 gal (US) 40 l
Final Drive - Each 4 gal (US) 15 l
Hydraulic System - Including Tank 145.3 gal (US) 550 l
Hydraulic Tank 57.3 gal (US) 217 l
Diesel Exhaust Fluid (DEF) Tank 12.2 gal (US) 46 l
Boom MH 9.9 m (32'6") MH 9.9 m (32'6")
Stick Industrial 9.1 m (29'10") Industrial 9.1 m (29'10")
Cab Height-Lowered 11.6 ft 3540 mm
Cab Height-Lowered with OPG 11.7 ft 3580 mm
Cab Height-Raised 19.8 ft 6030 mm
Cab Height-Raised with OPG 20.3 ft 6175 mm
Shipping Length (without stick) 45 ft 13710 mm
Machine Length (with boom/stick) 43.5 ft 13270 mm
Upper Frame Width (includes walkways and handrails) 12.6 ft 3830 mm
Tail Swing Radius 12.3 ft 3760 mm
Counterweight Clearance 4.7 ft 1420 mm
Ground Clearance 2.3 ft 710 mm
Track Length to Center of Rollers 14.2 ft 4340 mm
Track Length 17.6 ft 5370 mm
Track Gauge-Retracted 10.6 ft 3220 mm
Track Gauge- Extended 12.2 ft 3720 mm
Undercarriage Width-Retracted,750 mm (30”) shoes 13.2 ft 4010 mm
Undercarriage Width-Extended 14.8 ft 4510 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.19 kg (2.62 lb) of refrigerant which has a CO2 equivalent of 1.702 metric tonnes (1.875 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 1.19 kg (2.62 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.19 kg (2.62 lb) of refrigerant which has a CO2 equivalent of 1.702 metric tonnes (1.875 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 1.19 kg (2.62 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons).
Recyclability 97% 97%

MH3260 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 9.9 m (32'6") Material Handler boom

CAB

  • Advanced sound-suppressed with rubber mount
  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Air suspension premium seat with headrest, heater, ventilator
  • Operator Protective Guards (OPG)

CAT TECHNOLOGY

  • VisionLink™
  • Remote Flash and Remote Troubleshoot
  • Cat Payload

ELECTRICAL SYSTEM

  • Maintenance-free battery
  • LED exterior lights (integrated into storage box and mounted on boom and stick sides)
  • Centralized electrical disconnect switch
  • Power fuse module

ENGINE

  • 115 Amp alternator
  • Cold start capability down to -32°C (-25°F)
  • Up to 52°C (126°F) high-ambient cooling capability
  • Automatic engine speed control
  • Electric fuel priming pump
  • Double element air filter with integrated pre-cleaner
  • Single plane three horizontal cooling system

HYDRAULIC SYSTEM

  • Electronic main control valve
  • Automatic warm up and cold lock out
  • Automatic swing parking brake
  • Boom and stick lowering check valves
  • Boom and stick regeneration circuit
  • Medium pressure (grapple rotate) and cab riser valve
  • Reverse swing damping valve
  • High performance hydraulic return filter
  • Two speed travel
  • Fine swing capability (N Am only)

SAFETY AND SECURITY

  • Right-hand handrail and hand hold
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Rear and side-view cameras
  • Cab avoidance
  • 2D E-fence
  • Swing Assist
  • Lockable external tool/storage box and fuel drain compartment
  • Lockable disconnect switch

SERVICE AND MAINTENANCE

  • Service platform with anti-skid plate and recessed bolts
  • Scheduled Oil Sampling (S·O·S℠) ports
  • Grouped location for engine oil and fuel filters
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • 12000 kg (26,460 lb) counterweight

MH3260 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 7.4 m (24'5") Industrial stick
  • 9.1 m (29'10") Industrial stick

ELECTRICAL SYSTEM

  • Generator, 25 kW with wiring to stick nose

SAFETY AND SECURITY

  • Inspection lighting
  • 360° visibility
  • Swing alarm

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how MH3260 compares against frequently compared products.

Media Gallery

MH3260 Material Handler

MH3260 Material Handler

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

Check out current offers for the MH3260

View More Offers