D9

Large Dozers D9

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C18
Cat® C18
Engine Power - Net SAE J1349/ISO 9249
452 hp
337 kW
Operating Weight
110225 lb
49988 kg

Overview

Built Smarter to Work Harder.

The Cat® D9 Dozer is a versatile machine designed to be used in a variety of applications, such as ripping overburden, production dozing, stockpiling, winching, site maintenance, fleet support and reclamation. It can be equipped with a number of blade options to meet site-specific needs. A highly reliable and fully integrated Cat machine, the D9’s components work together to ensure top performance, high availability and long life. Features like the new stator clutch torque converter boost efficiency and reduce fuel usage, and a number of onboard technology solutions further increase efficiency and performance. These improvements — and more — make the D9 a dozer that delivers a lower overall cost per unit of material moved.

Benefits

5% Boost in Fuel Efficiency

With new stator clutch torque converter

Up to 3% Lower Overall Cost per Bank Cubic Meter

Thanks to features that boost productivity and efficiency of both the machine and its operators

Up to 4% Lower Maintenance & Repair Costs

With integrated AutoLube system, longer filter change intervals and Remote Flash software

Product Specifications for D9

Engine Model Cat® C18 Cat® C18
Engine Power - Net SAE J1349/ISO 9249 452 hp 337 kW
Bore 5.7 in³ 145 mm
Stroke 7.2 in 183 mm
Displacement 1106 in³ 18.1 l
Engine Power - Gross SAE J1995 487 hp 363 kW
Engine Power - ISO 14396 479 hp 357 kW
Emissions U.S. EPA Tier 2 or Tier 3 equivalent U.S. EPA Tier 2 or Tier 3 equivalent
Note (1) All engine ratings apply at 1,750 rpm. All engine ratings apply at 1,750 rpm.
Note (2) No derating required up to 4267 m (14,000 ft) altitude. No derating required up to 4267 m (14,000 ft) altitude.
Operating Weight 110225 lb 49988 kg
Shipping Weight 84373 lb 38271 kg
Note (1) D9 Operation Weight includes hydraulic controls, blade tilt cylinder, coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU Blade, Single-Shank Ripper, 610 mm (24 in) ES shoes and operator. D9 Operation Weight includes hydraulic controls, blade tilt cylinder, coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU Blade, Single-Shank Ripper, 610 mm (24 in) ES shoes and operator.
Note (2) D9 Operation Weight includes base machine chassis with cab, pivot shaft, roller frames, track and ROPS. D9 Operation Weight includes base machine chassis with cab, pivot shaft, roller frames, track and ROPS.
Shoe Type Extreme Service Extreme Service
Width - Shoe 24 in 610 mm
Shoes/Side 43 43
Grouser Height 3.3 in 84 mm
Pitch 9.4 in 240 mm
Ground Clearance 18.1 in 459 mm
Track Gauge 88.6 in 2250 mm
Length - Track on Ground 136.6 in 3470 mm
Ground Contact Area 45.6 ft² 4.23 m²
Track Rollers/Side 8 8
Number of Carrier Rollers 1 per side (optional) 1 per side (optional)
ROPS Rollover Protective Structure (ROPS) meets the following criteria ISO 3471:2008. Rollover Protective Structure (ROPS) meets the following criteria ISO 3471:2008.
FOPS Falling Object Protective Structure (FOPS) meets the following criteria ISO 3449:2005 LEVEL II. Falling Object Protective Structure (FOPS) meets the following criteria ISO 3449:2005 LEVEL II.
Sound The average dynamic spectator sound power level when ISO 6395:2008 is used to measure the value for a machine is 116 dB(A). The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. NOTE: The dynamic sound power level uncertainty is +/-2 dB(A). The average dynamic spectator sound power level when ISO 6395:2008 is used to measure the value for a machine is 116 dB(A). The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. NOTE: The dynamic sound power level uncertainty is +/-2 dB(A).
Sound (1) The average dynamic operator sound pressure level when ISO 6396:2008 is used to measure the value for an enclosed cab is 78 dB(A). The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurement was conducted with the cab doors and the cab windows closed. NOTE: The dynamic operator sound pressure level uncertainty is +/-2 dB(A). The average dynamic operator sound pressure level when ISO 6396:2008 is used to measure the value for an enclosed cab is 78 dB(A). The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurement was conducted with the cab doors and the cab windows closed. NOTE: The dynamic operator sound pressure level uncertainty is +/-2 dB(A).
Sound (2) Hearing protection may be needed when the machine is operated with an open operator station for extended periods, in a noisy environment, or with a cab that is not properly maintained. Hearing protection may be needed when the machine is operated with an open operator station for extended periods, in a noisy environment, or with a cab that is not properly maintained.
Steering Type Differential Differential
Brake Type Spring Applied Wet Disc Spring Applied Wet Disc
Brake Diameter 15.5 in 393.7 mm
Brake Count 8 8
Engine Model Cat® C18 Cat® C18
Bore 5.7 in³ 145 mm
Stroke 7.2 in³ 183 mm
Displacement 1106 in³ 18.1 l
Engine Power - Gross SAE J1995 477 hp 356 kW
Engine Power - ISO 14396 468 hp 349 kW
Engine Power - Net SAE J1349/ISO 9249 440 hp 328 kW
Emissions U.S. EPA Tier 4 / EU Stage V U.S. EPA Tier 4 / EU Stage V
Note (1) All Engine ratings apply at 1,750 rpm. All Engine ratings apply at 1,750 rpm.
Note (2) No derating required up to 2499 m (8,200 ft). No derating required up to 2499 m (8,200 ft).
Fuel Tank (Splash Fill) 254 gal (US) 963 l
DEF Tank (Tier 4 only) 9.5 gal (US) 36 l
Fuel Tank (Fast Fill) 248 gal (US) 939 l
Cooling System 21 gal (US) 81.3 l
Engine Crankcase* 10 gal (US) 36 l
Powertrain 40 gal (US) 150 l
Final Drives (each) 4 gal (US) 15 l
Roller Frames (each) 12 gal (US) 45 l
Pivot Shaft Oil 8 gal (US) 30 l
Hydraulic System Tank 24 gal (US) 89 l
Note *With oil filters. *With oil filters.
Note 2 Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULSTM or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULSTM or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations.
Note 3 All non-road Tier 4 Final diesel engines are required to use only ultra-low sulfur diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less. All non-road Tier 4 Final diesel engines are required to use only ultra-low sulfur diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less.
Note 4 Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241.
Pump Type Piston-type geared to flywheel Piston-type geared to flywheel
Pump Output - Steering 96 gpm 363 L/min
Fan Pump 21 gpm 80 L/min
Tilt Cylinder Flow - Rod End Flow 53 gpm 200 L/min
Tilt Cylinder Flow - Head End Flow 53 gpm 200 L/min
Lift Cylinder Relief Valve Setting 3800 lbf/in 26200 kPa
Tilt Cylinder Relief Valve Setting 2799 psi 19300 kPa
Ripper - Lift - Relief Valve Setting 3800 psi 26200 kPa
Ripper - Pitch - Relief Valve Setting 3800 psi 26200 kPa
Steering System - Pressure 5874 psi 40500 kPa
Tank Capacity 24 gpm 89 l
Note (1) Steering pump output measured at 1,750 engine rpm and 30 000 kPa (4,350 psi). Steering pump output measured at 1,750 engine rpm and 30 000 kPa (4,350 psi).
Note (2) Implement pump output measured at 1,750 engine rpm and 20 000 kPa (2,900 psi). Implement pump output measured at 1,750 engine rpm and 20 000 kPa (2,900 psi).
Note (3) Fan pump output measured at 1,750 engine rpm and 17 000 kPa (2,470 psi) Fan pump output measured at 1,750 engine rpm and 17 000 kPa (2,470 psi)
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430) the system contains 2.1 kg of refrigerant which has a CO2 equivalent of 3.003 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430) the system contains 2.1 kg of refrigerant which has a CO2 equivalent of 3.003 metric tonnes.
1.0 Forward 2.2 mile/h 3.5 km/h
2.0 Forward 3.9 mile/h 6.3 km/h
3.0 Forward 6.8 mile/h 11 km/h
1.0 Reverse 2.7 mile/h 4.4 km/h
2.0 Reverse 4.8 mile/h 7.8 km/h
3.0 Reverse 8.4 mile/h 13.6 km/h
Type Planetary powershift Planetary powershift
Blade Capacity (SAE J1265) 17.8 yd³ 13.6 m³
Blade Width (over end bits) 171.3 in 4350 mm
Blade Height 76.1 in 1934 mm
Maximum Digging Depth 23.9 in 606 mm
Ground Clearance at Full Lift 56 in 1422 mm
Maximum Tilt 37 in 940 mm
Blade Weight 10587 lb 4802 kg
Total Operating Weight* (with blade and single-shank ripper) 110205 lb 49 988 kg
Note * Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type. * Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type.
Blade Capacity (SAE J1265) 21.7 yd³ 16.6 m³
Blade Width (over end bits) 184.3 in 4680 mm
Blade Height 76.1 in 1934 mm
Maximum Digging Depth 23.9 in 606 mm
Ground Clearance at Full Lift 56 in 1422 mm
Maximum Tilt 39.9 in 1014 mm
Blade Weight 12016 lb 5450 kg
Total Operating Weight* (with blade and single-shank ripper) 111362 lb 50 513 kg
Note *Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type. *Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type.
Maximum penetration force * (shank vertical) 35520 lbf 158 kN
Maximum penetration depth (standard tip) 48.5 in 1231 mm
Pryout Force 74637 lbf 332 kN
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole 34.7 in 882 mm
Number of Pockets 1 1
Weight 10701 lb 4854 kg
Total Operating Weight* (with SU Blade and noted ripper) 110205 lb 49 988 kg
Note *Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type. *Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type.
Maximum penetration force * (shank vertical) 38667 lbf 172 kN
Maximum penetration depth (standard tip) 68 in 1727 mm
Pryout Force 74412 lbf 331 kN
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole 32.2 in 817 mm
Number of Pockets 1 1
Weight 10981 lb 4981 kg
Total Operating Weight* (with SU Blade and noted ripper) 110485 lb 50 115 kg
Note *Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type. *Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type.
Maximum Penetration Force - Shank Vertical 34621 lbf 154 kN
Maximum Penetration - Standard Tip 31.4 in 798 mm
Pry-Out Force - Multi-Shank Ripper with One Tooth 81156 lbf 361 kN
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole 34.6 in 879 mm
Number of Pockets 3 3
Weight 12136 lb 5550 kg
Total Operating Weight* - With SU-Blade and Ripper 111739 lb 50684 kg
Note * Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type. * Total Operating Weight includes: single tilt hydraulics, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 610 mm (24 in) ES track shoes and the noted blade and ripper type.
Ground Clearance* 18.1 in 459 mm
Track Gauge 88.6 in 2250 mm
Width - Without Trunnions - Standard Shoe 113 in 2870 mm
Width - Over Trunnions 130.3 in 3310 mm
Height - FOPS Cab* 150.4 in 3820 mm
Height - Top of Stack* 152.6 in 3876 mm
Height - ROPS/Canopy* 157.5 in 4000 mm
Drawbar Height (Center of Clevis)* 30 in 763 mm
Length - Track on Ground 136.6 in 3470 mm
Overall Length - Basic Tractor 193.3 in 4910 mm
Length - Basic Tractor - With Drawbar 206.4 in 5242 mm
Length - Basic Tractor - With Winch 218.3 in 5545 mm
Length - With SU-Blade** 259.9 in 6601 mm
Length - With U-Blade 274.3 in 6967 mm
Length - With Single-Shank Ripper 257 in 6529 mm
Length - With Multi-Shank Ripper 257.4 in 6538 mm
Overall Length - SU-Blade/SS Ripper 323.6 in 8219 mm
Note (1) *Includes grouser height for total dimensions on hard surfaces. *Includes grouser height for total dimensions on hard surfaces.
Winch Model PA 140VS PA 140VS
Weight* 3950 lb 1790 kg
Oil Capacity 4 gal (US) 15 l
Drum Width 12.6 in 320 mm
Wire Cable Diameter - Recommended 1.13 in 28 mm
Wire Cable Diameter - Optional 1.25 ft 32 mm
Maximum Drum Capacity - Recommended Cable Length 257 in 78 m
Maximum Drum Capacity - Optional Cable Length 204 ft 62 m
Wire Cable Ferrule Size - Outside Diameter 2.4 in 60 mm
Wire Cable Ferrule Size - Length 2.8 in 70 mm
Note *Weight shown is base winch only. Does not include mounting arrangement, control arrangement, oil, or wire rope. With counterweight: 3700 kg (8,150 lb). *Weight shown is base winch only. Does not include mounting arrangement, control arrangement, oil, or wire rope. With counterweight: 3700 kg (8,150 lb).
Note (2) Variable speed, hydraulically driven, dual braking system, three-roller fairlead. Variable speed, hydraulically driven, dual braking system, three-roller fairlead.

D9 Standard Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS, Sound-Suppressed Cab
  • High-Definition Primary Touchscreen Display
  • Visibility – Rearview Mirrors
  • Air Conditioner and Heater with Automatic Climate Control
  • Seatbelt, 76 mm (3 in) Retractable with Switch
  • Seat — Cloth with Air Suspension
  • Window Wipers with Wash — Low, High, Intermittent
  • Differential Steering — Power Turn
  • Entertainment Radio Ready (12V Power, Harness, Speakers)
  • Cab Glass — Single-Pane Tinted Safety
  • Cab Door — Right-Hand Swing
  • Access/Egress Lighting with Shutdown Timer
  • "Operator Not Present" Detection
  • Armrest — Adjustable
  • Interior LED Courtesy Lights
  • Interior Backlighting — Dimmable
  • Air Conditioning Condenser — Cab Mounted (Standard only on Tier 4 engine arrangements. Optional on Tier 2/3 versions. Tier 2/3 versions have underhood A/C condenser standard.)
  • Decelerator Pedal
  • Controls — Blade — Electronic
  • Controls — Ripper — Electronic
  • Park Brake — Electronic
  • Engine Speed Control Dial
  • Cab Access — Blade Pusharm Steps and Grab Handle
  • Fender Platform Guardrails
  • Site Communication Radio Mount
  • Four Fluids (Engine Oil, Coolant, Power Train, Fuel)
  • Continuous Fluid Level Monitoring — Four Fluids (Engine Oil, Power Train, Coolant, Fuel)
  • Slope and Side Slope Monitor

TECHNOLOGY

  • VIMS™
  • Automated Blade Assist (ABA) — When Equipped with Dual Tilt
  • Cat Product Link Elite (Cellular) (Where Allowed by Local Regulations)

POWER TRAIN

  • Aftercooler, air-to-air
  • Air filter, with precleaner
  • Aluminum bar plate radiator, 6 fpi
  • C18 Tier 4 Final and Stage IV: – 24-volt electric start – Clean Emissions Module
  • Coolant, extended life
  • Shift management: - Advanced Productivity Electronic Control System (APECS) - Enhanced AutoShift (EAS)
  • Engine idle shutdown timer
  • Ether starting aid, automatic
  • Fast fuel system
  • Fuel priming pump, key-on, electric
  • High speed oil change system, engine and power train
  • Muffler
  • Parking brake, electronic
  • Prescreener
  • Separator, water/fuel
  • Three planet, double-reduction planetary final drives
  • Torque converter
  • Transmission, electronic control (ECPC), (3F/3R speeds)

FLUIDS

  • Coolant — Extended Life, Standard (— 37° C / — 25° F)

UNDERCARRIAGE

  • Suspension-Type Undercarriage
  • Track Guide
  • Two-Piece Master Link
  • Lifetime-Lubricated Rollers and Idlers
  • Hydraulic Track Adjusters
  • Equalizer Bar — Greased End Pin Bearings

HYDRAULICS

  • Electronically Controlled, Load-Sensing Dozer Lift and Tilt
  • Electronically Controlled, Load-Sensing Ripper Lift and Pitch
  • Electronically Enabled Blade, Quick Drop

ELECTRICAL

  • Alternator — 150-Amp
  • Batteries — 2 x 4, 200-Amp Hour, 12V
  • 12V, 15-Amp Converter
  • Battery Isolation
  • Backup Alarm
  • Lights, Engine Compartment
  • Lights — Halogen — 8 Positions

SERVICE AND MAINTENANCE

  • Ecology Fluid Drains — All Compartments
  • Hinged Bottom Guards
  • High-Speed Oil Change — Engine and Transmission
  • S•O•S℠ Fluid Sampling Ports
  • Diagnostic Connector
  • CapSureTM Hammerless Ripper Tip and Shank Protectors
  • Anchorage Points (10)

D9 Optional Equipment

OPERATOR ENVIRONMENT

  • Visibility – Camera – Ripper Tip View
  • Visibility — Dual Camera
  • Visibility — Four Cameras — 360-Degree View
  • Seat — Heated, Cooled, Adjustable Lumbar and Bolsters
  • Entertainment Radio — AM/FM, Aux Input and Bluetooth®
  • Cab Glass — Dual-Pane Laminated Impact Safety
  • Cab Glass — High-Pressure Safety (40 psi/275 kPa)
  • Window Sunscreen
  • Small Operator 5th Percentile Mounting Group
  • Cab Door — Left-Hand Swing
  • Cab Access — Powered Ladder
  • Cab Filter Powered Precleaner

TECHNOLOGY

  • AutoCarry™
  • Auto Ripper Control
  • Cat Product Link Elite Dual Mode (Cellular + Satellite)
  • Cat GRADE with 3D

POWER TRAIN

  • Coolant, arctic
  • Engine prelube
  • Exhaust, wrapped: – Insolated Clean Emissions Module
  • Final drives: – Cold weather – Guarded – Waste handling
  • Ground level DEF fill
  • Reversible cooling fan

FLUIDS

  • Coolant — Extended Life, Arctic (— 51° C / — 60° F)
  • High Ambient Lubrication Package
  • Arctic Lubrication Package

UNDERCARRIAGE

  • Undercarriage Arrangement — Abrasion
  • Undercarriage Arrangement — Waste Handling
  • Undercarriage Arrangement — Cold Weather
  • Front Striker Bars
  • Rubber Idler Guards
  • Track Links — Heavy Duty XL — DuraLink
  • Track Shoe — Anti-Packing Round Hole Carrier Roller
  • Carrier Roller
  • Carrier Roller — Cold Weather

HYDRAULICS

  • Dozer Blade Dual Tilt
  • Ripper Pin Puller
  • Guarded Tilt Cylinder Lines

ELECTRICAL

  • 24V Electric Start, Dual Starters
  • Batteries — 4 x 200, 200-Amp Hour, 12V
  • Lights — Halogen — 12 Positions
  • Lights — LED — 14 Positions
  • Lights — High-Output LED — 14 Positions
  • Light — Warning Strobe

SERVICE AND MAINTENANCE

  • Sound-Reduction Sealed Bottom Guards
  • Ground-Level Fast Fuel Fill (Standard on Tier 4)
  • Sound Enclosure
  • Cat Autolube Grease System with Ground-Level Fill and Auto Shutoff
  • Hinged Quick-Access Door on Radiator Guard

REAR ATTACHMENTS

  • Ripper Ready
  • Winch Ready
  • Ripper — Single Shank
  • Ripper — Single-Shank Deep
  • Ripper — Multi Shank (three shank)
  • Counterweight
  • Striker Box (Waste)
  • Winch
  • Drawbar

BLADES

  • Semi-Universal (13.6 m3/17.8 yd3)
  • Semi-Universal Abrasion (13.6 m3/17.8 yd3)
  • Universal (16.6 m3/21.7 yd3)
  • Universal Abrasion (16.6 m3/21.7 yd3)
  • Semi-Universal Push Plate (13.6 m3/17.8 yd3)
  • SU Landfill (28.2 m3/36.8 yd3)
  • Universal Landfill (38.8 m3/50.8 yd3)
  • Woodchip (46.1 m3/60.3 yd3)
  • Coal (36.8 m3/48.2 yd3)
    — Some blades only available through Cat Work Tools.
    — SU Abrasion and U Abrasion are available with black paint on back side.

OTHER

  • Fire Suppression Ready

SPECIAL ARRANGEMENTS

  • High Debris
  • Stockpile
  • Waste Handling
  • Sound
  • Arctic

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Dozing in Mining

    Cat® MineStar™ Command for dozing improves safety and efficiency by taking operators off their machines and letting them work from either nearby or remote locations. Whether you choose the over-the-shoulder remote control console or the remote operator station, your operators can have full control of the dozer without being exposed to dust, noise, vibration or other hazards. With semi-autonomous dozing, a single operator can manage up to four machines from a remote location — boosting productivity and safety Deep integration with Cat machine systems enables smooth, precise control for maximum efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for dozing improves safety and efficiency by taking operators off their machines and letting them work from either nearby or remote locations. Whether you choose the over-the-shoulder remote control console or the remote operator station, your operators can have full control of the dozer without being exposed to dust, noise, vibration or other hazards. With semi-autonomous dozing, a single operator can manage up to four machines from a remote location — boosting productivity and safety Deep integration with Cat machine systems enables smooth, precise control for maximum efficiency and productivity.

Explore Technology
  • Cat MineStar Edge

    Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Grade with 3D for Dozers

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology
  • Cat Terrain for Grading

    Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

1 - 8 of 9 Items items
Previous Next

Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

Explore Technology

Take the interactive virtual product tour to explore the great features and benefits of the D9

Start D9 Tour
close

Media Gallery

D9 Large Dozer

D9 Large Dozer

D9 Large Dozer

D9 Large Dozer

D9 Large Dozer

D9 Large Dozer

D9 Large Dozer

D9 Large Dozer

D9 Large Dozer
D9 Large Dozer
D9 Large Dozer
D9 Large Dozer
D9 Large Dozer
D9 Large Dozer
D9 Large Dozer
D9 Large Dozer

Cat® D9 Product Launch Video

Cat® D9 Stator Clutch Torque Converter

Cat® D9 Walkaround Video

Cat® Large Dozers - Integrated Technologies: AutoCarry

Cat® Large Dozers - Integrated Technologies: Automated Blade Assist

Cat® D9 Product Launch Video
Cat® D9 Stator Clutch Torque Converter
Cat® D9 Walkaround Video
Cat® Large Dozers - Integrated Technologies: AutoCarry
Cat® Large Dozers - Integrated Technologies: Automated Blade Assist

360 View
360 View

See how D9 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models