R1300G

Underground Mining Load Haul Dump (LHD) Loaders R1300G


Key Specs

Engine Model
Cat® 3306B DITA
Cat® 3306B DITA
Engine Power - ISO 14396:2002
157 hp
117 kW
Nominal Payload Capacity
14991 lb
6800 kg

Overview

Powerful Performance in a Compact Package

The Cat® R1300G is our smallest underground loader, but with a breakout force of 12 020 kg (26504 lb) and 117 kW (157hp) of engine power, it brings maximum production capability to smaller mines. Productivity is enhanced thanks to a smaller turning circle compared to competitive machines. It offers a larger fuel tank so it can run longer between refilling, and superior bucket reach and bucket dump for better loading and faster emptying.
An operator favorite, the R1300G features excellent loaded weight distribution, ride control and seat suspension for maximum comfort. And to raise the bar on air quality in your mine, you can equip your R1300G with an optional diesel particulate filter. The R1300G is an ideal match for the Cat AD22 truck.


Please note that model availability may vary by region. Contact your local Cat dealer for details on models available in your area.

Benefits

Production Advantage vs. Competition

Thanks to smaller turning circle, larger fuel tank, better bucket reach and greater dump angle

Operator Favorite

Excellent loaded weight distribution, ride control and seat suspension set the standard for operator comfort

Improved Air Quality

Raise the bar on air quality when equipped with optional diesel particulate filter

Product Specifications for R1300G

Engine Model Cat® 3306B DITA Cat® 3306B DITA
Engine Power - ISO 14396:2002 157 hp 117 kW
Bore 4.75 in 120.7 mm
Stroke 6 in 152.4 mm
Displacement 640.75 in³ 10.5 l
Note (1) Power ratings apply at a rated speed of 2,200 rpm when tested under the reference conditions for the specified standard. Power ratings apply at a rated speed of 2,200 rpm when tested under the reference conditions for the specified standard.
Note (2) All rating conditions are based on ISO/TR14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (7.05-7.09 lb/gal @ 59° F) and fuel inlet temperature 40° C (104° F). All rating conditions are based on ISO/TR14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (7.05-7.09 lb/gal @ 59° F) and fuel inlet temperature 40° C (104° F).
Note (3) Engine derate will commence at an altitude of 4500 m (14,763.7 ft). Engine derate will commence at an altitude of 4500 m (14,763.7 ft).
Nominal Payload Capacity 14991 lb 6800 kg
Gross Machine Mass 65482 lb 29702 kg
Static Tipping Load - Straight Ahead - Lift Arms Horizontal 45360 lb 20575 kg
Static Tipping Load - Full Turn - Lift Arms Horizontal 39397 lb 17870 kg
Breakout Force - SAE 26504 lb 12020 kg
Operating Mass* 45691 lb 20725 kg
Operating Mass* - Front Axle 16810 lb 7625 kg
Operating Mass* - Rear Axle 28881 lb 13100 kg
Operating Mass + Rated Payload* 60682 lb 27525 kg
Operating Mass + Rated Payload* - Front Axle 41105 lb 18645 kg
Operating Mass + Rated Payload* - Rear Axle 19577 lb 8880 kg
Note *Calculated weights. *Calculated weights.
Forward - 1 2.8 mile/h 4.5 km/h
Forward - 2 4.8 mile/h 7.8 km/h
Forward - 3 9.3 mile/h 15 km/h
Forward - 4 16.3 mile/h 26.3 km/h
Reverse - 1 2.8 mile/h 4.5 km/h
Reverse - 2 4.8 mile/h 7.8 km/h
Reverse - 3 9.2 mile/h 14.8 km/h
Reverse - 4 14.3 mile/h 23 km/h
Raise 5 s 5 s
Dump 2 s 2 s
Lower, Empty, Float Down 2.3 s 2.3 s
Total Cycle Time 9.3 s 9.3 s
Dump Bucket - 1 3.2 yd³ 2.5 m³
Dump Bucket - 2 3.7 yd³ 2.8 m³
Dump Bucket - 3 - Standard Bucket 4.1 yd³ 3.1 m³
Dump Bucket - 4 4.4 yd³ 3.4 m³
Ejector Bucket 3.1 yd³ 2.4 m³
Outside Clearance Radius 225.1 in 5717 mm
Inner Clearance Radius 111.2 in 2825 mm
Axle Oscillation 10° 10°
Articulation Angle 42.5° 42.5°
Tire Size 17.5 × R25 17.5 × R25
Engine Crankcase - With Filter 6.6 gal (US) 25 l
Transmission 11.9 gal (US) 45 l
Hydraulic Tank 23.2 gal (US) 88 l
Cooling System 17.7 gal (US) 67 l
Front Differential and Final Drives 10 gal (US) 38 l
Rear Differential and Final Drives 11.1 gal (US) 42 l
Fuel Tank 77.9 gal (US) 295 l
Standards ROPS/FOPS Certified Cab ROPS/FOPS Certified Cab

R1300G Standard Equipment

ELECTRICAL

  • Alternator, 75-amp
  • Receptacle group, auxiliary start
  • Battery Disconnect Switch, Ground Level
  • Starter, electric, 24-volt
  • Diagnostic Connector
  • Engine Shutdown Switch
  • Lighting:
    – External, front, rear
    – Stop, single
  • Batteries, low maintenance
  • Alarm, reversing
  • Starting and Charging System

TIRES, RIMS, AND WHEELS

  • Rims:
    – Tubeless, set of four
  • Tires must be selected from the Mandatory Attachments section, choose between:
    – Tire, 17.5 × R25 VSMS L5S Bridgestone
    – Tire, 17.5 × R25, VSDL Bridgestone

OPERATOR ENVIRONMENT

  • Caterpillar Electronic Monitoring System (CEMS), (dash instrument panels)
  • Horns, electric
  • Instrumentation/gauges:
    – Speedometer/tachometer
    – Fuel level
    – Hydraulic oil temperature
    – Engine coolant temperature
  • Light, warning, residual brake
  • Pilot Hydraulic Implement Controls, Single Joystick
  • Cab, ROPS and/or FOPS certified
  • Steering and Transmission Integrated Control (STIC™) Steering
  • Seat, Suspension Tee with retractable seat belt

POWER TRAIN

  • Engine:
    – Cat 3306B six cylinder, diesel
    – DITA (Direct Injection, Turbocharged, Aftercooled)
  • Precleaner, engine air intake
  • Fuel Priming Aid
  • Brakes, full hydraulic enclosed wet multiple-disc (SAFR)
  • Heat Shields
  • Torque Converter
  • Transmission Neutralizer
  • Transmission, automatic planetary power shift (4F/4R)

OTHER STANDARD EQUIPMENT

  • Guards, engine and transmission
  • Bucket Dump (3.1 m3/4.1 yd3)
  • Catalytic Exhaust Purifier/Muffler
  • Cap, Radiator Manual Release
  • Decals, International Picto Graphics
  • Service oil sample
  • Fenders, Front, Rear
  • Firewall
  • Handholds
  • Hydraulic Oil Cooler, Swing Out
  • Valve, drain, transmission oil filter
  • Protection bars, rear frame
  • Radiator Grill, Swing Out

R1300G Optional Equipment

TIRES, RIMS, AND WHEELS

  • Rims:
    – Tube, set of four
    – Spare (Tube or Tubeless)
    – Rim Identification Numbering

OPTIONAL EQUIPMENT

  • After-Treatment Options
    – DPF (Flow Through)
  • Brake Release Arrangements, Includes Steering Release
    – Recovery Hook
    – Recovery Bar
  • Bucket:
    – Cutting Edge, Bolt-On
    – Cutting Edge, Cat Weld On
    – Heel Shrouds, Ejector and Dump Buckets
    – Lip Fully Welded or Tack Welded
    – Mechanically Attached Wear Plate System (MAWPS)
    – Various Sizes, Dump (2.5 m3/3.2 yd3, 2.8 m3/3.7 yd3, 3.4 m3/4.4 yd3), Ejector (2.4 m3/3.1 yd3)
    – Standard Lip or Bolt-On Lip
    – Wear Bars, Ejector and Dump Buckets
    – Wear Liner
  • Covers:
    – Guard, for lift arm and front frame lights
    – Rear Grill (Additional Bolt-On Guard)
  • Draw Bar Attachment, Bolt-On
  • Fast Fill System:
    – Coolant
    – Engine Oil
    – Fuel
    – Hydraulic Oil
    – Transmission Oil
  • Fluids
    – Arctic Fuel
    – Arctic Coolant
  • Lifting Group, Mine Transfer
  • Lubrication System
    – Automatic
    – Centralized
  • Operators Station ROPS/FOPS Enclosed
    – Air Conditioning
    – Cab Pressurizer and Filter
    – Dome Light
    – Door Strut
    – Heater
    – Radio Ready Compartment for Radio and Speakers
    – Wiper Control, Intermittent
  • Park Brake Automatic Activation
  • Park Brake Switch Engagement
    – Push to Apply
    – Pull to Apply
  • Reflective Tape
  • Remote Control Interface (excludes Transmitter and Receiver), Includes Warning Lights (Green)
    – Cattron
    – RCT
  • Reversible Steering
  • Ride Control System
  • Rim
    – Tube Type
    – Tube or Tubeless (chain ready)
    – Spare (Tube or Tubeless)
    – Rim Identification Numbering
  • Secondary Steering System
  • Service Tools
    – Recovery Bar (for use with Brake Release, Recovery Bar System)
    – Reference Parts Manual for Additional Tooling Available
  • Switches
    – Idle Timer
    – Lift Arm Positioner
    – Transmission Neutralizer Override Switch
    – Transmission Pressure ABA Park Brake Engagement

OPERATOR ENVIRONMENT

  • Operator's Station ROPS/FOPS Enclosed:
    – Air Conditioning
    – Cab Pressurizer and Filter
    – Dome Light
    – Door Strut
    – Heater
    – Radio Ready Compartment for Radio and Speakers
    – Wiper Control, Intermittent
  • Instrumentation/gauges:
    – Brake pressures
  • Secondary Steering System

POWER TRAIN

  • Engine:
    – After-Treatment Options – DPF (Flow Through)
  • Reversible Steering
  • Park Brake Automatic Activation
  • Park Brake Switch Engagement – Push to Apply/Pull to Apply
  • Radiator, High Efficiency

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

How much safer would your operation be if you had visibility to all workers underground? If you could alert operators to potential hazards before they become threats? If you could identify fatigued operators? With Cat® MineStar™ Detect for underground, you can. Detect for underground addresses risks to people and assets by letting you “see” in the dark. Using a high-precision peer-to-peer proximity detection system coupled with a revolutionary communications network, Detect can prevent incidents and track people and machines — wherever they are underground — in real time. Detect provides situational awareness to operators, alerting them to hazards before they become a threat with no reliance on mine infrastructure.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Fleet for underground provides real-time visibility to cycle time, payload and other key operational parameters. It automatically records and tracks data up and down the value chain, providing insights that help you identify what’s working and fix what’s not. Thanks to our proprietary high-precision underground positioning technology, mines can accurately track personnel and assets to sub-meter accuracy. This also gives you access to critical cycle information, so you can better understand machine usage and overall efficiency of operations. Real-time two-way task management provides essential data that positively impacts productivity and helps you optimize the entire mining operation.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology

Take the interactive virtual product tour to explore the great features and benefits of the R1300G

Start R1300G Tour
close

Media Gallery

R1300G Underground Mining Load-Haul-Dump (LHD) Loaders

R1300G Underground Mining Load-Haul-Dump (LHD) Loaders

R1300G Underground Mining Load-Haul-Dump (LHD) Loaders

R1300G

R1300G

R1300G

R1300G Underground Mining Load-Haul-Dump (LHD) Loaders
R1300G Underground Mining Load-Haul-Dump (LHD) Loaders
R1300G Underground Mining Load-Haul-Dump (LHD) Loaders
R1300G
R1300G
R1300G

R1300G Video

Cat Underground Loader Video

HRV Commitment Video

R1300G Video
Cat Underground Loader Video
HRV Commitment Video

360 View
360 View

See how R1300G compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models