AD45

Underground Mining Trucks AD45


Key Specs

Engine Model
Cat® C18
Cat® C18
Engine Power - EU Stage V Engine - ISO 14396:2002
598 hp
446 kW
Nominal Payload Capacity
99208 lb
45000 kg

Overview

A Reliable Truck with Emission Control Options

The Cat® AD45 Underground Truck delivers all the power, performance and reliability you expect from the AD45B — but the latest model also offers an an advanced EU Stage V compliant engine and aftertreatment solution that meets the strictest emissions standards, lowers your carbon footprint and improves air quality in your mine. In addition, a retrofit solution is available that allows you to retrofit the previous model, the AD45B, to meet the same strict standards. This ultra-clean diesel machine delivers superior productivity thanks to its ideal match with the next generation Cat R1700 underground loader and is technology-enhanced with features that improve productivity, boost uptime and keep operators and personnel safer on the job.


Please note that model availability may vary by region. Contact your local Cat dealer for details on models available in your area.

Benefits

Ultra-Clean Diesel

Latest engine technology and emission controls to lower carbon footprint and improves air quality

Perfectly Matched with R1700 LHD

Superior productivity thanks to ideal pass match with next generation R1700

Technology-Enhanced

Standard features such as Truck Payload Measurement System and Cat Product Link™ Elite system

Product Specifications for AD45

Engine Model Cat® C18 Cat® C18
Engine Power - EU Stage V Engine - ISO 14396:2002 598 hp 446 kW
Engine Power - Tier 3 Engine - ISO 14396:2002 581 hp 433 kW
Engine Power - VR Engine - ISO 14396:2002 581 hp 433 kW
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1104.53 in³ 18.1 l
Note (1) Power ratings apply at a rated speed of 2,000 rpm when tested under the reference conditions for the specified standard. Power ratings apply at a rated speed of 2,000 rpm when tested under the reference conditions for the specified standard.
Note (2) All rating conditions are based on ISO/TR14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (7.05-7.09 lb/gal @ 59° F) and fuel inlet temperature 40° C (104° F). All rating conditions are based on ISO/TR14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (7.05-7.09 lb/gal @ 59° F) and fuel inlet temperature 40° C (104° F).
Note (3) Minimal engine derating* required up to 3048 m (10,000 ft) @ rated speed for Stage V engines, 2700 m (8,858 ft) for Tier 3/Stage IIIA equivalent engines and 3505 m (11,500 ft) for Tier 2/Stage II equivalent VR engines. Minimal engine derating* required up to 3048 m (10,000 ft) @ rated speed for Stage V engines, 2700 m (8,858 ft) for Tier 3/Stage IIIA equivalent engines and 3505 m (11,500 ft) for Tier 2/Stage II equivalent VR engines.
Note (4) Optional Ventilation Reduction Package available. Optional Ventilation Reduction Package available.
Note (5) Optional engine with emissions equivalent to Tier 3 and Stage IIIA is also available. Optional engine with emissions equivalent to Tier 3 and Stage IIIA is also available.
Note (6) Optional engine available that meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Optional engine available that meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (7) *<5 % *<5 %
Nominal Payload Capacity 99208 lb 45000 kg
Gross Machine Mass 196765 lb 89250 kg
Shipping Mass (Stage V Engine Model) 96225 lb 43645 kg
Shipping Mass (Other Engine Models) 94415 lb 42825 kg
Body Capacities 18.0-25.1 m³ (23.5-32.8 yd³) 18.0-25.1 m³ (23.5-32.8 yd³)
Operating Mass 91285 lb 41405 kg
Operating Mass - Front Axle 64565 lb 29285 kg
Operating Mass - Rear Axle 26720 lb 12120 kg
Operating Mass + Rated Payload 190495 lb 86405 kg
Operating Mass + Rated Payload - Front Axle 89235 lb 40475 kg
Operating Mass + Rated Payload - Rear Axle 101260 lb 45930 kg
Operating Mass 88320 lb 40060 kg
Operating Mass - Front Axle 61225 lb 27770 kg
Operating Mass - Rear Axle 27095 lb 12290 kg
Operating Mass + Rated Payload 187530 lb 85060 kg
Operating Mass + Rated Payload - Front Axle 85355 lb 38715 kg
Operating Mass + Rated Payload - Rear Axle 102175 lb 46345 kg
Empty - Front Axle 70.7% 70.7%
Empty - Rear Axle 29.3% 29.3%
Loaded - Front Axle 46.8% 46.8%
Loaded - Rear Axle 53.2% 53.2%
Empty - Front Axle 69.3% 69.3%
Empty - Rear Axle 30.7% 30.7%
Loaded - Front Axle 45.5% 45.5%
Loaded - Rear Axle 54.5% 54.5%
Raise 15 Seconds 15 Seconds
Lower 21 Seconds 21 Seconds
Total Cycle Time 36 Seconds 36 Seconds
Raise 14 Seconds 14 Seconds
Lower 21 Seconds 21 Seconds
Total Cycle Time 35 Seconds 35 Seconds
Dump Body - 1 23.6 yd³ 18 m³
Dump Body - 2 - Standard 27.9 yd³ 21.3 m³
Dump Body - 3 32.8 yd³ 25.1 m³
Ejector Body 29.9 yd³ 22.9 m³
Note Heaped SAE 2:1. Heaped SAE 2:1.
Outside Clearance Radius* 371 in 9420 mm
Inside Clearance Radius* 209 in 5310 mm
Frame Oscillation 10° 10°
Articulation Angle 42.5° 42.5°
Note *Clearance dimensions are for reference only. *Clearance dimensions are for reference only.
Forward - 1 4.4 mile/h 7 km/h
Forward - 2 5.9 mile/h 9.5 km/h
Forward - 3 8 mile/h 12.9 km/h
Forward - 4 10.8 mile/h 17.3 km/h
Forward - 5 14.6 mile/h 23.5 km/h
Forward - 6 19.7 mile/h 31.7 km/h
Forward - 7 26.4 mile/h 42.4 km/h
Reverse - 1 4.2 mile/h 6.8 km/h
Reverse - 2 5.6 mile/h 9 km/h
Note Maximum travel speeds with standard 29.5 × R29 tires. Maximum travel speeds with standard 29.5 × R29 tires.
Engine Crankcase - With Filter 16.9 gal (US) 64 l
Transmission 15.9 gal (US) 60 l
Hydraulic Tank 70.3 gal (US) 266 l
Cooling System 22.5 gal (US) 85 l
Front Differential and Final Drives 20.3 gal (US) 77 l
Rear Differential and Final Drives 21.9 gal (US) 83 l
Fuel Tank 201.8 gal (US) 764 l
Tire Size 29.5 × R29 29.5 × R29
Standards ROPS/FOPS Certified Cab ROPS/FOPS Certified Cab
Differential Ratio 3.46:1 3.46:1
Final Drive Ratio 5.65:1 5.65:1
Total Reduction Ratio 19.55:1 19.55:1

AD45 Standard Equipment

ELECTRICAL

  • 12V power supply in cab
  • Alternator, 95-amp
  • Auxiliary start receptacle
  • Battery disconnect switch, ground level
  • Circuit breaker, 80-amp
  • Corrosive protection spray
  • Diagnostic connector
  • Electric starting, 24V
  • Engine shutdown switch, ground level
    – Front left hand side
  • Lighting
    – Headlights with dimmer switch, LED
    – Brake and tail lights
    – Rear work light (cab mounted), LED
    – Reversing lights, LED
  • Low maintenance batteries
  • Reversing alarm
  • Starting and charging system

OPERATOR ENVIRONMENT

  • Cat Electronic Monitoring System (Cat EMS)
  • Electric horns
  • Gauges
    – Engine coolant temperature
    – Transmission coolant temperature
    – Hydraulic oil temperature
    – Fuel level
    – Speedometer
    – Tachometer
  • Indicator lights
    – Alert warning light
    – Body up position warning
    – High beam
    – Residual brake pressure warning
    – Retarder application
    – Turn signal
  • Low hydraulic level warning
  • Open operator station ROPS/FOPS structure
  • Operator presence system (auto park brake)
  • Rearview mirrors
  • Suspension seat Cat Comfort TLV2 with retractable seat belt
  • Trainer/passenger seat and seat belt
  • Tilt/telescopic steering wheel
  • Turn signal indicators

POWER TRAIN

  • Cat C18 ATAAC diesel engine, 6-cylinder
  • Automatic brake retarder control
  • Auto shift transmission 7 speed forward/2 speed reverse
  • Control throttle shifting
  • Engine air intake precleaner
  • Electric fuel priming pump
  • Exhaust, turbo compartment shielding
  • Four wheel drive
  • Long life coolant
  • Programmable ground speed limiting
  • Programmable gear block out with tray up
  • Radiator, cross flow; Radiator cap manual release
  • Secondary steering system
  • SAFR™ full hydraulic enclosed wet, multiple-disc brakes, oil cooled
  • Torque converter, standard with automatic lockup

OTHER STANDARD EQUIPMENT

  • Body, dump, (21.3 m³, 27.9 yd³)
  • Catalytic exhaust purifier/muffler group
  • Centralized lubrication points
  • Decals, international picto graphics
  • Dual fuel tanks
  • Engine and transmission belly guards
  • Fenders, front, rear flaps
  • Fire wall
  • Fuel system manual shut off tap
  • Front axle suspension
  • Frame lifting lugs
  • Front and rear tow pin
  • Front rubber bumpers
  • Gauges, brake pressure
  • Hand hold (access on/off top deck)
  • Hitch, articulated and oscillated
  • Operation and Maintenance Manual – English and other applicable local languages to select
  • S·O·S port
    – Coolant
    – Engine oil
    – Hydraulic oil
    – Transmission oil
  • Swing out radiator grill
  • Tires and rims: A tire must be selected from the mandatory attachments section of the machine price list. Base machine price includes a standard tubeless rim allowance only.

AD45 Optional Equipment

OPTIONAL EQUIPMENT

  • Battery shutdown
    – Ground level isolation, in cab isolation switch
    – Ground level isolation, engine shutdown switch
    – Ground level isolation, in cab isolation, engine shutdown switch
  • Body dump
    – Body (18.0 m³, 23.5 yd³)
    – Body (25.1 m³, 32.8 yd³)
  • Body ejector
    – Ejector (22.9 m³, 30.0 yd³)
  • Body liners, impact and/or wear
    – 10 mm (0.4"), body, dump (18.0 m³, 23.5 yd³)
    – 10 mm (0.4"), body, dump (21.3 m³, 27.9 yd³)
    – 10 mm (0.4"), body, dump (25.1 m³, 32.8 yd³)
    – 10 mm (0.4"), body, ejector (22.9 m³, 30.0 yd³)
  • Body wear plate, external
    – 16 mm (0.62"), body, dump (18.0 m³, 23.5 yd³)
    – 16 mm (0.62"), body, dump (21.3 m³, 27.9 yd³)
    – 16 mm (0.62"), body, dump (25.1 m³, 32.8 yd³)
  • Camera
    – Color rear facing
    – Color loading
  • Cover, anti vandalism for shipping
  • Engine options
    – Engine, Stage V
    – Engine, Ventilation Reduction (VR)
    – Equivalent to Tier 3
    – After-treatment options (for use with VR Engine only)
  • DPF (Flow Through) Filter
  • Fast fill system
    – Coolant
    – Engine oil
    – Fuel (dual tanks)
    – Hydraulic oil
    – Transmission oil
  • Fire suppression system
    – Ansul, wet
  • Fluids
    – Arctic fuel
    – Arctic coolant
  • Handrail Extension
  • Lubrication system
    – Automatic, dump or ejector body
    – Centralized, ejector body
  • Mine transfer
    – Mine transfer ready front frame (tack welded)
    – Mine transfer ready dump body (tack welded)
    – Mine transfer ready ejector body (tack welded)
  • Operators station ROPS/FOPS enclosed
    – Air conditioning
    – Cab pressurizer and filter
    – Dome light
    – Heater
    – Radio ready compartment for radio and speakers
    – Sun visor
    – Window, sliding cab door
  • Park brake switch engagement
    – Push to apply
    – Pull to apply
  • Payload
    – Truck Payload Measurement System (TPMS)
  • Reflective tape
  • Rims
    – Rim identification numbering
    – Spare, tubeless
  • Seat
    – Suspension seat Cat Comfort TLV2, vinyl
    – Suspension seat tee, mechanical
  • Seat cover
    – Tee and Cat Comfort TLV2
    – Seat cover, companion
  • Service tools
    – Collet jacking bolts, dump or ejector
    – Diagnostics box
    – Hoist cylinder supports (for body removal)
    – Brake wear gauge
    – Reference parts manual for additional tooling available
  • Switches
    – Engine shutdown, fire suppression activation
    – Idle timer
    – Engine shutdown, fire suppression activation/idle timer
  • Technology
    – Product Link Elite (PLE) system
  • Tire arrangements
    – Tire, 29.5 × R29 VSNT Bridgestone
    – Tire, 29.5 × R29 VSDL Bridgestone
  • Torque converter, high altitude, 3000 m (9,842 ft) and up
  • NOTE: Not all features are available in all regions. See your Cat dealer for more information.

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

How much safer would your operation be if you had visibility to all workers underground? If you could alert operators to potential hazards before they become threats? If you could identify fatigued operators? With Cat® MineStar™ Detect for underground, you can. Detect for underground addresses risks to people and assets by letting you “see” in the dark. Using a high-precision peer-to-peer proximity detection system coupled with a revolutionary communications network, Detect can prevent incidents and track people and machines — wherever they are underground — in real time. Detect provides situational awareness to operators, alerting them to hazards before they become a threat with no reliance on mine infrastructure.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Fleet for underground provides real-time visibility to cycle time, payload and other key operational parameters. It automatically records and tracks data up and down the value chain, providing insights that help you identify what’s working and fix what’s not. Thanks to our proprietary high-precision underground positioning technology, mines can accurately track personnel and assets to sub-meter accuracy. This also gives you access to critical cycle information, so you can better understand machine usage and overall efficiency of operations. Real-time two-way task management provides essential data that positively impacts productivity and helps you optimize the entire mining operation.

Explore Technology

Take the interactive virtual product tour to explore the great features and benefits of the AD45

Start AD45 Tour
close

Media Gallery

AD45 Underground Articulated Truck

AD45 Underground Articulated Truck

AD45 Underground Articulated Truck

AD45 Underground Articulated Truck

AD45 Underground Articulated Truck

AD45 Underground Articulated Truck

AD45 Underground Articulated Truck

AD45 Underground Articulated Truck
AD45 Underground Articulated Truck
AD45 Underground Articulated Truck
AD45 Underground Articulated Truck
AD45 Underground Articulated Truck
AD45 Underground Articulated Truck
AD45 Underground Articulated Truck

AD45 Video

Cat Underground Truck

HRV Commitment Video

AD45 Video
Cat Underground Truck
HRV Commitment Video

360 View
360 View

See how AD45 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models