AD63

Underground Mining Trucks AD63


Key Specs

Engine Model
Cat® C27
Cat® C27
Engine Power - EU Stage V Engine - ISO 14396:2002
795 hp
593 kW
Nominal Payload Capacity
138891 lb
63000 kg

Overview

More Payload. More Power. More Profitability.

The Cat® AD63 Underground Truck is designed for high production, lower costs and increased efficiency. It’s built tough to stand up to the harsh conditions of your site, and features a number of improvements over its predecessor, including a 5% greater payload and more torque. The world-class cab keeps operators safe and comfortable all shift long, and new enhancements help ensure the safety of everyone working in, on or around the machine. It’s powered by a Cat C27 engine that meets EU Stage V Emissions Standards for cleaner performance, as well as reduced ventilation costs. And its rugged construction and simplified maintenance make for longer life and lower operating costs, so you can get the most out of your investment.

Benefits

Increased Productivity

5% bigger payload and 10% increased engine torque rise compared to AD60

Mining Responsibly

Thanks to the EU Stage V compliant engine, non-DEF aftertreatment, filter options and ability to run biofuels as a blend

Technology-Enhanced

Truck Payload Measurement System, Product Link™ Elite, and factory-ready for Cat MineStar™ Solutions

Product Specifications for AD63

Engine Model Cat® C27 Cat® C27
Engine Power - EU Stage V Engine - ISO 14396:2002 795 hp 593 kW
Bore 5.4 in 137.2 mm
Stroke 6 in 152.4 mm
Displacement 1650 in² 27 l
Note (1) Meets EU Stage V emission standards and U.S. EPA Tier 4 Final. Meets EU Stage V emission standards and U.S. EPA Tier 4 Final.
Note (2) Power ratings apply at a rated speed of 1,800 rpm when tested under the reference conditions for the specified standard. Power ratings apply at a rated speed of 1,800 rpm when tested under the reference conditions for the specified standard.
Note (3) All rating conditions are based on ISO/TR14396, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (59° F) and fuel inlet temperature 40° C (104° F). All rating conditions are based on ISO/TR14396, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (59° F) and fuel inlet temperature 40° C (104° F).
Nominal Payload Capacity 138891 lb 63000 kg
Gross Machine Operating Mass 262218 lb 118940 kg
Body Capacities 26.9-38.3 m³ (35.2-50.1 yd³) 26.9-38.3 m³ (35.2-50.1 yd³)
Empty 115577 lb 52425 kg
Empty - Front Axle 81716 lb 37066 kg
Empty - Rear Axle 33861 lb 15359 kg
Loaded 254468 lb 115425 kg
Loaded - Front Axle 126669 lb 57456 kg
Loaded - Rear Axle 127800 lb 57969 kg
Empty - Front Axle 70.7% 70.7%
Empty - Rear Axle 29.3% 29.3%
Loaded - Front Axle 49.8% 49.8%
Loaded - Rear Axle 50.2% 50.2%
Forward - 1 4.1 mile/h 6.5 km/h
Forward - 2 5.7 mile/h 9.2 km/h
Forward - 3 7.7 mile/h 12.4 km/h
Forward - 4 10.3 mile/h 16.6 km/h
Forward - 5 14 mile/h 22.5 km/h
Forward - 6 18.9 mile/h 30.3 km/h
Forward - 7 25.5 mile/h 41 km/h
Reverse - 1 5.3 mile/h 8.6 km/h
Note Maximum travel speeds with standard 35 × 65 R33 tires. Maximum travel speeds with standard 35 × 65 R33 tires.
Differential Ratio 3.46:1 3.46:1
Final Drive Ratio 5.5:1 5.5:1
Total Reduction Ratio 19.04:1 19.04:1
Raise 13 s 13 s
Lower 24 s 24 s
Total Cycle Time 37 s 37 s
Dump Body - 1 - Standard 35.2 yd³ 26.9 m³
Dump Body - 2 42.6 yd³ 32.6 m³
Dump Body - 3 44.2 yd³ 33.8 m³
Dump Body - 4 47.9 yd³ 36.6 m³
Dump Body - 5 (Light Material) 50.1 yd³ 38.3 m³
Note Heaped SAE 2:1. Heaped SAE 2:1.
Outside Clearance Radius 393.9 in 10005 mm
Inside Turn Radius 218.1 in 5540 mm
Frame Oscillation 10° 10°
Articulation Angle 42.5 ° 42.5 °
Engine Crankcase - With Filter 25 gal (US) 95 l
Transmission 14 gal (US) 53 l
Hydraulic Tank 100.6 gal (US) 381 l
Cooling System 39.6 gal (US) 150 l
Front Differential and Final Drives 36.5 gal (US) 138 l
Rear Differential and Final Drives 36.5 gal (US) 138 l
Fuel Tank 237.7 gal (US) 900 l
Tire Size 35 × 65 R33 35 × 65 R33
Standards ROPS/FOPS Certified Cab ROPS/FOPS Certified Cab

AD63 Standard Equipment

POWERTRAIN

  • Brake retarder control, automatic
  • Brakes:
    – All wheel disc
    – Oil cooled
    – Parking brakes, four wheels
  • Control throttle shifting
  • Engine:
    – Cat C27 12 cylinder diesel engine
    – EU Stage V
    – Air-to-air aftercooler (ATAAC)
    – Fuel priming aid
  • Transmission, automatic planetary power shift (7F/1R)
    – Gear blockout with tray up, programmable
    – Ground speed limiting, programmable
    – Torque converter with automatic lockup
  • Four wheel drive
  • Remote transmission cooler

ELECTRICAL

  • Alarm, reversing
  • Alternator, 225 amp
  • Disconnect switch, 2 post, ground level
    – Electric starting, 24V
  • Lights, LED:
    – Headlights with dimmer switch
    – Light, brake and tail
    – Lights, reversing, automatic when reverse gear selected
  • Work light, rear, cab mounted
    – Receptacle GP, auxiliary start
    – Shutdown switch, ground level
    – Product Link Elite
    – Machine health information

OPERATOR ENVIRONMENT

  • Cab, enclosed:
    – ROPS/FOPS certified
    – Tilt (cab is able to tilt 43° for maintenance access)
    – HVAC, dual system
    – Cab Pressurizer and Filter
  • Caterpillar Electronic Monitoring System (CEMS), (dash instrument panels)
  • Operator Presence System
  • Automatic Brake Application (ABA)
  • Brake Gauges, Front and Rear
  • Idle timer (programmable)
  • Light, residual brake pressure
  • Low hydraulic oil level alarm
  • Low park brake pressure indicator
  • Mirrors, rear view
  • Radio ready
  • Seat, trainer/passenger with seat belt
  • Steering wheel, tilt/telescopic
  • Turn signal indicators
  • Windshield wiper and washer
  • TLV2 Cat Comfort Air Seat

TIRES, RIMS, AND WHEELS

  • Tires must be selected from the mandatory attachments section
  • Rims (set of 4):
    – Five piece
    – Tubeless

OTHER STANDARD EQUIPMENT

  • Adapters, oil sample
  • Indicator light, tray up
  • Axle suspension, front
  • Belly guards
  • Bumpers, front, rubber
  • Cap, radiator, manual release
  • Catalytic exhaust purifier/muffler
  • Covers, exhaust
  • Handholds
  • Handrails, fold down
  • Dump body
  • Firewall
  • Hitch, articulated and oscillated
  • Hydraulic Burst Protection
  • Lifting lugs, frame
  • Secondary steering
  • Tow pin, front and rear
  • Tire Arrangement:
    – Tire, 35/65 R33 VSNT Bridgestone
  • Ventilated covers

AD63 Optional Equipment

OPTIONAL EQUIPMENT

  • Battery Shutdown
    – Ground Level Isolation, In Cab Isolation Switch
    – Ground Level Isolation, Engine Shutdown Switch
    – Ground Level Isolation, In Cab Isolation, Engine Shutdown Switch
  • Body Dump
    – Body, (32.6 m³/42.6 yd³)
    – Body, (33.8 m³/44.2 yd³)
    – Body, (36.6 m³/47.9 yd³)
    – Body, (38.3 m³/50.1 yd³)
  • Body Liners, Impact and/or Wear
    – 10 mm, Body, Dump (26.9 m³/35.2 yd³)
    – 10 mm, Body, Dump (32.6 m³/42.6 yd³)
    – 10 mm, Body, Dump (33.8 m³/44.2 yd³)
    – 10 mm, Body, Dump (36.6 m³/47.9 yd³)
    – 10 mm, Body, Dump (38.3 m³/50.1 yd³)
  • Body Wear Plate, External
    – 8 mm, Body, Dump (26.9 m³/35.2 yd³)
    – 8 mm, Body, Dump (32.6 m³/42.6 yd³)
    – 8 mm, Body, Dump (33.8 m³/44.2 yd³)
    – 8 mm, Body, Dump (36.6 m³/47.9 yd³)
  • Body Wear Protection Option: wear strip to cover edge of the pusher plate or full length of the ejector body tub side walls must be selected if the ejector body was chosen
  • Brake Pressure Gauges
  • Camera, Color Rear Facing
  • Cover, Anti Vandalism for Shipping
  • Aftertreatment Options
    – DPF (Flow Through)
    – DPF (Wall Flow)
  • Fast Fill System
    – Coolant
    – Engine Oil
    – Fuel (Dual Tanks)
    – Hydraulic Oil
    – Transmission Oil
  • Ansul Fire Suppression, Wet 76L (AS5062)
  • Fluids
    – Arctic Fuel
    – Arctic Coolant
  • Lighting
    – Headlights with Dimmer Switch, LED
    – Rear Work Light (Cab Mounted), LED
    – Reversing Lights, LED
  • Lubrication System
    – Automatic, Dump
  • Operator Station
    – Sun Visor
  • Park Brake Switch Engagement
    – Push to Apply
    – Pull to Apply
  • Payload
    – Truck Payload Measurement System (TPMS), Dump Body Only
  • Reflective Tape
  • Rims
    – Rim Identification Numbering
    – Spare, Tubeless
  • Seat Cover
    – Cat Comfort TLV2
    – Seat Cover, Companion
  • Service Tools
    – Body Pin Removal Tool
    – Collet Jacking Bolts, Dump or Ejector
    – Hoist Cylinder Supports (for Body Removal)
  • Window Dual Panel
  • Cab Pressurizer and Filter (HEPA)
  • NOTE: Not all features are available in all regions. See your Cat dealer for more information

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Detect for Underground

    How much safer would your operation be if you had visibility to all workers underground? If you could alert operators to potential hazards before they become threats? If you could identify fatigued operators? With Cat® MineStar™ Detect for underground, you can. Detect for underground addresses risks to people and assets by letting you “see” in the dark. Using a high-precision peer-to-peer proximity detection system coupled with a revolutionary communications network, Detect can prevent incidents and track people and machines — wherever they are underground — in real time. Detect provides situational awareness to operators, alerting them to hazards before they become a threat with no reliance on mine infrastructure.

1 - 8 of 9 Items items
Previous Next

How much safer would your operation be if you had visibility to all workers underground? If you could alert operators to potential hazards before they become threats? If you could identify fatigued operators? With Cat® MineStar™ Detect for underground, you can. Detect for underground addresses risks to people and assets by letting you “see” in the dark. Using a high-precision peer-to-peer proximity detection system coupled with a revolutionary communications network, Detect can prevent incidents and track people and machines — wherever they are underground — in real time. Detect provides situational awareness to operators, alerting them to hazards before they become a threat with no reliance on mine infrastructure.

Explore Technology
  • Cat Fleet for Underground

    Cat® MineStar™ Fleet for underground provides real-time visibility to cycle time, payload and other key operational parameters. It automatically records and tracks data up and down the value chain, providing insights that help you identify what’s working and fix what’s not. Thanks to our proprietary high-precision underground positioning technology, mines can accurately track personnel and assets to sub-meter accuracy. This also gives you access to critical cycle information, so you can better understand machine usage and overall efficiency of operations. Real-time two-way task management provides essential data that positively impacts productivity and helps you optimize the entire mining operation.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Fleet for underground provides real-time visibility to cycle time, payload and other key operational parameters. It automatically records and tracks data up and down the value chain, providing insights that help you identify what’s working and fix what’s not. Thanks to our proprietary high-precision underground positioning technology, mines can accurately track personnel and assets to sub-meter accuracy. This also gives you access to critical cycle information, so you can better understand machine usage and overall efficiency of operations. Real-time two-way task management provides essential data that positively impacts productivity and helps you optimize the entire mining operation.

Explore Technology

Take the interactive virtual product tour to explore the great features and benefits of the AD63

Start AD63 Tour
close

Media Gallery

AD63 Underground Mining Truck

AD63 Underground Mining Truck

AD63 Underground Mining Truck

AD63 Underground Mining Truck

AD63 Underground Mining Truck

AD63 Underground Mining Truck

AD63 Underground Mining Truck
AD63 Underground Mining Truck
AD63 Underground Mining Truck
AD63 Underground Mining Truck
AD63 Underground Mining Truck
AD63 Underground Mining Truck

AD63 Animation

AD63 Walkaround

AD63 Meeting Opener

Cat UG Truck

HRV Commitment Video

AD63 Animation
AD63 Walkaround
AD63 Meeting Opener
Cat UG Truck
HRV Commitment Video

360 View
360 View

See how AD63 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models