Shanks
| Number of Standard Ripper Shanks | 3 3 |
| Shank Holders | 5 5 |
Key Specs
Standard Ripper for Cat® 120 Motor Graders
Move material with ripper shanks designed for motor graders.
The standard ripper reaches a depth of 13 inches, providing penetration force and pryout force to complete your job.
The standard ripper is available from factory and is built with the Cat durability you've come to expect.
| Number of Standard Ripper Shanks | 3 3 |
| Shank Holders | 5 5 |
| Ripping Depth, Maximum | 13 in 330 mm |
| Working Width | 90.2 in 2292 mm |
| Machine Length Increase, Beam Raised | 35.4 in 900 mm |
| Motor Grader Machine Capability | 120 LVR 120 LVR |
| Penetration Force | 11763.9 lb 5336 kg |
| Pryout Force | 5873.1 lb 2664 kg |
| Ripper Shank Holder Spacing | 21 in 533 mm |
| Weight | 1501.4 lb 681 kg |
Caterpillar product brochures and other informational documents are available for your growing business.