Shanks
| Number of Standard Ripper Shanks | 3 3 |
| Shank Holders | 5 5 |
Key Specs
Heavy Duty Ripper for Cat® 120 Motor Graders
Reduce your number of passes and complete the job faster with tighter spacing on shanks.
The HD Ripper is heavier and longer than the Cat® ripper, providing stronger penetration force and pryout force. The additional scarifier pockets give more capability to your project needs.
The HD Ripper is available from factory and is built with the Cat durability you've come to expect. This updated design makes removal and replacement of shank tips easier.
| Number of Standard Ripper Shanks | 3 3 |
| Shank Holders | 5 5 |
| Ripping Depth, Maximum | 17.1 in 434 mm |
| Working Width | 90.9 in 2310 mm |
| Machine Length Increase, Beam Raised | 40.3 in 1023 mm |
| Motor Grader Machine Capability | 120 120 |
| Penetration Force | 13031.5 lb 5911 kg |
| Pryout Force | 5875.3 lb 2665 kg |
| Ripper Shank Holder Spacing | 21 in 533 mm |
| Weight | 1929 lb 875 kg |
Caterpillar product brochures and other informational documents are available for your growing business.