| Weight - Boom Mount | 7553 lb 3426 kg |
| Weight - Stick Mount | 7057 lb 3201 kg |
| Length | 137 in 3489 mm |
| Height | 49.6 in 1260 mm |
| Width | 29.5 in 750 mm |
| Jaw Width - Fixed | 17.5 in 444 mm |
| Jaw Width - Moving | 4.8 in 122 mm |
| Jaw Opening | 22 in 560 mm |
| Jaw Depth | 21.3 in 540 mm |
| Throat Force | 653 ton-f 5809 kN |
| Apex Force | 282 ton-f 2509 kN |
| Tip Force | 149 ton-f 1328 kN |
| Cutting Circuit - Maximum Relief Pressure | 5075 psi 35000 kPa |
| Cutting Circuit - Maximum Flow | 66 gpm 250 L/min |
| Rotation Circuit - Maximum Relief Pressure | 2030 psi 14000 kPa |
| Rotation Circuit - Maximum Flow | 11 gpm 40 L/min |
| Stick Mounted - Maximum | 36 tons 36 tons |
| Stick Mounted - Minimum | 24 tons 24 tons |
| Boom Mounted - Maximum | 20 tons 20 tons |
| Boom Mounted - Minimum | 16 tons 16 tons |
| Cycle Time - Close | 3.1 Seconds 3.1 Seconds |
Shears S3035 Rotating Scrap & Demolition Shear
Request A Price Find DealerKey Specs
- Weight - Boom Mount
- 7553 lb
- 3426 kg
- Weight - Stick Mount
- 7057 lb
- 3201 kg
- Length
- 137 in
- 3489 mm
Overview
Cat® Scrap and Demolition Shears are designed to make you money. An innovative, robust design and fast cycle times provide the production and reliability you need to be profitable. Cat shears are efficient and can handle everything from structural steel to mixed scrap. Cat shears are designed to get the job done.
Features At A Glance
- More productive by design. Shears are designed as a system solution to cut more tons per day and make you more money by balancing machine capabilities, shear cylinder size, jaw depth and opening, and leveler arm length.
- Increase cut efficiency by up to 15 percent and reduce blade wear with the dual offset apex jaw design.
- Accurately place the jaws in optimum cutting position without moving the machine with the standard 360° rotator on the S3000 Series.
- Power is consistent through the entire cutting cycle.
- The shears are optimized for Cat excavators to ensure proper matching, optimal cycle times, and range of motion.
- Increase cutting efficiency with tapered spacer plates which reduce jamming and drag.
- The cylinder rod is completely protected inside the frame reducing downtime and the risk of damage and allowing for a slimmer design for better visibility.
- The jaw relief area allows material to fall away freely without hindering the next cutting cycle.
- Reduce maintenance costs with the new Bolt-on Piercing Tip. Dowels protect the bolts from stress that leads to loosening and a bushing equalizes force on both halves of the tip to help prevent splitting.
- Work confidently with demanding hydraulic requirements. Major hydraulic components are built with a 4 to 1 safety factor and can withstand pressure spikes up to 20,000-psi (1378 bar).
- Increase overall durability with the solid plate construction of the upper jaw.
- The housing is designed with a 60 percent safety factor in yield strength and high-stress areas are built with extra thick plates.
- The heel plate is constructed of AR400 high-wear resistant material to provide long life between weld build up and replacement.
- Endure high forces with confidence with the oversized torque tube.
- Easily and safely complete maintenance tasks. Shears can be greased at ground level along with the machine stick cylinder pin and boom pin.
- Reduce downtime with field serviceable swivels. Removing and resealing can be done quickly and easily while the shear is mounted to the machine, without the need to take it to a shop.
- Service and adjust the pivot group without the need for any special tools. The side play can be easily adjusted by simply tightening the pin.
- Easily change the tip and flip the blade in thirty minutes with standard tools.
- Access the cylinder’s hoses and speed valve easily from the side of the shear. This feature eliminates the need for a cover that can fall off and need repaired.
- You are supported. The Cat Dealer Network is your one point of contact for all your service needs.
- Connecting your shear to a variety of machines has never been easier. Dual high-pressure ports allow the shear to attach to any compatible machine regardless of the hydraulic layout.
- Meet your specific needs with straight and rotating configurations and boom and stick mount options.
- Straight – S2000 Series
- Boom mounted
- Used in secondary demolition and scrap applications
- Rotator is eliminated, reducing maintenance costs
- Larger shears can be used on smaller machine size classes
- Rotating – S3000 Series
- Boom or Stick mounted
- Used in scrap, primary, and secondary demolition applications
- Provides optimal cycle times and positioning
- Boom Mounted – Ideal for scrap applications, boom mounted shears allow for easier handling and operation.
- Stick Mounted – Ideal for demolition applications, stick mounted shears are compatible with larger machines and provide a greater reach.
- Straight – S2000 Series
Product Specifications for S3035 Rotating Scrap & Demolition Shear
See how S3035 Rotating Scrap & Demolition Shear compares against frequently compared products.
- Weight - Boom Mount
- 7553 lb
- 3426 kg
- Weight - Stick Mount
- 7057 lb
- 3201 kg
- Length
- 137 in
- 3489 mm
- Weight - Boom Mount
- 5370 lb
- 2436 kg
- Weight - Stick Mount
- 5117 lb
- 2321 kg
- Length
- 126 in
- 3188 mm
- Weight - Boom Mount
- 11201 lb
- 5080 kg
- Weight - Stick Mount
- 10650 lb
- 4830 kg
- Width
- 42 in
- 1060 mm
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
S3035 Shears
S3035 Shears
S3035 Shears
S3035 Shears
Cat® Shears | Introduction to Scrap and Demolition Shears
Cat® Shears | Serviceability
Cat® Shears | Hitchcock Testimonial
Compatible Technology and Services
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
-
Cat® PL161 Attachment Tracker
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.