| Weight - Boom Mount | 3331 lb 1511 kg |
| Weight - Stick Mount | 3234 lb 1467 kg |
| Length | 105 in 2677 mm |
| Height | 36.2 in 920 mm |
| Width | 25.2 in 640 mm |
| Jaw Width - Fixed | 12 in 304 mm |
| Jaw Width - Moving | 3.9 in 100 mm |
| Jaw Opening | 15.7 in 400 mm |
| Jaw Depth | 15 in 380 mm |
| Throat Force | 273 ton-f 2425 kN |
| Apex Force | 130 ton-f 1155 kN |
| Tip Force | 69 ton-f 618 kN |
| Cutting Circuit - Maximum Relief Pressure | 5075 psi 35000 kPa |
| Cutting Circuit - Maximum Flow | 33 gal/min 125 l/min |
| Rotation Circuit - Maximum Relief Pressure | 2030 psi 14000 kPa |
| Rotation Circuit - Maximum Flow | 11 gal/min 40 l/min |
| Stick Mounted - Minimum | 12 tons 12 tons |
| Stick Mounted - Maximum | 18 tons 18 tons |
| Boom Mounted - Maximum | 10 tons 10 tons |
| Boom Mounted - Minimum | 7 tons 7 tons |
| Cycle Time - Close | 2 Seconds 2 Seconds |