The Cat® FM548 forest machine can load trucks, process logs, build roads, and more with a choice of configurations and attachments.

FM548 GF/FM548 LL Forest Machines Tier 4 / Stage V


Key Specs

Engine Model
Cat C7.1
Cat C7.1
Net Power - ISO 9249
271 hp
202.4 kW
Engine Power - ISO 14396
275 hp
205 kW

Features At A Glance

Displaying 1-6 of 10

Latest Features

Latest Features

Machine Setup Simplification
        
  • At the touch of fingertips and navigating user-friendly icons, the latest operator oriented User Interface (UI) maximizes uptime and gets crews to work without delay. From re-ordering work tool lists to creating new work tool combinations as needed, operators can quickly set up machines and easily access information.​​​​​

Foot Pedal Swing Control Kit
        
  • The FM548 offers powerful, reliable performance optimized for challenging forestry tasks, and now, operators can enhance productivity and ease of operation with the optional Foot Pedal Swing Control Kit. This attachment integrates seamlessly with Caterpillar's customizable joystick pattern software, enabling operators to personalize controls based on their preferences or job requirements. With the kit's two auxiliary pedals, operators can control the upper rotation of the machine using their feet, providing knuckleboom loader style of operation. The Foot Pedal Swing Control Kit is ideal for those looking to maximize control and efficiency in demanding forestry environments. 

Not all features are available in all regions. Please check with your local Cat® dealer for specific offering availability in your area. Build Number: 07H
Take the Guesswork Out of Managing Your Equipment

Take the Guesswork Out of Managing Your Equipment

        
  • The latest operator oriented User Interface (UI) has been designed to maximize uptime by allowing operators to easily reorder work tool lists and quickly create new work tool combinations. It also eliminates the need to measure up again when changing Cat® work tool attachments and makes it manageable for a single person to check and adjust for bucket wear. 
  •     
  • VisionLink™ provides actionable data insights for all assets – regardless of fleet size or equipment manufacturer.* Review equipment data from your desktop or mobile device to maximize uptime and optimize assets. Equipment management features provide up-to-date asset tracking of your entire fleet. You can track asset location, operating hours, fuel level, health issues, and overall utilization. Monitor equipment health with fault codes, fluid analysis, and inspection due dates. It's all about making informed, data-based decisions to help reduce operating costs. 
  •     
  • Cat® Inspect is a mobile application that allows you to easily perform digital preventative maintenance (PM) checks, inspections, and daily walkarounds. Inspections can easily be integrated with other Cat data systems like VisionLink so you can keep a close eye on your fleet.
  •     
  • Remote Troubleshoot is a mobile application that allows your Cat dealer to perform diagnostic testing on your connected machine remotely to help resolve issues quickly and with less downtime.
  •     
  • Remote Flash is a mobile application that allows you to update onboard software without a technician being present, allowing you to initiate software updates when convenient, increasing your overall operating efficiency.
  •     
  • The Cat PL161 attachment locator allows you to track attachments across all worksites, reduce the number of lost attachments, and plan for attachment maintenance and replacement. The work tool recognition** feature automatically adjusts machine settings based on the selected tool.

* Data field availability can vary by equipment manufacturer.
** Recognition feature available on select excavator models. Consult your Cat dealer for details.
High Performance

High Performance

        
  • The Cat® C7.1 TTA engine offers up to 30% more power* and can run on biodiesel and renewable fuels.
  •     
  • Smart mode helps reduce fuel consumption by automatically matching engine and hydraulic power to working conditions.
  •     
  • Pick and place logs with precision and power with the electrohydraulic control system.
  •     
  • Heavy lift mode with up to 30% greater swing torque* helps you confidently move big logs.
  •     
  • Bigger boom cylinders boost Log Loader lift capability by up to 7%.*
  •     
  • Get to work faster with an up to 10% increase in travel speed*.
  •     
  • Auxiliary hydraulic options let you use Cat grapples and various other attachments.
  •     
  • Work in extreme environments with standard high-ambient capability of 52° C (126° F) and cold start capability of -32° C (-25° F).

*All percentages are compared to the 2021 model year 548.
Work in Comfort

Work in Comfort

        
  • Operators can choose the rear or side cab entry with up to 25% more space with a tilt-up console.*
  •     
  • The dual HVAC system keeps operators comfortable in cold and warm weather.
  •     
  • A wider heated and cooled air-suspension seat makes year-round work more pleasant.
  •     
  • All controls are within easy reach to reduce twisting and turning and keep you focused on the work area.
  •     
  • Cab Risers - 559 mm (22”) tilting (for transport), side-entry cab with bolted retention system; 1219 mm (48”) tilting (for transport), rear-entry cab with easy lock, and 1829 mm (72”) tilting (for transport), rear-entry cab with easy lock - are available to meet your work needs.
  •     
  • Special roof lining and window and door sealing reduce noise, making the interior as quiet as today’s top work trucks.
  •     
  • Stow your gear with in-cab storage beneath, behind the seat, and in the consoles.
  •     
  • Use the standard radio’s USB ports and Bluetooth® technology to connect personal devices and make hands-free calls.

​​​​​​​*All percentages compared to 2021 model year 548.
Simple Operation

Simple Operation

        
  • Cat® continues to improve user interface functionality for operators of all skill levels. The touchscreen monitor is an easy-to-use operating tool that presents the jobsite dashboard with an intuitive format.
  •     
  • The Cat PL161 attachment locator is a Bluetooth device designed to let users know where their attachments are across all worksites, reduce the number of lost attachments, and plan for attachment maintenance and replacement. The PL161 integrates easily into VisionLink® for full fleet management of machines and attachments from one smartphone or tablet dashboard to view location and tracking details.
  •     
  • Navigate quickly on the standard high-resolution 254 mm (10 in) touchscreen monitor.
  •     
  • Make moving the excavator much easier with optional Cat® Stick Steer. Push a button and use one hand to travel and turn instead of both hands or feet on levers or pedals.
  •     
  • Not sure how a function works or how to maintain the machine? Always have the operator’s manual at your fingertips in the touchscreen monitor.
  •     
  • Optional auxiliary relay powers on and turns off CB radios and other attachments without you taking your hands off the joysticks.
Versatile Configurations

Versatile Configurations

        
  • General Forestry
        
  1. The General Forestry model is ideal for road work, grappling, processing, and delimbing.
  2.     
  3. With a reach boom and quick coupler, you can equip the FM568 with a processor, bucket, thumb, mulcher, and other attachments to get work done quickly and efficiently.
  4.     
  5. A frontless option allows you to customize the machine to fit your applications.
        
  • Log Loader
        
  1. The log loader configuration is ideal for truck loading, Butt-n-Top loading, power clam applications, and millyard work.
  2.     
  3. An under-mounted heel cylinder provides maximum force for shovel logging with a Cat grapple. A variable displacement pump delivers high-flow rotating capability for heel and log grapples and Power Clam and Butt-n-Top grapples.
  4.     
  5. An overmounted heel cylinder provides maximum clearance to load trucks and increases lift height for millyard applications.
        
  • Rugged, reliable, simple-to-service Cat forestry grapples range in size from 1322 mm (52") to 1524 mm (60").

Product Specifications for FM548 GF/FM548 LL

Engine Model Cat C7.1 Cat C7.1
Net Power - ISO 9249 271 hp 202.4 kW
Engine Power - ISO 14396 275 hp 205 kW
Net Power - ISO 9249 (DIN) 275 hp (metric) 275 hp (metric)
Engine Power - ISO 14396 (DIN) 279 hp (metric) 279 hp (metric)
Bore 4.13 in 105 mm
Stroke 5.31 in 135 mm
Displacement 433.3 in³ 7.1 l
Biodiesel Capability B20¹ B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Maximum Travel Speed 3 mile/h 4.8 km/h
Maximum Drawbar Pull 66,319 lbf 295 kN
Main System - Maximum Flow 132.6 gpm 502 L/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4061 psi 28000 kPa
Swing Speed 8.1 r/min 8.1 r/min
Maximum Swing Torque 100308 lbf·ft 136 kN·m
General Forestry 83300 lb 37800 kg
Note (1) 558 mm (22") Side Entry Cab (SEC) Riser, High Wide undercarriage, Reach boom, R2.95 m (9'8") Reach stick, 700 mm (28") double grouser shoes, no bucket. 558 mm (22") Side Entry Cab (SEC) Riser, High Wide undercarriage, Reach boom, R2.95 m (9'8") Reach stick, 700 mm (28") double grouser shoes, no bucket.
Log Loader (U/U) 89,290 lb 40500 kg
Note (2) 1219 mm (48") Rear Entry Cab (REC) Riser, High Wide undercarriage, Log Loader boom, 3.76 m (12'4") Under/Under stick with live heel, 700 mm (28") double grouser shoes, no grapple. 1219 mm (48") Rear Entry Cab (REC) Riser, High Wide undercarriage, Log Loader boom, 3.76 m (12'4") Under/Under stick with live heel, 700 mm (28") double grouser shoes, no grapple.
Fuel Tank 262 gal (US) 990 l
Cooling System 10 gal (US) 38 l
Engine Oil 7 gal (US) 25 l
Swing Drive 4 gal (US) 13.5 l
Final Drive - Each 3 gal (US) 9.5 l
Hydraulic System - Including Tank 92 gal (US) 348 l
Hydraulic Tank 49 gal (US) 185 l
DEF Tank 11 gal (US) 41 l
Note (1) General Forestry General Forestry
Shipping Height - Tilted Cab 11.5 ft 3500 mm
Handrail Height 11.5 ft 3500 mm
Length: General Forestry - Boom Stretched Out 41.3 ft 12570 mm
Length: Log Loader - Boom Stretched Out 49.6 ft 15110 mm
Tail Swing Radius 11.6 ft 3530 mm
Counterweight Clearance 4.9 ft 1510 mm
Ground Clearance 2.5 ft 770 mm
Track Length 16.6 ft 5050 mm
Track Length to Center of Rollers 13.2 ft 4020 mm
Track Gauge 9.2 ft 2790 mm
Transport Width 11.6 ft 3530 mm
Max Reach at Stick Nose at Ground Level - General Forestry Road Builder 29.5 ft 8980 mm
Max Reach at Grapple Mount on Heel at Ground Level - Log Loader Under/Under 33.5 ft 10190 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.1 (22" Riser CAB)/2.2 (48"/72" Riser CAB) kg of refrigerant, which has a CO2 equivalent of 3.003/3.146 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.1 (22" Riser CAB)/2.2 (48"/72" Riser CAB) kg of refrigerant, which has a CO2 equivalent of 3.003/3.146 metric tonnes.

FM548 GF/FM548 LL Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS Forestry cab with polycarbonate windows
  • Operator Protective Guards (OPG)
  • 4-point harness seat belt
  • Heated and cooled seat with air-adjustable suspension
  • Integrated joysticks
  • Tilt-up left-side console (side-entry cab only)
  • High-resolution touchscreen monitor
  • Bluetooth® integrated radio (including USB, aux port and microphone)
  • 12V DC outlets
  • Keyless push-to-start engine control
  • Automatic bi-level air conditioner
  • LED dome and floor lights
  • Windshield wiper and washer
  • Behind seat storage
  • Retractable sunshade

CAT TECHNOLOGIES

  • VisionLink™
  • Remote Flash
  • Remote Troubleshoot

ELECTRICAL SYSTEM

  • Maintenance-free 1000 CCA batteries (x4)
  • Centralized electrical disconnect switch
  • LED chassis and left-side boom light - 1,800 lumen
  • 115-amp alternator
  • 24-volt electric starting
  • Horn and travel alarm
  • Pre-start monitoring system
  • Tool control software
  • Secondary engine shutoff switch

ENGINE

  • Electric fuel priming pump
  • Three selectable modes: Power, Smart, Eco
  • Automatic engine speed control
  • Automatic engine idle shutdown
  • Up to 4600 m (15,092 ft) altitude capability
  • 52° C (126° F) high-ambient cooling capacity
  • -32° C (-25° F) cold start capability
  • Hydraulic reverse fan
  • Two-stage fuel filter system
  • Double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Boom and stick drift reduction valve
  • Electronic main control valve
  • Automatic hydraulic oil warmup
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Automatic two speed travel
  • Bio hydraulic oil capability
  • High torque swing drive
  • Swing cushion valve
  • Tool control software

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable service doors
  • Lockable external tool/storage box
  • Lockable disconnect switch
  • Lockable fuel cap and hydraulic tank
  • Service platforms with anti-skid plate and countersunk bolts
  • Right-hand rail and hand hold
  • Signaling/warning horn
  • Ground-level secondary engine shutoff switch
  • Operator Protective Guards
  • Rearview camera

SERVICE AND MAINTENANCE

  • Side-entry to service platforms
  • Grouped location for engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S℠) ports
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • High Wide undercarriage
  • 8.5" pitch Cat grease lubricated track chain with pressed fit pin
  • Catwalks
  • Tie down points
  • Counterweight fuel tank
  • Heavy-duty track rollers and frames
  • Heavy-duty travel motor guards
  • Heavy-duty bottom guards
  • Track guiding guards
  • High drawbar final drives
  • Heavy-duty recoil springs
  • Heavy-duty hydraulic swivel
  • Heavy-duty hydraulic swivel guard

FM548 GF/FM548 LL Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 5.9 m (19'4") Reach boom
  • 6.55 m (21'6") Log Loader boom
  • 2.95 m (9'8") Reach stick
  • 3.71 m (12'2") Goose Neck stick
  • 3.76 m (12'4") Under/Under stick
  • 4.05 m (13'3") Over/Under stick
  • 4.05 m (13'3") Power Clam stick
  • CB2 family bucket linkage

CAB

  • Side entry with 559 mm (22") tilting riser
  • Rear entry with 1219 mm (48") tilting riser
  • Rear entry with 1829 mm (72") tilting riser

ELECTRICAL SYSTEM

  • Premium General Forestry lighting package
  • Premium Log Loader lighting package

ENGINE

  • Cold start package with block heaters

HYDRAULIC SYSTEM

  • Medium pressure circuit

SAFETY AND SECURITY

  • Right-hand-sideview cameras
  • Inspection lighting

UNDERCARRIAGE AND STRUCTURES

  • 900 mm (35") Tri Link shoes
  • 850 mm (33") triple grouser shoes
  • 700 mm (28") double or single grouser shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how FM548 GF/FM548 LL compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

FM548 General Forestry and Log Loader Machine

FM548 General Forestry and Log Loader Machine

FM548 General Forestry and Log Loader Machine

FM548 General Forestry and Log Loader Machine

FM548 General Forestry and Log Loader Machine
FM548 General Forestry and Log Loader Machine
FM548 General Forestry and Log Loader Machine
FM548 General Forestry and Log Loader Machine

Cat® Next Generation FM548 Forestry Machines: Logging Made Simple, Secure, And Satisfying

Cat® Forestry Machines Help A Family Business Grow

Caterpillar: The Next 100 Years

Cat® Next Generation FM548 Forestry Machines: Logging Made Simple, Secure, And Satisfying
Cat® Forestry Machines Help A Family Business Grow
Caterpillar: The Next 100 Years

360 View

Check out current offers for the FM548 GF/FM548 LL

View More Offers