The Cat® FM558 forest machine can shovel and process logs, load trucks, build roads, and much more with a choice of configurations and attachments.

Forest Machines FM558 GF/FM558 LL Tier 4 / Stage V


Key Specs

Engine Model
Cat C7.1
Cat C7.1
Net Power - ISO 9249
298 hp
222.5 kW
Engine Power - ISO 14396
302 hp
225.1 kW

Features At A Glance

Displaying 1-6 of 10

Latest Features

Latest Features

Machine Setup Simplification
        
  • At the touch of fingertips and navigating user-friendly icons, the latest operator oriented User Interface (UI) maximizes uptime and gets crews to work without delay. From re-ordering work tool lists to creating new work tool combinations as needed, operators can quickly set up machines and easily access information.​​​​​

Foot Pedal Swing Control Kit
        
  • The FM558 offers powerful, reliable performance optimized for challenging forestry tasks, and now, operators can enhance productivity and ease of operation with the optional Foot Pedal Swing Control Kit. This attachment integrates seamlessly with Caterpillar's customizable joystick pattern software, enabling operators to personalize controls based on their preferences or job requirements. With the kit's two auxiliary pedals, operators can control the upper rotation of the machine using their feet, providing knuckleboom loader style of operation. The Foot Pedal Swing Control Kit is ideal for those looking to maximize control and efficiency in demanding forestry environments. 

Not all features are available in all regions. Please check with your local Cat® dealer for specific offering availability in your area. Build Number: 07H
Take the Guesswork Out of Managing Your Equipment

Take the Guesswork Out of Managing Your Equipment

        
  • The latest operator oriented User Interface (UI) has been designed to maximize uptime by allowing operators to easily reorder work tool lists and quickly create new work tool combinations. It also eliminates the need to measure up again when changing Cat® work tool attachments and makes it manageable for a single person to check and adjust for bucket wear. 
  •     
  • VisionLink™ provides actionable data insights for all assets – regardless of fleet size or equipment manufacturer.* Review equipment data from your desktop or mobile device to maximize uptime and optimize assets. Equipment management features provide up-to-date asset tracking of your entire fleet. You can track asset location, operating hours, fuel level, health issues, and overall utilization. Monitor equipment health with fault codes, fluid analysis, and inspection due dates. It's all about making informed, data-based decisions to help reduce operating costs. 
  •     
  • Cat® Inspect is a mobile application that allows you to easily perform digital preventative maintenance (PM) checks, inspections, and daily walkarounds. Inspections can easily be integrated with other Cat data systems like VisionLink so you can keep a close eye on your fleet.
  •     
  • Remote Troubleshoot is a mobile application that allows your Cat dealer to perform diagnostic testing on your connected machine remotely to help resolve issues quickly and with less downtime.
  •     
  • Remote Flash is a mobile application that allows you to update onboard software without a technician being present, allowing you to initiate software updates when convenient, increasing your overall operating efficiency.
  •     
  • The Cat PL161 attachment locator allows you to track attachments across all worksites, reduce the number of lost attachments, and plan for attachment maintenance and replacement. The work tool recognition** feature automatically adjusts machine settings based on the selected tool.

* Data field availability can vary by equipment manufacturer.
** Recognition feature available on select excavator models. Consult your Cat dealer for details.
High Performance

High Performance

        
  • The Cat® C7.1 engine offers up to 25% more power* and can run on biodiesel and renewable fuels.
  •     
  • Smart mode helps reduce fuel consumption by automatically matching engine and hydraulic power to working conditions.
  •     
  • Pick and place logs with precision and power with the all-new electrohydraulic control system.
  •     
  • Heavy lift mode with up to 30% more swing torque* helps you confidently move big logs.
  •     
  • Cover ground faster than ever with up to 15% more travel power*.
  •     
  • Auxiliary hydraulic options let you use Cat grapples and various other attachments.
  •     
  • Work in extreme environments with standard high-ambient capability of 52° C (126° F) and cold start capability of -32° C (-25° F).

*All percentages are compared to the 2021 model year 558.
Work in Comfort

Work in Comfort

        
  • Operators can choose the rear or side cab entry with up to 25% more space and a tilt-up console.*
  •     
  • The dual HVAC system keeps operators comfortable in cold and warm weather.
  •     
  • A wider heated and cooled air-suspension seat makes year-round work more pleasant.
  •     
  • All controls are within easy reach to reduce twisting and turning and keep you focused on the work area.
  •     
  • Cab Risers – 559 mm (22") tilting (for transport), side-entry cab with bolted retention system; 1219 mm (48") tilting (for transport), rearentry cab with easy lock, and 1829 mm (72") tilting (for transport), rear-entry cab with easy lock - are available to meet your work needs.
  •     
  • Stow your gear with in-cab storage beneath, behind the seat, and in the consoles.
  •     
  • Use the standard radio’s USB ports and Bluetooth® technology to connect personal devices and make hands-free calls.

*All percentages are compared to the 2021 model year 558.
Simple to Operate

Simple to Operate

        
  • Cat® continues to improve user interface functionality for operators of all skill levels. The touchscreen monitor is an easy-to-use operating tool that presents the jobsite dashboard with an intuitive format.
  •     
  • The Cat PL161 attachment locator is a Bluetooth® device designed to let users know where their attachments are across all worksites, reduce the number of lost attachments, and plan for attachment maintenance and replacement. The PL161 integrates easily into VisionLink™ for full fleet management of machines and attachments from one smartphone or tablet dashboard to view location and tracking details.
  •     
  • Productivity applications are displayed in grid view to read on the go, and touchscreen navigation is programmed to ensure job performance continues without any hold-ups.
  •     
  • Navigate quickly on the standard high-resolution 254 mm (10 in) touchscreen monitor.
  •     
  • Make moving the excavator much easier with optional Cat® Stick Steer. Push a button and use one hand to travel and turn instead of both hands or feet on levers or pedals.
  •     
  • Not sure how a function works or how to maintain the machine? Always have the operator’s manual at your fingertips in the touchscreen monitor.
  •     
  • Optional auxiliary relay powers on and turns off CB radios and other attachments without you taking your hands off the joysticks.
Versatile Configurations

Versatile Configurations

        
  • General Forestry
        
  1. The General Forestry model is ideal for road work, grappling, processing, and delimbing.
  2.     
  3. With a reach boom and quick coupler, you can equip the FM558 with a processor, bucket, thumb, mulcher, and other attachments to get work done quickly and efficiently.
  4.     
  5. A frontless option allows you to customize the machine to fit your applications.
        
  • Log Loader
        
  1. The log loader configuration is ideal for truck loading, Butt-n-Top loading, power clam applications and millyard work.
  2.     
  3. An under-mounted heel cylinder provides maximum force for shovel logging with a Cat grapple. A variable displacement pump delivers high-flow rotating capability for heel and log grapples and Power Clam and Butt-n-Top grapples.
  4.     
  5. An overmounted heel cylinder provides maximum clearance to load trucks and increases lift height for millyard applications.
        
  • Rugged, reliable, simple-to-service Cat forestry grapples range in size from 1322 mm (52") to 1524 mm (60").

Product Specifications for FM558 GF/FM558 LL

Engine Model Cat C7.1 Cat C7.1
Net Power - ISO 9249 298 hp 222.5 kW
Engine Power - ISO 14396 302 hp 225.1 kW
Net Power - ISO 9249 (DIN) 303 hp (metric) 303 hp (metric)
Engine Power - ISO 14396 (DIN) 306 hp (metric) 306 hp (metric)
Bore 4.13 in 105 mm
Stroke 5.31 in 135 mm
Displacement 433.3 in³ 7.1 l
Biodiesel Capability B20¹ B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Maximum Drawbar Pull 78,638 lbf 350 kN
Maximum Travel Speed 2.8 mile/h 4.4 km/h
Main System - Maximum Flow 141 gpm 534 L/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3945 psi 27200 kPa
Swing Speed 7.4 r/min 7.4 r/min
Maximum Swing Torque 113584 lbf·ft 154 kN·m
General Forestry 91490 lb 41500 kg
Note (1) 22" SEC Riser, High Wide undercarriage, 5.04mt CTWT, Reach Boom, R3.2 m (10'2") Reach stick, 700mm (28") double grouser shoes, 1.76 m³ (2.30 yd³) HD bucket. 22" SEC Riser, High Wide undercarriage, 5.04mt CTWT, Reach Boom, R3.2 m (10'2") Reach stick, 700mm (28") double grouser shoes, 1.76 m³ (2.30 yd³) HD bucket.
Log Loader (U/U) 98550 lb 44700 kg
Note (2) 72" REC Riser, High Wide undercarriage, Log Loader boom, 4.05 m (13'3") Under/Under stick with live heel, 700mm (28") double grouser shoes, no grapple. 72" REC Riser, High Wide undercarriage, Log Loader boom, 4.05 m (13'3") Under/Under stick with live heel, 700mm (28") double grouser shoes, no grapple.
Fuel Tank 262 gal (US) 990 l
Cooling System 10 gal (US) 38 l
Engine Oil 7 gal (US) 25 l
Swing Drive 4 gal (US) 13.5 l
Final Drive - Each 3 gal (US) 9.5 l
Hydraulic System - Including Tank 92 gal (US) 348 l
Hydraulic Tank 49 gal (US) 185 l
DEF Tank 11 gal (US) 41 l
Max Reach at Grapple Mount on Heel at Ground Level - Log Loader Under/Under 39.3 ft 11980 mm
Max Reach at Stick Nose at Ground Level - General Forestry Road Builder 35.3 ft 10740 mm
Note (1) General Forestry General Forestry
Length: General Forestry - Boom Stretched Out 46.2 ft 14060 mm
Length: Log Loader - Boom Stretched Out 51.6 ft 15730 mm
Track Gauge 9.6 ft 2920 mm
Shipping Height - Tilted Cab 11.9 ft 3610 mm
Track Length 16.9 ft 5160 mm
Track Length to Center of Rollers 13.5 ft 4120 mm
Tail Swing Radius 11.6 ft 3650 mm
Transport Width 12 ft 3650 mm
Counterweight Clearance 4.9 ft 1510 mm
Handrail Height 11.6 ft 3520 mm
Ground Clearance 2.5 ft 770 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.1 (22" Riser CAB)/2.2 (48"/72" Riser CAB) kg of refrigerant, which has a CO2 equivalent of 3.003/3.146 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.1 (22" Riser CAB)/2.2 (48"/72" Riser CAB) kg of refrigerant, which has a CO2 equivalent of 3.003/3.146 metric tonnes.

FM558 GF/FM558 LL Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS Forestry cab with polycarbonate windows
  • 4-point harness seat belt
  • Heated and cooled seat with air-adjustable suspension
  • Integrated joysticks
  • Tilt-up left-side console (side-entry cab only)
  • High-resolution touchscreen monitor
  • Bluetooth® integrated radio (including USB, aux port and microphone)
  • 12V DC outlets
  • Keyless push-to-start engine control
  • Automatic bi-level air conditioner
  • LED dome and floor lights
  • Windshield wiper and washer
  • Behind seat storage
  • Retractable sunshade

CAT TECHNOLOGIES

  • VisionLink™
  • Remote Flash
  • Remote Troubleshoot
  • Cat Payload

ELECTRICAL SYSTEM

  • Maintenance-free 1000 CCA batteries (x4)
  • Centralized electrical disconnect switch
  • LED chassis and left-side boom light (1,800 lumen)
  • Horn and travel alarm

ENGINE

  • Electric fuel priming pump
  • Three selectable modes: Power, Smart, Eco
  • Automatic engine speed control
  • Automatic engine idle shutdown
  • Up to 4600m (15,092 ft) altitude capability
  • 52° C (126° F) high-ambient cooling capacity
  • -32° C (-25° F) cold start capability
  • Hydraulic reverse fan
  • Two-stage fuel filter system
  • Double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Boom and stick drift reduction valve
  • Electronic main control valve
  • Automatic hydraulic oil warmup
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Automatic two speed travel
  • Bio hydraulic oil capability
  • High torque swing drive
  • Swing cushion valve
  • Tool control software

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable service doors
  • Lockable external tool/storage box
  • Lockable fuel caps and hydraulic tank
  • Lockable disconnect switch
  • Service platforms with anti-skid plate and countersunk bolts
  • RH handrail and handhold
  • Signaling/warning horn
  • Ground-level secondary engine shutoff switch
  • Rearview camera
  • Operator Protective Guards

SERVICE AND MAINTENANCE

  • Side-entry service platform
  • Integrated vehicle health management system
  • Grouped location for engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S℠) ports

UNDERCARRIAGE AND STRUCTURES

  • High Wide undercarriage
  • 216 mm (8.5") pitch Cat grease lubricated track chain with PPR3 positive pin retention
  • Catwalks
  • Tie down points
  • Counterweight fuel tank
  • Heavy-duty track rollers and frames
  • Heavy-duty travel motor guards
  • Heavy-duty bottom guards
  • Track guiding guards
  • High drawbar final drives
  • Heavy-duty recoil springs
  • Heavy-duty hydraulic swivel
  • Heavy-duty hydraulic swivel guard

FM558 GF/FM558 LL Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.15 m (20'2") Reach boom
  • 6.8 m (22'4") Log Loader boom
  • 3.2 m (10'6") Reach stick
  • 4.05 m (13'3") Over/Under stick
  • 4.05 m (13'3") Under/Under stick
  • 4.35 m (14'3") Power Clam stick

CAB

  • Side entry with 559 mm (22") tilting riser
  • Rear entry with 1219 mm (48") tilting riser
  • Rear entry with 1829 mm (72") tilting riser
  • Cat Stick Steer
  • Auxiliary relay

ELECTRICAL SYSTEM

  • Premium lighting - General Forestry
  • Premium lighting - Log Loader

ENGINE

  • Cold start package with block heater

HYDRAULIC SYSTEM

  • Medium pressure circuit

SAFETY AND SECURITY

  • Inspection lighting
  • Right-hand sideview camera

UNDERCARRIAGE AND STRUCTURES

  • 5.0 mt (11,023 lb) counterweight fuel tank (optional for General Forestry only)
  • 700 mm (28") double and single grouser shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how FM558 GF/FM558 LL compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

FM558 General Forestry and Log Loader Machine

FM558 General Forestry and Log Loader Machine

FM558 General Forestry and Log Loader Machine

FM558 General Forestry and Log Loader Machine

FM558 General Forestry and Log Loader Machine

FM558 General Forestry and Log Loader Machine
FM558 General Forestry and Log Loader Machine
FM558 General Forestry and Log Loader Machine
FM558 General Forestry and Log Loader Machine
FM558 General Forestry and Log Loader Machine

Cat® Next Generation FM558 Forestry Machine: Make Woods Work Productive, Profitable, And Pleasant

Cat® FM558 Next Gen Is Operator's New Favorite

The Cat® FM558 Helps Wadlegger Logging and Construction Meet Customer Needs

Caterpillar: The Next 100 Years

Cat® Next Generation FM558 Forestry Machine: Make Woods Work Productive, Profitable, And Pleasant
Cat® FM558 Next Gen Is Operator's New Favorite
The Cat® FM558 Helps Wadlegger Logging and Construction Meet Customer Needs
Caterpillar: The Next 100 Years

360 View

Check out current offers for the FM558 GF/FM558 LL

View More Offers