The Cat 773 (07B) Off-highway truck is redifining performance.

773 (07) Off-Highway Trucks


Key Specs

Nominal Payload Class (100%)
71.6 ton (US)
56 t
Engine Model
Cat® C27
Cat® C27
Top Speed - Loaded
42 mile/h
67.6 km/h

Features At A Glance

Displaying 1-6 of 7

ACHIEVE GREATER PRODUCTIVITY

ACHIEVE GREATER PRODUCTIVITY

        
  • Haul your materials faster with an accelerated travel speed.
  •     
  • Put more power to the ground with increased torque.
  •     
  • Enjoy greater productivity while using a more responsive Traction
    Control System (TCS).
  •     
  • Reduce tire wear with maximum by engaging TCS early in the slip.
  •     
  • Strong, predictable performance helps operators achieve the lowest cost per ton.
BOOST FUEL EFFICIENCY

BOOST FUEL EFFICIENCY

        
  • Up to 13% less fuel consumption.
  •     
  • Advanced Productivity Electronic Control System (APECS) allows the engine and transmission to communicate on a high level. This communication allows the machine to better utilize the power andtorque the engine is producing.
  •     
  • Automatically optimize fuel consumption with the feature—Adaptive Economy mode reduces fuel use without affecting productivity and can be engaged with a single button.
  •     
  • Gain improvements in fuel efficiency with auto-neutral idle.
  •     
  • Haul your 773 truck at a more fuel-efficient engine speed and gear selection with speed limiting.
  •     
  • Conserve fuel with integrated Engine Idle Shutdown by the engine automatically initiating when the truck is in park and idle for a preset amount of time.
DESIGNED FOR SAFETY

DESIGNED FOR SAFETY

        
  • Improvements in accessibility with safe, ground-level access tofuel fill and daily maintenance points.
  •     
  • Ensure three points of contact when entering and exiting the machine with strategically placed walkways and grab rails.
  •     
  • Superior brake performance meets the latest brake standards—
        ISO 3450:2011.
  •     
  • The ground-level engine shut-off switch stops all fuel to the engine when activated and shuts down the machine safely.
  •     
  • Sturdy 4-point mounted cabin meets rollover protective structure/
        falling objects protective structure (ROPS/FOPS) standard.
  •     
  • 4-point seat belt provides enhanced safety to the operator.
  •     
  • Seat belt indicator implements both visual and audible alerts to the
        operator when seat belt is not fastened.
  •     
  • Lockout features help the service technician to perform
        maintenance work on the machine with safe mode.
  •     
  • Secondary steering activates automatically in case of primary
        system failure.
  •     
  • Overload speed limiter works with truck payload system to reduce
        machine speed automatically when the truck is overloaded. 
WORK IN COMFORT

WORK IN COMFORT

        
  • Completely redesigned cab for a whole new standard in visibility, comfort, and productivity.
  •     
  • The new operator seat placement provides easier operation and comfort to the operator.
  •     
  • Improvements in enlarged views of the work area and its surroundings.
  •     
  • Access connectivity and decrease clutter with more storage areas in the newly designed cab.
  •     
  • Automatic cab temperature controls.
  •     
  • Cat next-generation deluxe seat for better operator comfort.
TECHNOLOGY THAT GETS WORK DONE

TECHNOLOGY THAT GETS WORK DONE

        
  • Integrated systems give you the ability to make timely, fact-based
    decisions to maximize efficiency, improve productivity, and lower
    costs.
  •     
  • Gain valuable insight into how your machine is performing by
    continuously monitoring and collecting vital machine dta via the advisor display with the software Bital Information Management System (VIMS™).  Applicable to both U.S. EPA Tier 4 Final/EU Stage V and U.S. EPA Tier 2 equivalent.
  •     
  • Truck Production Management System (TPMS) provides accurate weighing of the materials, stores 2,400 payload cycles, and reportson, haul cycle times, and distances with date and time stamps.
  •     
  • External payload indicator lights alert the loader when to stop, reducing the risk of machine overloading.
  •     
  • Product Link™ system connects to each machine wirelessly, 
    allowing you to monitor location, hours, fuel use, productivity, idle
    time, and diagnostic codes.
  •     
  • VisionLink®
    wirelessly connects you to your equipment, giving
    you access to essential information you need to know to run your business.
  •     
  • The Cat 773 is MineStar™ ready and includes Cat Product Link
    Elite and VIMS to help optimize equipment management, remote
    monitoring capabilities, machine availability, and component life while reducing both repair costs and the risk of catastrophic 
    failure.
  •     
  • Tons kilometers per hour/tons miles per hour (TKPH/TMPH) tire
        management system works with TPMS for improved tire life. 
REDUCED MAINTENANCE COST AND OTHER COSTS

REDUCED MAINTENANCE COST AND OTHER COSTS

        
  • Grouped service points.
  •     
  • Control particulate matter with two engine-mounted diesel oxidation catalyst canisters. (Tier 4)
  •     
  • NRS technology replaces a portion of intake air with exhaust gas to control combustion temperatures and NOx production. (Tier 4)
  •     
  • Parts commonality with other Cat equipment.
  •     
  • Resolve problems before failure occurs with VIMS notifications.
  •     
  • Autostall enables quick operating temperatures for best performance life.
  •     
  • Prevents hot shutdowns that can reduce component life with the use of delayed engine shutdown.
  •     
  • Hydraulic oil filter life is extended to 1,000 hours under normal operating conditions.

Product Specifications for 773 (07)

Nominal Payload Class (100%) 71.6 ton (US) 56 t
Top Speed - Loaded 42 mile/h 67.6 km/h
Note (2) * Refer to the Caterpillar 10/10/20 Payload Policy for maximum gross machine weight limitations. * Refer to the Caterpillar 10/10/20 Payload Policy for maximum gross machine weight limitations.
Body Capacity - SAE 2:1 46.75 yd³ 35.75 m³
Target Payload (100%) 61.7 ton (US) 56 t
Note (1) Capacity with Dual Slope body – no liner. Capacity with Dual Slope body – no liner.
Maximum Allowable Payload (120%)* 74 ton (US) 67.1 t
Maximum Working Payload (110%) 67.8 ton (US) 61.5 t
Engine Model Cat® C27 Cat® C27
Rated Engine Speed 1800 r/min 1800 r/min
Gross Power - SAE J1995:2014 825 hp 615 kW
Net Power - SAE J1349:2011 768 hp 572 kW
Net Power - ISO 9249 768 hp 572 kW
Net Torque Rise 40% 40%
Bore 5.4 in 137 mm
Stroke 6 in 152 mm
Peak Torque - Speed 1200 r/min 1200 r/min
Net Torque 2874 ft-lb 3896 N·m
Net Torque - SAE J1349 3148 lbf·ft 4269 N/m
Displacement 1648 in³ 27 l
Note (1) The power ratings are tested at the reference conditions for the specified standard. The power ratings are tested at the reference conditions for the specified standard.
Note (2) Net power advertised is the power available at the rated speed, measured at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan. Net power advertised is the power available at the rated speed, measured at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan.
Note (3) MIN NET SAE J1349:2011/ISO 9249:2007 Net power advertised is the power available at the flywheel when the engine is equipped with fan at maximum speed, air intake system, exhaust system, and alternator. MIN NET SAE J1349:2011/ISO 9249:2007 Net power advertised is the power available at the flywheel when the engine is equipped with fan at maximum speed, air intake system, exhaust system, and alternator.
Note (4) Net torque rise meets SAE J1349. Net torque rise meets SAE J1349.
Struck 35.13 yd³ 26.86 m³
Note (1) Contact your local Cat dealer for body recommendation. Contact your local Cat dealer for body recommendation.
Heaped (SAE 2:1)* 46.76 yd³ 35.75 m³
Note (2) * ISO 6483:1980. * ISO 6483:1980.
Struck 34.33 yd³ 26.25 m³
Heaped (SAE 2:1)* 46.41 yd³ 35.49 m³
Note (2) * ISO 6483:1980. * ISO 6483:1980.
Note (1) Contact your local Cat dealer for body recommendation. Contact your local Cat dealer for body recommendation.
Front Axle - Empty 53 % 53 %
Front Axle - Loaded 35 % 35 %
Rear Axle - Empty 47 % 47 %
Rear Axle - Loaded 65 % 65 %
Forward - 1 6.7 mile/h 10.8 km/h
Forward - 2 9.4 mile/h 15.1 km/h
Forward - 3 12.7 mile/h 20.4 km/h
Forward - 4 17 mile/h 27.4 km/h
Forward - 5 23 mile/h 37 km/h
Forward - 6 31.1 mile/h 50.1 km/h
Forward - 7 42 mile/h 67.6 km/h
Reverse 8.8 mile/h 14.1 km/h
Note Maximum travel speeds with standard 24.00R35 (E4) tires. Maximum travel speeds with standard 24.00R35 (E4) tires.
Differential Ratio 3.64:1 3.64:1
Planetary Ratio 4.80:1 4.80:1
Total Reduction Ratio 17.49:1 17.49:1
Brake Surface - Front 257 in² 655 cm²
Brake Surface - Rear 9497 in² 61269 cm²
Brake Standards ISO 3450:2011 ISO 3450:2011
Fuel Tank 210 gal (US) 795 l
Cooling System 45 gal (US) 171 l
Differential - Final Drives 38 gal (US) 145 l
Steering Tank 9.5 gal (US) 36 l
Steering System - Including Tank 14 gal (US) 54 l
Brake/Hoist Hydraulic Tank 46.5 gal (US) 176 l
Crankcase 24 gal (US) 90 l
Brake Hoist System 85 gal (US) 322 l
Torque Converter - Transmission System - LRC 16 gal (US) 61 l
Pump Flow - High Idle 118 gpm 448 L/min
Relief Valve Setting - Raise 2502 psi 17250 kPa
Relief Valve Setting - Lower 500 psi 3450 kPa
Body Raise Time - High Idle 9.5 s 9.5 s
Body Lower Time - Float 13 s 13 s
Body Power Down - High Idle 13 s 13 s
Rear axle - Oscillation 8.1 ° 8.1 °
Empty Loaded Cylinder Stroke Front 9.2 in 234 mm
Empty Loaded Cylinder Stroke Rear 5.8 in 149 mm
Maximum Gross Vehicle Weight 226503 lb 102740 kg
FOPS Standards Falling Object Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria. Falling Object Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria.
ROPS Standards Rollover Protective Structure (ROPS) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria. Rollover Protective Structure (ROPS) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria.
Sound Standards (2) The exterior sound pressure level for the standard machine measured at a distance of 15 m (49 ft) according to the test procedures specified in SAE J88:2008, mid‑gear moving operation is 86 dB(A). The exterior sound pressure level for the standard machine measured at a distance of 15 m (49 ft) according to the test procedures specified in SAE J88:2008, mid‑gear moving operation is 86 dB(A).
Sound Standards (3) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.
Sound Standards (1) The operator Equivalent Sound Pressure Level (Leq) is 76 dB(A) when SAE J1166 FEB2008 is used to measure the value for an enclosed cab. This is a work cycle sound exposure level. The cab was properly installed and maintained. The test was conducted with the cab doors and the cab windows closed. The operator Equivalent Sound Pressure Level (Leq) is 76 dB(A) when SAE J1166 FEB2008 is used to measure the value for an enclosed cab. This is a work cycle sound exposure level. The cab was properly installed and maintained. The test was conducted with the cab doors and the cab windows closed.
Turning Diameter - Front 77.1 ft 23.5 m
Steering Standards ISO 5010:2007 ISO 5010:2007
Steer Angle 31 ° 31 °
Turning Circle - Clearance Diameter 85.6 ft 26.1 m
Standard Tire 24.00R35 (E4) 24.00R35 (E4)
Note (1) Productive capabilities of the 773G truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. Productive capabilities of the 773G truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production.
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection.

773 (07) Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Cat C27 Tier 4/Stage V compliant diesel engine:
    – Air cleaner with precleaner (2)
    – Air-To-Air Aftercooler (ATAAC)
    – Electric start
    – Engine idle shutdown
    – Ether starting aid
    – Exhaust muffler
    – NGMR radiator
    For non-regulated regions only:
    – Direct drive fan
    – MEUI-A fuel system
  • Braking system:
    – Extended Life Brakes
    – Automatic Retarder Control (ARC)
    – Manual retarder (utilizes rear oil-cooled, multiple disc brakes)
    – Brake release motor (towing)
    – Dry disc brakes (front)
    – Front brake disconnect switch (front)
    – Oil-cooled multiple disc brakes (rear)
    – Brake wear indicator (rear)
    – Parking brake
    – Secondary brake
    – Service brake
  • Transmission:
    – 7-speed automatic powershift with:
    • Electronic Clutch Pressure Control (ECPC)
    • Advanced Productivity Electronic Control Strategy (APECS)

    – Automatic neutral idle
    – Autostall
    – Second gear start

SUSPENSION SYSTEMS

  • Suspension, front and rear (EU compliant)

ELECTRICAL

  • Alarm backup
  • Alternator, 120 Amp
  • Autolube power supply ready
  • Batteries, maintenance-free, 12V (2), 1,400 CCA combined
  • Electrical system, 25 Amp, 24V to 12V converter
  • Lighting system:
    – Backup light (halogen)
    – Directional signals/hazard warning (front and rear LED)
    – Engine compartment light
    – Headlights, (halogen) with dimmer
    – Operator access courtesy lights
    – Side profile lights
    – Stop/tail lights (LED)
  • Service center containing:
    – Battery jump start
    – Breakers with spare fuses
    – Lockout switch
    – Ports, ET and VIMS
    – Service lockout switch (power without engine start)

TECHNOLOGY PRODUCTS

  • Economy Modes, standard and adaptive
  • Product Link, cellular or satellite
  • Traction Control System (TCS)
  • Truck Production Management System
  • Vital Information Management System (VIMS)

OPERATOR ENVIRONMENT

  • Advisor display:
    – Air cleaner service indicator
    – Fluid level monitoring
    – Fuel level monitoring
    – Display languages (market-based)
  • Air conditioning/heat
  • Automatic temperature control
  • Ashtray and cigarette lighter
  • Coat hook
  • Cup holders (4)
  • Diagnostic connection port, 24V
  • Entertainment radio ready:
    – 5 amp converter
    – Speakers
    – Antenna
    – Wiring harness
  • Foot rest
  • Gauges/indicators:
    – Brake oil temperature gauge
    – Coolant temperature gauge
    – Engine overspeed indicator
    – Fuel level
    – Hour meter
    – Speedometer with odometer
    – Tachometer
    – Transmission gear indicator
  • Hoist shift lever with integrated fingerprint control
  • Seat belt reminder system: Seat belt alert and Seat belt inhibit
  • Light – courtesy
  • Light – dome
  • Mirrors, non-heated
  • Power port, 24V and 12V (2)
  • Rollover Protection (ROPS)/Falling Object Protection (FOPS)
  • Seat, Cat Comfort Series III:
    – Full air suspension
    – Retractable 3-point seat belt with shoulder harness
  • Seat, training with lap belt
  • Steering wheel, padded, tilt and telescopic
  • Storage compartment
  • Sun visor
  • Throttle lock
  • Window, hinged, right side (emergency exit)
  • Window, powered, left side
  • Windshield wiper intermittent and washer

GUARDS

  • Driveline
  • Engine crankcase
  • Fan

FLUIDS

  • Antifreeze
  • Extended life coolant to –34° C (–30° F)
  • Grouped ground-level filters

OTHER STANDARD EQUIPMENT

  • Body down indicator
  • Body safety pin (secures body in up position)
  • Center-mounted rims
  • Fuel tank, 795 L (210 gal)
  • Ground level battery disconnect
  • Ground level engine shutdown
  • Ground level grease fittings
  • Operator Maintenance Manual (OMM)
  • Rims 17 × 35
  • Rock ejectors
  • Secondary steering (electric)
  • Tie down eyes
  • Tow hooks (front)/tow pin (rear)
  • Vandalism protection locks

773 (07) Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPTIONAL EQUIPMENT

  • Body heat
  • Body liner
  • Body sideboards
  • Cab precleaner
  • Cat Engine Brake
  • Clustered grease fittings
  • Cold weather packages
  • Fluid fill service center
  • HID lights
  • Mirrors, convex
  • Mirrors, heated
  • Spare rim
  • Visibility package (meets ISO 5006 requirements)
  • Wheel chocks
  • Work Area Vision System (WAVS)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat Compaction with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 773 (07) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

773 Off-Highway Truck

773 Off-Highway Truck

773 Off-Highway Truck

773 Off-Highway Truck

773 Off-Highway Truck
773 Off-Highway Truck
773 Off-Highway Truck
773 Off-Highway Truck

360 View
360 View

Check out current offers for the 773 (07)

View More Offers