| Capacity | 0.50 yd³ 400 l | 
| Maximum Lift Capacity | 11023 lb 5000 kg | 
| Shell Type Options | Semi-open, Closed Semi-open, Closed | 
| Operating Weight | 2513 lb 1140 kg | 
| Tine Count | 5 5 | 
| Material Handler Minimum | 20 ton (US) 20 ton (US) | 
| Material Handler Maximum | 30 ton (US) 30 ton (US) | 
| Excavator Minimum | 14 ton (US) 14 ton (US) | 
| Excavator Maximum | 21 ton (US) 21 ton (US) |