| Capacity | 0.75 yd³ 600 l |
| Maximum Lift Capacity | 11023 lb 5000 kg |
| Shell Type Options | Semi-open, Closed Semi-open, Closed |
| Operating Weight | 2657 lb 1205 kg |
| Tine Count | 5 5 |
| Material Handler Minimum | 20 ton (US) 20 ton (US) |
| Material Handler Maximum | 30 ton (US) 30 ton (US) |
| Excavator Minimum | 14 ton (US) 14 ton (US) |
| Excavator Maximum | 21 ton (US) 21 ton (US) |