Rotors

Rotors System K 2.2 m Milling Drum (15 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
88 in
2235 mm
Tool Spacing
0.6 in
15 mm
Drum Diameter at Tips
42.2 in
1073 mm

Overview

The System K standard milling rotor with 15 mm bit spacing is ideal for surface removal or complete removal of road surfaces at depths up to 330 mm (13 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 2.2 m Milling Drum (15 mm spacing)

Milling Width 88 in 2235 mm
Tool Spacing 0.6 in 15 mm
Drum Diameter at Tips 42.2 in 1073 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 185 185
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 517-1708 517-1708
PN# of Rotor Gp with Bits (Field installed) 517-1709 517-1709

See how System K 2.2 m Milling Drum (15 mm spacing) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors

System K Rotor Spacings and Applications

System K Rotor Design Features

System K Rotor Toolholder Design

System K Rotor Spacings and Applications
System K Rotor Design Features
System K Rotor Toolholder Design

Check out current offers for the System K 2.2 m Milling Drum (15 mm spacing)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.