Rotors

Rotors Combination Reclaimer Drum (2.4 m)

Request A Price Find Dealer

Key Specs

Milling Width
96 in
2438 mm
Tool Spacing
1.26 in
32 mm
Drum Diameter at Tips
64 in
1625 mm

Overview

The Combination reclaimer drum is designed for 508 mm (20 in) deep-cut soil mixing for stabilizing and light reclamation.

Product Specifications for Combination Reclaimer Drum (2.4 m)

Milling Width 96 in 2438 mm
Tool Spacing 1.26 in 32 mm
Drum Diameter at Tips 64 in 1625 mm
Milling Depth (max) 20 in 508 mm
Number of Bits 114 114
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 272-6090 272-6090
PN# of Rotor Gp with Bits (Field installed) 272-6091 272-6091

See how Combination Reclaimer Drum (2.4 m) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.