| Milling Width | 79 in 2010 mm |
| Tool Spacing | 0.25 in 6 mm |
| Drum Diameter at Tips | 42.2 in 1073 mm |
| Milling Depth (max) | 2 in 50 mm |
| Number of Bits | 672 672 |
| PN# of Rotor Gp with Coolant and Tools (Factory Installed) | 505-2908 505-2908 |
| PN# of Rotor Gp with Bits (Field installed) | 501-2144 501-2144 |
Rotors System H 2.0 m Milling Drum (6x2 mm spacing)
Request A Price Find DealerKey Specs
- Milling Width
- 79 in
- 2010 mm
- Tool Spacing
- 0.25 in
- 6 mm
- Drum Diameter at Tips
- 42.2 in
- 1073 mm
Overview
System H micro milling drum features a 6mm spacing with a double hit for very fine milling finish to meet specific job specifications.
Features At A Glance
Product Specifications for System H 2.0 m Milling Drum (6x2 mm spacing)
See how System H 2.0 m Milling Drum (6x2 mm spacing) compares against frequently compared products.
Rotors
System H 2.0 m Milling Drum (6x2 mm spacing)
Selected
- Milling Width
- 79 in
- 2010 mm
- Tool Spacing
- 0.25 in
- 6 mm
- Drum Diameter at Tips
- 42.2 in
- 1073 mm
Rotors
System K 1.3 m Milling Drum (15 mm spacing)
- Milling Width
- 51.1 in
- 1300 mm
- Tool Spacing
- 0.6 in
- 15 mm
- Drum Diameter at Tips
- 36.2 in
- 920 mm
Rotors
System H 2.2 m Milling Drum (6x2 mm spacing)
- Milling Width
- 88 in
- 2235 mm
- Tool Spacing
- 0.25 in
- 6 mm
- Drum Diameter at Tips
- 42.2 in
- 1073 mm