System K 1.2 m Milling Drum (8 mm spacing)

Rotors System K 1.2 m Milling Drum (8 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
48 in
1225 mm
Tool Spacing
0.31 in
8 mm
Drum Diameter at Tips
36.2 in
920 mm

Overview

The System K fine milling rotor with 8 mm bit spacing is ideal for removing road surfaces with a fine textured finish at depths of approximately 100 mm (4 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 1.2 m Milling Drum (8 mm spacing)

Milling Width 48 in 1225 mm
Tool Spacing 0.31 in 8 mm
Drum Diameter at Tips 36.2 in 920 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 172 172
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 567-0891 567-0891
PN# of Rotor Gp with Bits (Field installed) 567-0892 567-0892

See how System K 1.2 m Milling Drum (8 mm spacing) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors

System K Rotor Spacings and Applications

System K Rotor Design Features

System K Rotor Toolholder Design

System K Rotor Spacings and Applications
System K Rotor Design Features
System K Rotor Toolholder Design

Check out current offers for the System K 1.2 m Milling Drum (8 mm spacing)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.